您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
English
QA認證資訊
目錄: KAISER
Created: 06.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KAISER
9955 - Wall exit
KAISER
Installation in concrete constructions
Powered by
CAD模型選擇
{kaiser/betonbau/9955.prj},{NB=9955(2)},{CNSORDERNO=9955},{BZ=Wandauslass, Ø=85x69mm},{LOD=2},{D=85},{T=69},{DA=35},{AO=8},{CNSMAT=Polyethylen},{ES=Halogenfrei nach IEC 60754-1},{GP=650°C nach EN 60695-2-11},{VT=-5°C / + 60°C},{ENO=165 930 128},{IP=-},{OP=50},{CNSMASSEXACT=76.800},{CNSEAN=7611614061856},{INFOLINK=HTML (Online)},{INFOTEXT=Wandauslass Installation in: Sichtbeton, Beton Tiefe: 69mm Aus Polyethylen, halogenfrei, nach EN 60670-1/60670-21/GDP 650°C, SEV geprüft Durchmesser aussen: 85 mm Deckenauslass (DA) Ø: 35mm Ausbrechöffnungen Ø 20mm: 8x Artikelnummer: 9955/ E-No 165 930 128},{PICTURESMALL=9955.png},{ETIM40=EC001796}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Art. No.
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
D
Outer diameter
[mm]
T
Depth
[mm]
DA
Ceiling exit (CE) Ø
[mm]
AO
Break-out openings Ø 20 mm
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
ES
Properties
ⁿ/ₐ
GP
Glow wire test
ⁿ/ₐ
VT
Processing temperature
ⁿ/ₐ
ENO
E No.
ⁿ/ₐ
CNSMASSEXACT
Individual net weight
[g]
CNSEAN
EAN code
ⁿ/ₐ
INFOTEXT
Infotext
ⁿ/ₐ
ETIM40
ETIM 40
ⁿ/ₐ
9955
9955
Wall exit, Ø=85x69mm
85
69
35
8
Polyethylene
Halogen-free acc. to IEC ...
650ºC according to EN 606...
-5°C / + 60°C
165 930 128
76.800
7611614061856
Ceiling exit Installation...
EC001796
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
9959 - Ceiling exit for corrugated tubing
KAISER
21.02.2023
1261-80 - Conc. constr. B² magnet
KAISER
21.02.2023
1281-01 - Install. housing, HaloX® 100 front part
KAISER
21.02.2023
1255-43 - Concrete construction one-gang box
KAISER
21.02.2023
1281-07 - Install. housing, HaloX® 100 front part
HELIA
19.10.2021
1202-29 - Conc. const. wall and ceil. trans. 30°
KAISER
21.02.2023
1260-40 - Conc. constr. one-gang junction box
KAISER
21.02.2023
1261-12 - Conc. constr. wall-ceiling transition
KAISER
21.02.2023
1261-14 - Conc. constr. wall-ceil. transition 90°
KAISER
21.02.2023
1223-22 - Conc. const. univ. install. housing
KAISER
21.02.2023
1224-41 - Concrete construction one-gang box
KAISER
21.02.2023
1261-16 - Conc. constr. wall-ceil. transition 90°
KAISER
21.02.2023
1200-00 - Concrete construction one-gang box
KAISER
21.02.2023
1203-28 - Conc. const. end and transition bush
KAISER
21.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表