您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Jtekt North America
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Jtekt North America
Cylindrical bore
Jtekt North America
Spherical roller bearings
Spherical roller bearings
Powered by
CAD模型選擇
{jtekt/spherical_roller_bearings/spherical_roller_bearings/cylindrical_bore_asmtab.prj},{NB=23048RR},{DESIGNATION=23048RR},{SD=240},{D=360},{B=92.0},{ROLD=3},{CR=1 480},{CO=2 190},{CU=161},{NG=860},{NO=1100},{SR=4.0},{SE=SA},{T=12},{DR=27.00},{PCD=300.89},{AL=9},{AL1=25},{AL2=0},{L=279.00},{K=291.00},{S=332.00},{LN=36.0},{L1=16.00},{ST=11-A},{NOB=30},{PPATH=cylindrical_bore_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Bearing Designation
ⁿ/ₐ
SD
SD - Shaft Dia.
[mm]
D
D - Outside Diameter
[mm]
B
B - Bearing Width
[mm]
R
r - Radius
[mm]
CR
C - Basic Dynamic Load Rating
[kN]
CO
C0 - Basic Static Load Rating
[kN]
CU
Cu - Fatigue Load Limit
[kN]
NG
Limiting Speed (Grease)
[rpm]
NO
Limiting Speed (Oil)
[rpm]
22205RHR
22205RHR
25
52
18.0
1.0
56.8
48.1
3.90
7000
9300
22206RHR
22206RHR
30
62
20.0
1.0
76.6
65.9
5.30
5900
7900
21306RH
21306RH
30
72
19.0
1.1
74.2
62.7
4.80
5200
7000
22207RHR
22207RHR
35
72
23.0
1.1
100
88.7
7.75
5000
6700
21307RH
21307RH
35
80
21.0
1.5
86.8
75.8
5.90
4500
6000
22208RHR
22208RHR
40
80
23.0
1.1
114
102
9.55
4500
6000
21308RH
21308RH
40
90
23.0
1.5
105
92.8
7.55
4100
5500
22308RHR
22308RHR
40
90
33.0
1.5
170
152
11.8
4100
5500
22209RHR
22209RHR
45
85
23.0
1.1
119
110
10.2
4200
5600
21309RH
21309RH
45
100
25.0
1.5
132
121
9.95
3600
4900
22309RHR
22309RHR
45
100
36.0
1.5
208
183
13.8
3700
4900
22210RHR
22210RHR
50
90
23.0
1.1
128
122
12.7
3900
5200
21310RH
21310RH
50
110
27.0
2.0
157
147
12.0
3300
4400
22310RHR
22310RHR
50
110
40.0
2.0
255
237
17.5
3300
4500
22211RHR
22211RHR
55
100
25.0
1.5
154
144
15.0
3400
4600
21311RH
21311RH
55
120
29.0
2.0
180
165
13.0
3000
4100
22311RHR
22311RHR
55
120
43.0
2.0
296
264
21.1
3000
4000
22212RHR
22212RHR
60
110
28.0
1.5
190
181
18.7
3100
4200
21312RH
21312RH
60
130
31.0
2.1
210
193
15.1
2800
3700
22312RHR
22312RHR
60
130
46.0
2.1
354
334
24.9
2800
3700
22213RHR
22213RHR
65
120
31.0
1.5
222
211
20.7
2900
3800
21313RH
21313RH
65
140
33.0
2.1
242
232
19.8
2600
3400
22313RHR
22313RHR
65
140
48.0
2.1
382
360
30.8
2600
3400
22214RHR
22214RHR
70
125
31.0
1.5
233
222
24.4
2700
3600
21314RH
21314RH
70
150
35.0
2.1
268
260
21.6
2400
3200
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表