您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
50.1xx PA/Rzzzz - PERFECT NPT reduced
Jacob
Cable Entry Systems
Cable Glands and Accessories made of plastic
PERFECT NPT reduced
Powered by
CAD模型選擇
{jacob/kabeldurchfuehrungsysteme/kabelversch_und_zubehoer_aus_kunststoff/perfect_npt_reduziert_50_1xx_pa_rzzzz/50_1xx_pa_npt_r.prj},{NB=50.112 PA/RSW},{L=15.0},{SW1=27},{SW2=27},{H=47.5},{STGEW=13.6},{PACK=100},{TEMPST=-40},{TEMPV=-20},{TEMPH=100},{ND=21.336},{H1=6.1},{A2=25.800},{SWH=12.500},{A3=22.000},{R1=5.000},{H2=7.9},{H3=6.0},{H4=15.0},{NPT=21.550},{NPT2=20.800},{HH=12.000},{R2=1.500},{R3=0.890},{EF003712=1.814},{EF000368=15.0},{EF000177=27},{EF005466=7},{EF000116=9005},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=100.0},{QUANTITYINT=100.0},{CUSTOMS_TARIFF_NUMBER1=39269097},{CTN=39269097},{ARTNRX=50.112 PA/RSW},{A=NPT 1/2\"},{C=7 - 12},{MATK=PA6 V-2},{MATF=RAL 9005 tiefschwarz},{MATD=CR/NBR},{MATO=},{IP68=IP68 (5 bar / 30 min)},{NORM1=CE},{NORM=UKCA},{NORM2=UL 514B},{ZUL2=USR/CNR},{ARTNR1=50.112}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Connecting thread
[mm]
C
Clamping range
[mm]
L
Length of Thread
[mm]
SW1
Width Across Flats 1
[mm]
SW2
Width Across Flats 2
[mm]
H
Height
[mm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATF
Color
ⁿ/ₐ
MATD
Material sealing elements
ⁿ/ₐ
MATO
Material O-ring
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP68
Protection grade (EN 60529)
ⁿ/ₐ
TEMPST
Temperature range static
[°C]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
NORM2
Test standard 2
ⁿ/ₐ
50.138 PA/R
50.138 PA/R
NPT 3/8"
3 - 7
15.0
22
22
44.5
9.6
PA6 V-2
RAL 7001 silbergrau
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.138PAR7035
50.138PAR7035
NPT 3/8"
3 - 7
15.0
22
22
44.5
9.6
PA6 V-2
RAL 7035 lichtgrau
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.138 PA/RSW
50.138 PA/RSW
NPT 3/8"
3 - 7
15.0
22
22
44.5
9.6
PA6 V-2
RAL 9005 tiefschwarz
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.11213 PA/R
50.11213 PA/R
NPT 1/2"
5 - 9
14.5
24
24
45.0
10.9
PA6 V-2
RAL 7001 silbergrau
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.11213PAR7035
50.11213PAR7035
NPT 1/2"
5 - 9
14.5
24
24
45.0
10.9
PA6 V-2
RAL 7035 lichtgrau
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.11213 PA/RSW
50.11213 PA/RSW
NPT 1/2"
5 - 9
14.5
24
24
45.0
10.9
PA6 V-2
RAL 9005 tiefschwarz
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.112 PA/R
50.112 PA/R
NPT 1/2"
7 - 12
15.0
27
27
47.5
13.6
PA6 V-2
RAL 7001 silbergrau
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.112PAR7035
50.112PAR7035
NPT 1/2"
7 - 12
15.0
27
27
47.5
13.6
PA6 V-2
RAL 7035 lichtgrau
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.112 PA/RSW
50.112 PA/RSW
NPT 1/2"
7 - 12
15.0
27
27
47.5
13.6
PA6 V-2
RAL 9005 tiefschwarz
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.134 PA/R
50.134 PA/R
NPT 3/4"
9 - 16
15.0
33
33
52.0
24.2
PA6 V-2
RAL 7001 silbergrau
CR/NBR
50
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.134PAR7035
50.134PAR7035
NPT 3/4"
9 - 16
15.0
33
33
52.0
24.2
PA6 V-2
RAL 7035 lichtgrau
CR/NBR
50
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.134 PA/RSW
50.134 PA/RSW
NPT 3/4"
9 - 16
15.0
33
33
52.0
24.2
PA6 V-2
RAL 9005 tiefschwarz
CR/NBR
50
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.110 PA/R
50.110 PA/R
NPT 1"
12 - 20
18.0
42
42
60.5
44.3
PA6 V-2
RAL 7001 silbergrau
CR/NBR
NBR
25
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.110PAR7035
50.110PAR7035
NPT 1"
12 - 20
18.0
42
42
60.5
44.3
PA6 V-2
RAL 7035 lichtgrau
CR/NBR
NBR
25
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.110 PA/RSW
50.110 PA/RSW
NPT 1"
12 - 20
18.0
42
42
60.5
44.3
PA6 V-2
RAL 9005 tiefschwarz
CR/NBR
NBR
25
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.114 PA/R
50.114 PA/R
NPT 1 1/4"
20 - 26
18.0
53
53
69.5
84.1
PA6 V-2
RAL 7001 silbergrau
CR/NBR
NBR
10
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.114PAR7035
50.114PAR7035
NPT 1 1/4"
20 - 26
18.0
53
53
69.5
84.1
PA6 V-2
RAL 7035 lichtgrau
CR/NBR
NBR
10
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.114 PA/RSW
50.114 PA/RSW
NPT 1 1/4"
20 - 26
18.0
53
53
69.5
84.1
PA6 V-2
RAL 9005 tiefschwarz
CR/NBR
NBR
10
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表