您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
50.0xx PAzzzz - PERFECT cable gland PG
Jacob
Cable Entry Systems
Cable Glands and Accessories made of plastic
PERFECT PG
Powered by
CAD模型選擇
{jacob/kabeldurchfuehrungsysteme/kabelversch_und_zubehoer_aus_kunststoff/50_0xx_pazzzz/50_0xx_pazzzz.prj},{NB=50.016 PA/SW},{L=10},{SW1=27},{SW2=27},{H=42.5},{PACK=50},{TEMPST=-40},{TEMPV=-20},{TEMPH=100},{PGNDM=22.500},{E=29.6},{VER=5},{SW22=12.5},{SW11=6.0},{R=7.9},{STGEW7001=12.0},{STGEW7035=12.5},{STGEW9005=11.7},{RB=5.00},{NDM=12.90},{DINS=7.00},{CINS=1.50},{CINSS=0.50},{EF007839=16.0},{EF003712=1.410},{EF000368=6.5},{EF000177=24},{EF005466=10.0},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50.0},{QUANTITYINT=50.0},{CUSTOMS_TARIFF_NUMBER1=39269097},{CTN=74199990},{ARTNRX=50.016 PA/SW},{A=Pg 16},{C=10 - 14},{MATK=PA6 V-2},{MATF=RAL 9005 tiefschwarz},{MATD=CR/NBR},{MATFD=},{IP68=IP68 (5 bar / 30 min)},{NORM1=CE},{NORM=UKCA},{NORM2=UL 514B},{ZUL2=USL / CNL},{INFO1=Info},{ARTNR1=50.016 }
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Connecting thread
[mm]
C
Clamping range
[mm]
L
Length of Thread
[mm]
SW1
Width Across Flats 1
[mm]
SW2
Width Across Flats 2
[mm]
H
Height
[mm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATF
Color
ⁿ/ₐ
MATD
Material sealing elements
ⁿ/ₐ
MATFD
Material gasket
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP68
Protection grade (EN 60529)
ⁿ/ₐ
TEMPST
Temperature range static
[°C]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
NORM2
Test standard
ⁿ/ₐ
50.007 PA
50.007 PA
Pg 7
3 - 6.5
8
15
15
30.5
3.2
PA6 V-2
RAL 7001 silbergrau
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.007 PA7035
50.007 PA7035
Pg 7
3 - 6.5
8
15
15
30.5
3.1
PA6 V-2
RAL 7035 lichtgrau
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.007 PA/SW
50.007 PA/SW
Pg 7
3 - 6.5
8
15
15
30.5
3.2
PA6 V-2
RAL 9005 tiefschwarz
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.009 PA
50.009 PA
Pg 9
4 - 8
8
19
19
34.0
5.7
PA6 V-2
RAL 7001 silbergrau
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.009 PA7035
50.009 PA7035
Pg 9
4 - 8
8
19
19
34.0
5.8
PA6 V-2
RAL 7035 lichtgrau
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.009 PA/SW
50.009 PA/SW
Pg 9
4 - 8
8
19
19
34.0
5.6
PA6 V-2
RAL 9005 tiefschwarz
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.011 PA
50.011 PA
Pg 11
5 - 10
8
22
22
37.0
8.0
PA6 V-2
RAL 7001 silbergrau
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.011 PA7035
50.011 PA7035
Pg 11
5 - 10
8
22
22
37.0
7.8
PA6 V-2
RAL 7035 lichtgrau
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.011 PA/SW
50.011 PA/SW
Pg 11
5 - 10
8
22
22
37.0
7.5
PA6 V-2
RAL 9005 tiefschwarz
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.013 PA
50.013 PA
Pg 13.5
6 - 12
9
24
24
39.0
9.5
PA6 V-2
RAL 7001 silbergrau
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.013 PA7035
50.013 PA7035
Pg 13.5
6 - 12
9
24
24
39.0
9.4
PA6 V-2
RAL 7035 lichtgrau
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.013 PA/SW
50.013 PA/SW
Pg 13.5
6 - 12
9
24
24
39.0
9.1
PA6 V-2
RAL 9005 tiefschwarz
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.016 PA
50.016 PA
Pg 16
10 - 14
10
27
27
42.5
12.0
PA6 V-2
RAL 7001 silbergrau
CR/NBR
50
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.016 PA7035
50.016 PA7035
Pg 16
10 - 14
10
27
27
42.5
12.5
PA6 V-2
RAL 7035 lichtgrau
CR/NBR
50
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.016 PA/SW
50.016 PA/SW
Pg 16
10 - 14
10
27
27
42.5
11.7
PA6 V-2
RAL 9005 tiefschwarz
CR/NBR
50
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.021 PA
50.021 PA
Pg 21
13 - 18
11
33
33
47.5
20.5
PA6 V-2
RAL 7001 silbergrau
CR/NBR
50
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.021 PA7035
50.021 PA7035
Pg 21
13 - 18
11
33
33
47.5
20.8
PA6 V-2
RAL 7035 lichtgrau
CR/NBR
50
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.021 PA/SW
50.021 PA/SW
Pg 21
13 - 18
11
33
33
47.5
21.0
PA6 V-2
RAL 9005 tiefschwarz
CR/NBR
50
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.029 PA
50.029 PA
Pg 29
18 - 25
11
42
42
53.0
35.7
PA6 V-2
RAL 7001 silbergrau
CR/NBR
CR
25
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.029 PA7035
50.029 PA7035
Pg 29
18 - 25
11
42
42
53.0
36.1
PA6 V-2
RAL 7035 lichtgrau
CR/NBR
CR
25
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.029 PA/SW
50.029 PA/SW
Pg 29
18 - 25
11
42
42
53.0
35.8
PA6 V-2
RAL 9005 tiefschwarz
CR/NBR
CR
25
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.036 PA
50.036 PA
Pg 36
22 - 32
13
53
53
61.0
65.8
PA6 V-2
RAL 7001 silbergrau
CR/NBR
CR
10
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.036 PA7035
50.036 PA7035
Pg 36
22 - 32
13
53
53
61.0
66.3
PA6 V-2
RAL 7035 lichtgrau
CR/NBR
CR
10
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.036 PA/SW
50.036 PA/SW
Pg 36
22 - 32
13
53
53
61.0
65.1
PA6 V-2
RAL 9005 tiefschwarz
CR/NBR
CR
10
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.042 PA
50.042 PA
Pg 42
30 - 38
13
60
60
65.0
84.6
PA6 V-2
RAL 7001 silbergrau
CR/NBR
CR
5
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表