您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N 318AR - Bushings with flange according to DIN 9831 / ISO 9448 complete with aluminum roller cages N 911A
Intercom
Standard Guide Elements
Guide bushes
With flange
Bushings with aluminum flange and roller guide
Powered by
CAD模型選擇
{intercom/elementi_normalizzati/bussole_guida/con_flangia/bussole_con_flangia_e_guida_a_rulli_in_alluminio/n_318ar_asmtab.prj},{NB=N318AR300000},{TYPE=N318AR},{D1=30},{D2=38},{D3=48},{D4=72},{D6=58},{D8=5.5},{T=5.7},{K=28},{M=5},{L=80},{L1=72},{L2=47},{L3=25},{PPATH=n_318ar_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
D3
d3
[mm]
D4
d4
[mm]
D6
d6
[mm]
D8
d8
[mm]
T
[mm]
K
k
[mm]
M
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
N318AR190000
N318AR190000
N318AR
19
25
32
50
40
4.5
4.5
18
4
71
52
37
15
N318AR200000
N318AR200000
N318AR
20
26
32
50
40
4.5
4.5
18
4
71
52
37
15
N318AR240000
N318AR240000
N318AR
24
30
40
63
50
5.5
5.7
23
5
71
62
37
25
N318AR250000
N318AR250000
N318AR
25
31
40
63
50
5.5
5.7
23
5
71
62
37
25
N318AR300000
N318AR300000
N318AR
30
38
48
72
58
5.5
5.7
28
5
80
72
47
25
N318AR320000
N318AR320000
N318AR
32
40
48
72
58
5.5
5.7
28
5
80
72
47
25
N318AR380000
N318AR380000
N318AR
38
46
58
85
70
6.6
6.8
33
6
98
77
47
30
N318AR400000
N318AR400000
N318AR
40
48
58
85
70
6.6
6.8
33
6
98
77
47
30
N318AR480000
N318AR480000
N318AR
48
56
70
104
86
9.0
9.0
38
8
120
102
60
42
N318AR500000
N318AR500000
N318AR
50
58
70
104
86
9.0
9.0
38
8
120
102
60
42
N318AR630000
N318AR630000
N318AR
63
71
85
120
100
9.0
9.0
46
8
120
102
60
42
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Gearshaft
Intercom
15.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表