您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
D15.01 - Bolt
IMS UNIVERSAL Fastening elements
D - Fixing of facings, metal sheets and profiles
D15 REMFORM®-screw
Powered by
CAD模型選擇
{ims_verbindungstechnik/d/d15_remform_s/d15_01.prj},{NB=IMS 810804008 / REMFORM-SCHRAUBE FLACHRUNDKOPF VZ 4,0 X 8,0},{CNSORDERNO=810804008},{ARTCODE=REMFORM-SCHRAUBE FLACHRUNDKOPF VZ 4,0 X 8,0},{A=4.0},{B=8},{C=8},{D=2.50},{CNSMASSEXACT=1.03},{CNSMATNO=VERGÜTUNGSSTAHL},{CNSOBFL=VZ},{C1=0.900},{R=0.400},{P=1.750},{A1=1.750},{A2=3.950},{T=1.350},{CNSORDERNOOLD=81804008}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
IMS 810802506 / REMFORM-S...
810802506
REMFORM-SCREW TRUSS HEAD ...
2.5
6
5
1.80
0.27
TREATED STEEL
VZ
IMS 810802508 / REMFORM-S...
810802508
REMFORM-SCREW TRUSS HEAD ...
2.5
8
5
1.80
0.30
TREATED STEEL
VZ
IMS 810802510 / REMFORM-S...
810802510
REMFORM-SCREW TRUSS HEAD ...
2.5
10
5
1.80
0.33
TREATED STEEL
VZ
IMS 810802512 / REMFORM-S...
810802512
REMFORM-SCREW TRUSS HEAD ...
2.5
12
5
1.80
0.35
TREATED STEEL
VZ
IMS 810803006 / REMFORM-S...
810803006
REMFORM-SCREW TRUSS HEAD ...
3.0
6
6
2.10
0.39
TREATED STEEL
VZ
IMS 810803008 / REMFORM-S...
810803008
REMFORM-SCREW TRUSS HEAD ...
3.0
8
6
2.10
0.49
TREATED STEEL
VZ
IMS 810803010 / REMFORM-S...
810803010
REMFORM-SCREW TRUSS HEAD ...
3.0
10
6
2.10
0.59
TREATED STEEL
VZ
IMS 810803012 / REMFORM-S...
810803012
REMFORM-SCREW TRUSS HEAD ...
3.0
12
6
2.10
0.59
TREATED STEEL
VZ
IMS 810803016 / REMFORM-S...
810803016
REMFORM-SCREW TRUSS HEAD ...
3.0
16
6
2.10
0.76
TREATED STEEL
VZ
IMS 810803508 / REMFORM-S...
810803508
REMFORM-SCREW TRUSS HEAD ...
3.5
8
7
2.40
0.75
TREATED STEEL
VZ
IMS 810803510 / REMFORM-S...
810803510
REMFORM-SCREW TRUSS HEAD ...
3.5
10
7
2.40
1.60
TREATED STEEL
VZ
IMS 810803512 / REMFORM-S...
810803512
REMFORM-SCREW TRUSS HEAD ...
3.5
12
7
2.40
0.87
TREATED STEEL
VZ
IMS 810804008 / REMFORM-S...
810804008
REMFORM-SCREW TRUSS HEAD ...
4.0
8
8
2.50
1.03
TREATED STEEL
VZ
IMS 810804010 / REMFORM-S...
810804010
REMFORM-SCREW TRUSS HEAD ...
4.0
10
8
2.50
1.07
TREATED STEEL
VZ
IMS 810804012 / REMFORM-S...
810804012
REMFORM-SCREW TRUSS HEAD ...
4.0
12
8
2.50
1.16
TREATED STEEL
VZ
IMS 810804016 / REMFORM-S...
810804016
REMFORM-SCREW TRUSS HEAD ...
4.0
16
8
2.50
1.39
TREATED STEEL
VZ
IMS 810804020 / REMFORM-S...
810804020
REMFORM-SCREW TRUSS HEAD ...
4.0
20
8
2.50
1.66
TREATED STEEL
VZ
IMS 810805012 / REMFORM-S...
810805012
REMFORM-SCREW TRUSS HEAD ...
5.0
12
10
3.20
2.00
TREATED STEEL
VZ
IMS 810805016 / REMFORM-S...
810805016
REMFORM-SCREW TRUSS HEAD ...
5.0
16
10
3.20
2.47
TREATED STEEL
VZ
IMS 810805020 / REMFORM-S...
810805020
REMFORM-SCREW TRUSS HEAD ...
5.0
20
10
3.20
2.79
TREATED STEEL
VZ
IMS 810805020A / REMFORMS...
810805020A
REMFORM-SCREW TRUSS HEAD ...
5.0
20
10
3.45
2.79
TREATED STEEL
ZN NI
IMS 810805025 / REMFORM-S...
810805025
REMFORM-SCREW TRUSS HEAD ...
5.0
25
10
3.20
3.16
TREATED STEEL
VZ
IMS 810806016 / REMFORM-S...
810806016
REMFORM-SCREW TRUSS HEAD ...
6.0
16
12
4.00
3.82
TREATED STEEL
VZ
IMS 810806020 / REMFORM-S...
810806020
REMFORM-SCREW TRUSS HEAD ...
6.0
20
12
4.00
3.92
TREATED STEEL
VZ
IMS 810806025 / REMFORM-S...
810806025
REMFORM-SCREW TRUSS HEAD ...
6.0
25
12
4.00
4.46
TREATED STEEL
VZ
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 509 - ELESA-Ball transfer units
Elesa
24.06.2024
D15.02 - Bolt
IMS UNIVERSAL Fastening elements
21.03.2022
D17.03 - Screw with flange head with drilling point
IMS UNIVERSAL Fastening elements
21.03.2022
C16.01 - Metal captive washer for metric threads
IMS UNIVERSAL Fastening elements
21.03.2022
D17.01 - A2 Screw with flange head similar to DIN 7981 B
IMS UNIVERSAL Fastening elements
21.03.2022
C04.01 - Metric free spinning washer nut
IMS UNIVERSAL Fastening elements
21.03.2022
W11 (Imperial) - Double-Acting Snap-In Wiper - Series 311 (Imperial)
System Seals
28.12.2020
P34 (Metric) - Piston Seal - Series 234 (Metric)
System Seals
19.10.2020
R07 (Imperial) - Heavy Duty Rod U-Cup - Series 107 (Imperial)
System Seals
19.10.2020
R22 (Imperial) - Rod Seal - Series 122 (Imperial)
System Seals
19.10.2020
R90 (Imperial) - Heavy Duty Rod Seal - Series 190 (Imperial)
System Seals
19.10.2020
R37 (Imperial) - Rod Seal - Series 137 (Imperial)
System Seals
19.10.2020
R06 (Metric) - Standard Duty Rod U-Cup - Series 106 (Metric)
System Seals
19.10.2020
R37 (Metric) - Rod Seal - Series 137 (Metric)
System Seals
19.10.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表