您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
BL74 - Box Set / Combination units
IMI Norgren
Air Preparation
Excelon 74 series
Powered by
CAD模型選擇
{imi_precision/2_air_preparation/excelon_74/bl74_box_set_combination_units.prj},{NB=BL-74-321G},{CNSORDERNO=BL-74-321G},{PS=3/8\"},{TH=G- ISO G Parallel},{PR=0.3…10},{BW=Transparent with guard},{DR=Manual},{FE=40},{DP=Relieving},{LT=Micro-fog},{PG=With},{OV=NULL},{NOTE=-},{INFOWWW=Link},{INFOPATH=http://d25g25bk48as5o.cloudfront.net/pdf/en_8_200_805_BL74.pdf},{STEP=Norgren-BL74-321G.STEP},{NAME=Norgren-BL74-321G},{INAME=Norgren2dBL742d321G},{SHA256=ckC0y2NwKNs3cT8ZbXQ5JEJ+ExzZPTNpXD9axmEpWgk=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
PS
Port Size
ⁿ/ₐ
TH
Thread form
ⁿ/ₐ
PR
Pressure Range
[bar]
BW
Bowl
ⁿ/ₐ
DR
Drain
ⁿ/ₐ
FE
Filter Element
ⁿ/ₐ
DP
Diaphragm
ⁿ/ₐ
LT
Lubricator Type
ⁿ/ₐ
PG
Pressure Gauge
ⁿ/ₐ
NOTE
Notes
ⁿ/ₐ
BL-74-301G
BL-74-301G
3/8"
G- ISO G Parallel
0.3…10
Transparent with guard
Automatic
40
Relieving
Micro-fog
With
-
BL-74-401G
BL-74-401G
1/2"
G- ISO G Parallel
0.3…10
Transparent with guard
Automatic
40
Relieving
Micro-fog
With
-
BL-74-601G
BL-74-601G
3/4"
G- ISO G Parallel
0.3…10
Transparent with guard
Automatic
40
Relieving
Micro-fog
With
-
BL-74-311G
BL-74-311G
3/8"
G- ISO G Parallel
0.3…10
Transparent with guard
Automatic
40
Relieving
Oil-fog
With
-
BL-74-411G
BL-74-411G
1/2"
G- ISO G Parallel
0.3…10
Transparent with guard
Automatic
40
Relieving
Oil-fog
With
-
BL-74-611G
BL-74-611G
3/4"
G- ISO G Parallel
0.3…10
Transparent with guard
Automatic
40
Relieving
Oil-fog
With
-
BL-74-305G
BL-74-305G
3/8"
G- ISO G Parallel
0.3…10
Transparent with guard
Automatic
40
Relieving
Micro-fog
With
without shut off valve
BL-74-405G
BL-74-405G
1/2"
G- ISO G Parallel
0.3…10
Transparent with guard
Automatic
40
Relieving
Micro-fog
With
without shut off valve
BL-74-605G
BL-74-605G
3/4"
G- ISO G Parallel
0.3…10
Transparent with guard
Automatic
40
Relieving
Micro-fog
With
without shut off valve
BL-74-315G
BL-74-315G
3/8"
G- ISO G Parallel
0.3…10
Transparent with guard
Automatic
40
Relieving
Oil-fog
With
without shut off valve
BL-74-415G
BL-74-415G
1/2"
G- ISO G Parallel
0.3…10
Transparent with guard
Automatic
40
Relieving
Oil-fog
With
without shut off valve
BL-74-615G
BL-74-615G
3/4"
G- ISO G Parallel
0.3…10
Transparent with guard
Automatic
40
Relieving
Oil-fog
With
without shut off valve
BL-74-321G
BL-74-321G
3/8"
G- ISO G Parallel
0.3…10
Transparent with guard
Manual
40
Relieving
Micro-fog
With
-
BL-74-421G
BL-74-421G
1/2"
G- ISO G Parallel
0.3…10
Transparent with guard
Manual
40
Relieving
Micro-fog
With
-
BL-74-621G
BL-74-621G
3/4"
G- ISO G Parallel
0.3…10
Transparent with guard
Manual
40
Relieving
Micro-fog
With
-
BL-74-331G
BL-74-331G
3/8"
G- ISO G Parallel
0.3…10
Transparent with guard
Manual
40
Relieving
Oil-fog
With
-
BL-74-431G
BL-74-431G
1/2"
G- ISO G Parallel
0.3…10
Transparent with guard
Manual
40
Relieving
Oil-fog
With
-
BL-74-631G
BL-74-631G
3/4"
G- ISO G Parallel
0.3…10
Transparent with guard
Manual
40
Relieving
Oil-fog
With
-
BL-74-325G
BL-74-325G
3/8"
G- ISO G Parallel
0.3…10
Transparent with guard
Manual
40
Relieving
Micro-fog
With
without shut off valve
BL-74-425G
BL-74-425G
1/2"
G- ISO G Parallel
0.3…10
Transparent with guard
Manual
40
Relieving
Micro-fog
With
without shut off valve
BL-74-625G
BL-74-625G
3/4"
G- ISO G Parallel
0.3…10
Transparent with guard
Manual
40
Relieving
Micro-fog
With
without shut off valve
BL-74-335G
BL-74-335G
3/8"
G- ISO G Parallel
0.3…10
Transparent with guard
Manual
40
Relieving
Oil-fog
With
without shut off valve
BL-74-435G
BL-74-435G
1/2"
G- ISO G Parallel
0.3…10
Transparent with guard
Manual
40
Relieving
Oil-fog
With
without shut off valve
BL-74-635G
BL-74-635G
3/4"
G- ISO G Parallel
0.3…10
Transparent with guard
Manual
40
Relieving
Oil-fog
With
without shut off valve
BL74-408G
BL74-408G
1/2"
G- ISO G Parallel
0.3…10
Transparent with guard
Manual
40
Relieving
Micro-fog
without
without shut off valve
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表