您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
iglidur®
igus
Powered by
CAD模型選擇
iglidur® G: The All-Rounder
08.11.2023
iglidur® G1 - the new standard
19.01.2021
iglidur® J: The fast and slow motion specialist
19.01.2021
iglidur® M250: Thick and Robust
19.01.2021
iglidur® W300: The Marathon Runner
19.01.2021
iglidur® X: High-Tech Problem Solver
19.01.2021
iglidur® X6 - the new Nano material for high temperatures
19.01.2021
iglidur® A180: For foodstuff - in the wet area
19.01.2021
iglidur® A200: Very Appetising
19.01.2021
iglidur® A290: Very Appetising
19.01.2021
iglidur® A350 ... temperature resistance ... wear resistant
19.01.2021
iglidur® A500: Very Appetising
19.01.2021
iglidur® F: Lightning Conductor
19.01.2021
iglidur® H: Resistant to Hydrolysis
19.01.2021
iglidur® H1 - Wear-resistant
19.01.2021
iglidur® H4 - For applications in the engine compartment
19.01.2021
glidur® H370 The best for wet areas
19.01.2021
iglidur® L250: For fast rotations
19.01.2021
iglidur® P: cost effective and maintenance free
19.01.2021
iglidur® Q: Fit to cope with high loads
19.01.2021
iglidur® R - Low coefficient of friction, low costs
19.01.2021
iglidur® UW - Underwater bearings
19.01.2021
iglidur® V400: Wear resistant at high temperatures
19.01.2021
iglidur® Z: The High-Temperature Material
19.01.2021
iglidur®-Clipslager
19.01.2021
iglidur® Clips2
19.01.2021
iglidur® MKM
19.01.2021
iglidur® MDM
19.01.2021
iglidur® JVSM/JVFM/JVSI/JVFI
19.01.2021
iglide® Flange Bearing
19.01.2021
iglidur® PEP
19.01.2021
iglidur® JTEM Polysorb disc springs
20.07.2021
iglidur® A500TEM Polysorb disc springs
19.01.2021
iglidur® JATM/VATM
19.01.2021
iglide® - Plain bearing with integrated seal
19.01.2021
iglidur® PRT
20.07.2021
iglidur® stock bar
19.01.2021
iglidur® A160 ''Food'' bearing with high media resistance up to +90 °C
19.01.2021
iglidur® A181 The universal bearing for contact with food
19.01.2021
iglidur® A180RLM Knife edge rollers
19.01.2021
iglidur® A350RLM Knife edge rollers
19.01.2021
iglidur® H1RLM Knife edge rollers
19.01.2021
iglidur® P210RLM Knife edge rollers
19.01.2021
iglidur® J350 ... temperature resistance … impact resistant
19.01.2021
iglidur® J3 - runs 3x longer
19.01.2021
iglidur® P210 Extremely wear-resistant in pivoting motions Flexible, wear r...
19.01.2021
iglidur® C500 Up to +250 °C, wear-resistant Hohe Medien- und Temperaturbest...
19.01.2021
iglidur® F2 ESD-compatible Wear-resistant and conductive
19.01.2021
iglidur® GV0 V0 rating according to UL94 Versatile and cost-effective
19.01.2021
iglidur® HSD350 All-rounder that is suitable for steam sterilisation
19.01.2021
iglidur® J2 Versatile and cost-effective Environmentally friendly
19.01.2021
iglidur® JPRM Piston rings
19.01.2021
iglidur® L350: New for fans, blowers and motors
19.01.2021
iglidur® N54 The biopolymer Based on renewable resources
19.01.2021
iglidur® Q290: New dimensions for the lubrication-free shafts specialist, f...
19.01.2021
iglidur® Q2 For extreme loads Wear-resistant and robust
19.01.2021
iglidur® RW370: According to DIN EN 45545
19.01.2021
iglidur® TX1 Das Hochlastlager Bis 200 MPa
19.01.2021
iglidur® UW160 For contact with drinking water KTW-compliant
19.01.2021
iglidur® W360 General purpose endurance runner
19.01.2021
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.