您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
VMS - Knurled set screw - Stainless steel - Thread from M4 to M10
HPC
Mechanical drive components
Operating elements
Knurled nuts and set screws
Powered by
CAD模型選擇
{hpc/v1/operating/set/vms.prj},{NB=hpc_VMS6-10},{REF=VMS6-10},{D=M6},{D1=6.0},{D2=24},{D3=12},{H=15.0},{K=5.0},{L=10},{INFO=INFO},{INFOX=vms_2.txt},{DM=4.773},{P=1.000},{FORM=1.000},{G2=3.500},{C=0.500},{R=1.000},{RA=0.600},{TYP=1.000},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
REF
Part number
ⁿ/ₐ
D
[mm]
D2
[mm]
D3
[mm]
H
[mm]
K
[mm]
L
[mm]
HPC - VMS4-10
VMS4-10
M4
16
8
9.5
3.5
10
HPC - VMS4-16
VMS4-16
M4
16
8
9.5
3.5
16
HPC - VMS4-20
VMS4-20
M4
16
8
9.5
3.5
20
HPC - VMS5-10
VMS5-10
M5
20
10
11.5
4.0
10
HPC - VMS5-16
VMS5-16
M5
20
10
11.5
4.0
16
HPC - VMS5-20
VMS5-20
M5
20
10
11.5
4.0
20
HPC - VMS6-10
VMS6-10
M6
24
12
15.0
5.0
10
HPC - VMS6-16
VMS6-16
M6
24
12
15.0
5.0
16
HPC - VMS6-20
VMS6-20
M6
24
12
15.0
5.0
20
HPC - VMS6-25
VMS6-25
M6
24
12
15.0
5.0
25
HPC - VMS8-16
VMS8-16
M8
30
16
18.0
6.0
16
HPC - VMS8-20
VMS8-20
M8
30
16
18.0
6.0
20
HPC - VMS8-25
VMS8-25
M8
30
16
18.0
6.0
25
HPC - VMS10-20
VMS10-20
M10
36
20
23.0
8.0
20
HPC - VMS10-25
VMS10-25
M10
36
20
23.0
8.0
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
INSss - Self tapping stainless steel insert - for hard materials - Simplifi...
HPC
17.02.2022
EMS - Knurled nut - Stainless steel - Threads from M3 to M12
HPC
17.02.2022
VML - Male star knob - Stainless steel. Simplified drawing
HPC
17.02.2022
Modèle 16-133 - Ecrou moleté - Sans trou de goupille - Taraudé - Inox
EMILE MAURIN - Eléments Standard Mécaniques
25.05.2021
BHC - Socket head button screw - ISO 7380 - Stainless steel A2
HPC
03.08.2023
BSM - Spring plunger with hexagonal socket head - With pressure pin. Simpli...
HPC
03.08.2023
BMM - Male knurled knob - technopolymer steel or stainless steel rod
HPC
17.02.2022
HC-SS - Hexagonal socket set screw cup point - DIN 916 - Stainless steel A2
HPC
03.08.2023
SHN - Hexagonal nut DIN 934 - Stainless steel A2
HPC
03.08.2023
GGB / GGP - Female wing knob - Technopolymer with brass insert / Male wing ...
HPC
03.08.2023
BAG1 / BAG2 - Clamp - Steel - 1 or 2 part assembly
HPC
03.08.2023
BPC - Knurled threaded / tapped torque Knob - Adjustable torque
HPC
03.08.2023
CHC - Socket-head screw - DIN 912 - Steel quality class 12.9
HPC
03.08.2023
06130 - Knurled screws
norelem
30.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表