您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Hoka
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hoka
PVC 4-times - HoKa Flexible connector 4-times curled and brackets
Hoka
Flexible connector
Powered by
CAD模型選擇
{hoka/manschetten/manschette_4_fach.prj},{NB=PVC 4-fach PVC Basis weich, Innendurchmesser = 315 - 10014692(LOD=M-300)},{CNSORDERNO=10014692},{CNSPRICE=14.30},{V=2.0},{CNSMASSEXACT=0.578},{DA=315},{L=150},{S=2},{W=4},{ANGLE=5.000},{X1=5.500},{X2=3.200},{X3=4.700},{X4=0.500},{MCODE=a.man:0315},{ART=HoKa PVC Manschette 150 mm breit Ø 315 mm},{ARTE=HoKa PVC flexible connector soft-PVC Ø 315 mm},{ARTF=HoKa Manchette PVC souple Ø 315 mm},{CNSMAT=PVC Basis weich},{FAR=ähnlich RAL 7011},{INFO=Info text},{INFO1=pvc},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
DA
Diameter
[mm]
L
Length
[mm]
S
Thickness
[mm]
W
Wave
ⁿ/ₐ
ASTEXT
Specification
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
PVC 4-times PVC Basis wei...
10006750
HoKa PVC flexible connect...
0.087
Soft PVC base
similar to RAL 7011
75
90
2
3
HOKA PVC basic soft flexi...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10006751
HoKa PVC flexible connect...
0.091
Soft PVC base
similar to RAL 7011
90
90
2
3
HOKA PVC basic soft flexi...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10004715
HoKa PVC flexible connect...
0.098
Soft PVC base
similar to RAL 7011
110
90
2
3
HOKA PVC basic soft flexi...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10004716
HoKa PVC flexible connect...
0.108
Soft PVC base
similar to RAL 7011
125
90
2
3
HOKA PVC basic soft flexi...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10004717
HoKa PVC flexible connect...
0.262
Soft PVC base
similar to RAL 7011
140
150
2
4
HOKA PVC basic soft flexi...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10004762
HoKa PVC flexible connect...
0.321
Soft PVC base
similar to RAL 7011
160
150
2
4
HOKA PVC basic soft flexi...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10009685
HoKa PVC flexible connect...
0.400
Soft PVC base
similar to RAL 7011
180
150
2
4
HOKA PVC basic soft flexi...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10009765
HoKa PVC flexible connect...
0.530
Soft PVC base
similar to RAL 7011
200
150
2
4
HOKA PVC basic soft flexi...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10005486
HoKa PVC flexible connect...
0.444
Soft PVC base
similar to RAL 7011
225
150
2
4
HOKA PVC basic soft flexi...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10005487
HoKa PVC flexible connect...
0.474
Soft PVC base
similar to RAL 7011
250
150
2
4
HOKA PVC basic soft flexi...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10014691
HoKa PVC flexible connect...
0.526
Soft PVC base
similar to RAL 7011
280
150
2
4
HOKA PVC basic soft flexi...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10014692
HoKa PVC flexible connect...
0.578
Soft PVC base
similar to RAL 7011
315
150
2
4
HOKA PVC basic soft flexi...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10010343
HoKa PVC flexible connect...
0.710
Soft PVC base
similar to RAL 7011
355
150
2
4
HOKA PVC basic soft flexi...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10010344
HoKa PVC flexible connect...
0.774
Soft PVC base
similar to RAL 7011
400
150
2
4
HOKA PVC basic soft flexi...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10012642
HoKa PVC flexible connect...
0.780
Soft PVC base
similar to RAL 7011
450
150
2
4
HOKA PVC basic soft flexi...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10012643
HoKa PVC flexible connect...
0.850
Soft PVC base
similar to RAL 7011
500
150
2
4
HOKA PVC basic soft flexi...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10016664
HoKa PVC flexible connect...
0.960
Soft PVC base
similar to RAL 7011
560
150
2
4
HOKA PVC basic soft flexi...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10012644
HoKa PVC flexible connect...
1.040
Soft PVC base
similar to RAL 7011
600
150
2
4
HOKA PVC basic soft flexi...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10013578
HoKa PVC flexible connect...
1.080
Soft PVC base
similar to RAL 7011
630
150
2
4
HOKA PVC basic soft flexi...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10012645
HoKa PVC flexible connect...
0.800
Soft PVC base
similar to RAL 7011
700
150
2
4
HOKA PVC basic soft flexi...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10014784
HoKa PVC flexible connect...
1.260
Soft PVC base
similar to RAL 7011
710
150
2
4
HOKA PVC basic soft flexi...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10013095
HoKa PVC flexible connect...
1.360
Soft PVC base
similar to RAL 7011
800
150
2
4
HOKA PVC basic soft flexi...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10011329
HoKa PVC flexible connect...
1.000
Soft PVC base
similar to RAL 7011
900
150
2
4
HOKA PVC basic soft flexi...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10013096
HoKa PVC flexible connect...
1.680
Soft PVC base
similar to RAL 7011
1000
150
2
4
HOKA PVC basic soft flexi...
The specified dimensions ...
PVC 4-times PVC Basis wei...
10013486
HoKa PVC flexible connect...
2.200
Soft PVC base
similar to RAL 7011
1200
150
2
4
HOKA PVC basic soft flexi...
The specified dimensions ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表