您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: HELIA
Created: 06.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HELIA
9435-03 - Fire protection housing FlamoX®EI30
HELIA
Fire protection
Powered by
CAD模型選擇
{helia/brandschutz/9435_03.prj},{NB=9435-03(2)},{CNSORDERNO=9435-03},{L=320},{B=270},{H=150},{AO=180},{LHMAX=150},{RF=2},{LF=2},{LEDL=34},{HALOGENL=75},{OP=1},{CNSMASSEXACT=2644.4},{CNSVOLUMEEXACT=16.269},{BZ=Brandschutzgehäuse FlamoX®},{FUR=2 x 12.5 mm},{ETAZ=beantragt},{ENO=920 848 209},{IP=-},{CNSEAN=4013456546080},{INFOLINK=HTML (Online)},{LOD=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Art. No.
ⁿ/ₐ
BZ
Type
ⁿ/ₐ
FUR
For panel thickness
ⁿ/ₐ
L
Length
[mm]
B
Width
[mm]
H
Height
[mm]
AO
Exit opening Ø
[mm]
LHMAX
Max. luminaire or loudspeaker installation height
[mm]
RF
Tube entries up to M25
ⁿ/ₐ
LF
Cable entries up to Ø 13.5 mm
ⁿ/ₐ
LEDL
LED luminaires
[W]
HALOGENL
Halogen luminaires
[W]
ETAZ
ETA approval
ⁿ/ₐ
ENO
E-Number
ⁿ/ₐ
CNSMASSEXACT
Individual net weight
[g]
CNSVOLUMEEXACT
Single volume
[l]
CNSEAN
EAN-Code
ⁿ/ₐ
INFOTEXT
Infotext
ⁿ/ₐ
9435-03
9435-03
Fire protection housing F...
2 x 12.5 mm
320
270
150
180
150
2
2
34
75
applied for
920 848 209
2644.4
16.269
4013456546080
Fire protection housing F...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
9435-04 - Fire protection housing FlamoX®EI30
HELIA
19.10.2021
9435-03 - Fire protection housing FlamoX®EI30
AGRO
19.10.2021
Bottom Part 9003 (S.3.1.22/23) - Hydrant VARIO 2.0
vonRoll hydro
20.03.2024
519-00 - Above ground hydrant of stainless steel with predetermined breakin...
HAWLE
23.02.2024
490-00 - Freeflow underground hydrant
HAWLE
23.02.2024
9300-22 - Thermox® universal housing with front plate in mineral fibreboard
AGRO
19.10.2021
HaloX 180 Ortbeton - HaloX 180 Ortbeton
HELIA
19.10.2021
3237 - TopTherm filter-and-fan units - air throughput 20 m³/h
Rittal
20.07.2021
9350-21 - Installation housing Enox
AGRO
19.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表