Advertising
Catalog navigation
CAD model selection
Filter settings

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HAVIT
    FH / FH-X - SAE-split flange halves
    HAVIT
    VF / VF-X - SAE-flange clamp
    HAVIT
    SFS / SFX - SAE-flange head
    HAVIT
    HF - SAE-split flange - flat
    VOSS
    SAE flange halves, high pressure (6000 psi), single parts - Hole pattern template according to SAE J 518 C / ISO 6162
    HAVIT
    AFS / AFX - SAE-Pipe threaded flange BSPP
    HAVIT
    BS / BS-X - SAE-Flange plug
    HAVIT
    GFS / GFX - SAE-butt weld flange - metric pipe - companion
    Parker
    FHS EO - SAE Split flange halves
    HAVIT
    SFCE / SFCE-X - SAE-Flange adapter metric 24° DIN 3901
    HAVIT
    AFC / AFC-X - SAE-Socket weld flange 500 PSI
    VOSS
    SAE flange halves, standard series (3000 psi) single parts - Hole pattern template according to SAE J 518 C / ISO 6162
    HAVIT
    DSFS / DSFX - SAE-welding head - coupling
    HAVIT
    RRF / RRF-X - SAE-Retainring flange
Previews
3D
Dimension
2D
Download CAD models