您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Jaws
Gressel
Powered by
CAD模型選擇
Standard jaw - Top jaws
20.03.2023
Stepped jaw - Top jaws
20.03.2023
Stepped jaw 17 mm - Top jaws
20.03.2023
Stepped jaw coated 5 mm - Top jaws
20.03.2023
Stepped jaw 18 mm and 3 mm grip - Top jaws
20.03.2023
Stepped jaw width 18 mm and 3 mm grip - Top jaws
23.09.2022
Stepped grip jaw 3 mm - Top jaws
20.03.2023
Stepped grip jaw 5 mm - Top jaws
20.03.2023
Stepped grip jaw 8 mm - Top jaws
20.03.2023
Stepped grip jaw 8 mm with T-slot - Top jaws
20.03.2023
Stepped grip jaw 5 mm with T-slot - Top jaws
20.03.2023
Stepped grip jaw 3 mm with T-slot - Top jaws
20.03.2023
Positioning strip for stepped grip jaws with T-slot - Top jaws
20.03.2023
Ground jaw - Top jaws
20.03.2023
Grip jaw - Top jaws
20.03.2023
Prismatic jaw - Top jaws
20.03.2023
Soft jaw - Top jaws
20.03.2023
Serrated jaws - Top jaws
20.03.2023
Spring leaf pull-down jaws - Top jaws
20.03.2023
Pull-down jaw with spring plate - Top jaws
20.03.2023
Precision pull-down jaws - Top jaws
20.03.2023
Clamping jaw with positioning pins - pen right - Top jaws
20.03.2023
Clamping jaw with positioning pins - pen left - Top jaws
20.03.2023
Intermediate jaw - Top jaws
20.03.2023
Stepped grefors jaw - Top jaws
20.03.2023
Ground jaw height=22 mm - Top jaws
20.03.2023
Ground jaw height=22 mm - Top jaws
20.03.2023
Soft jaw height=22mm - Top jaws
20.03.2023
Serrated jaws height=22mm - Top jaws
20.03.2023
Ground jaw height=35 mm - Top jaws
20.03.2023
Serrated jaw height=35 mm - Top jaws
20.03.2023
Grip jaw Height=35 mm - Top jaws
20.03.2023
Serrated jaw 35 mm - Top jaws
20.03.2023
Universal stepped jaw - Top jaws
20.03.2023
Grip jaw reversible 22 mm and 35 mm - Top jaws
20.03.2023
Grip jaw reversible 2 mm vertical and horizontal - Top jaws
20.03.2023
Grip jaw reversible 3 mm vertical and 5 mm horizontal - Top jaws
20.03.2023
Prismatic jaw Ø11-22 mm - Top jaws
20.03.2023
Stepped grip jaw 5 mm - Top jaws
20.03.2023
Stepped grip jaw 3 mm - Top jaws
20.03.2023
Grip jaw - Top jaws
20.03.2023
Ground jaw - Top jaws
20.03.2023
Coated jaw - Top jaws
20.03.2023
Stepped jaw coated 5 mm - Top jaws
20.03.2023
Smooth VS jaw - Top jaws
20.03.2023
Grip jaw VS - Top jaws
20.03.2023
Soft jaw horizontal - Top jaws
20.03.2023
Stepped prismatic jaw 72/80 - Top jaws
20.03.2023
Stepped prismatic jaw 100/125 - Top jaws
20.03.2023
Stepped jaw milled 72/80 - Top jaws
20.03.2023
Stepped jaw milled 100/125 - Top jaws
20.03.2023
6-fold reversible jaw - Accessories
11.10.2022
Jaw with positioning pins
08.12.2022
6-fold Reversible jaw carbide-grip - Accessories
03.02.2023
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.