您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: GIMOTA
Created: 16.01.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
GIMOTA
Cable connector M12, D-coded, 4pol, pin contact
GIMOTA
GTM12 - GTB12
Powered by
CAD模型選擇
{gimota/gtm12_gtb12/cable_plug_m12_d_coded_4pol_pin.prj},{NB=GTM12-D-4-MP},{COMPANY=GIMOTA},{L1=48.3},{D1=16},{G1=12x1},{SW1=14},{SW2=13},{B1=0.7},{B2=2},{B3=3.25},{B4=0.9},{B5=3.4},{D2=15},{D3=14},{D4=13},{D5=10.8},{D6=10.5},{D7=8.4},{D8=9},{D9=1},{D10=5},{F1=1},{H1=0.5},{H2=7.3},{H3=9.2},{H4=7.7},{K1=0.2},{K2=3.2},{K3=0.5},{K4=0.4},{L2=15},{L3=6},{L4=11},{L5=15.3},{L6=6.5},{L7=5},{L8=0.8},{L9=0.5},{L10=9.4},{L11=1},{N1=6},{N2=4},{N3=2},{N4=80},{SWL1=4},{SWL2=6},{SWL3=3},{W1=45},{W2=60},{W3=16.5},{W4=30},{G1M=12},{G1P=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
COMPANY
Company
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
L1
[mm]
D1
[mm]
G1
[mm]
SW1
[mm]
SW2
[mm]
GTM12-D-4-MP
GIMOTA
GTM12-D-4-MP
48.3
16
12x1
14
13
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Cable connector M12, D-coded, 4pol, socket contact
GIMOTA
09.11.2023
Cable connector M12, D-coded, 4pol, 100°, socket contact
GIMOTA
09.11.2023
Bulkhead M12, D-coded, 4pol, socket contact
GIMOTA
09.11.2023
Cable-Plug B12, Bayonet, D-coded, 4Pol, pin, 100°
GIMOTA
09.11.2023
SQEG - Branch tee pressure gauge fitting
CHELIC
10.07.2020
SQKZ - Branch A
CHELIC
10.07.2020
SQMH - Bulkhead union
CHELIC
24.07.2020
MSQB - Rounded straight (Male)
CHELIC
10.07.2020
QSN - Speed control
CHELIC
24.07.2020
SPP - Nipple
CHELIC
10.07.2020
MSQC - Mini type straight (Male)
CHELIC
10.07.2020
SQSL - Long elbow
CHELIC
10.07.2020
SQHJ - Nipple fitting
CHELIC
10.07.2020
SQG - Straight (Female)
CHELIC
10.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表