您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
FPA90-BT-CG - 90° elbow, swivel brass conduit fitting with integral cable strain relief
Flexicon
Non-metallic conduits and fittings
FPA
90 Degree
Powered by
CAD模型選擇
{flexicon/1_non_metallic_conduit_and_fittings/fpa/90_degree/fpa_90_cable_gland.prj},{NB=FPA21-BM20-CG-90},{CLR=Black as standard},{CT=FPA},{NW=17},{CS=21.000},{T1=BM20-CG},{NDM=20.000},{KDM=18.160},{A=M20x1.5},{B=12},{C=81},{D=32},{E=13},{F=24},{G=24},{R=30.425},{W=3.000},{L=21.900},{TFL2=1.500},{TFL3=1.400},{X=30.000},{Y=6.500},{C2=22.750},{CNSMAT=PA66 & Nickel Plated Brass},{INFO=HTML (online)},{HEXAC=32.000},{HEXL=5.000},{B2=14.000},{C3=68.000},{TFL=3.000},{BD=18.000},{BAF=17.000},{MHEXL=7.000},{SMCL=5.000},{LMCL=13.000},{SW=30.000},{CNL=24.400},{RL=27.000},{RD=21.200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
CLR
Colour
ⁿ/ₐ
NW
European size
ⁿ/ₐ
CS
Conduit size
[mm]
A
Thread
ⁿ/ₐ
B
Length
[mm]
C
Height
[mm]
D
Diameter
[mm]
E
Diameter
[mm]
F
Width across flats
[mm]
G
Width across flats
[mm]
CNSMAT
Material
ⁿ/ₐ
FPA13-BM16-CG-90
FPA13-BM16-CG-90
Black as standard
10
13.000
M16x1.5
12
69
24
10
20
20
PA66 & Nickel Plated Bras...
FPA16-BM16-CG-90
FPA16-BM16-CG-90
Black as standard
12
16.000
M16x1.5
12
74
29
10
20
20
PA66 & Nickel Plated Bras...
FPA16-BM20-CG-90
FPA16-BM20-CG-90
Black as standard
12
16.000
M20x1.5
12
79
29
13
24
24
PA66 & Nickel Plated Bras...
FPA21-BM20-CG-90
FPA21-BM20-CG-90
Black as standard
17
21.000
M20x1.5
12
81
32
13
24
24
PA66 & Nickel Plated Bras...
FPA28-BM25-CG-90
FPA28-BM25-CG-90
Black as standard
23
28.000
M25x1.5
12
95
44
17
29
29
PA66 & Nickel Plated Bras...
FPA34-BM32-CG-90
FPA34-BM32-CG-90
Black as standard
29
34.000
M32x1.5
15
110
51
21
36
38
PA66 & Nickel Plated Bras...
FPA42-BM40-CG-90
FPA42-BM40-CG-90
Black as standard
36
42.000
M40x1.5
15
125
63
28
45
50
PA66 & Nickel Plated Bras...
FPA42-BM50-CG-90
FPA42-BM50-CG-90
Black as standard
36
42.000
M50x1.5
15
126
63
35
54
56
PA66 & Nickel Plated Bras...
FPA54-BM50-CG-90
FPA54-BM50-CG-90
Black as standard
48
54.000
M50x1.5
15
131
76
35
54
56
PA66 & Nickel Plated Bras...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TC - Thread converters
Flexicon
11.11.2020
FPA-BT-CG - Straight conduit fitting with integral cable strain relief
Flexicon
11.11.2020
FPA45-BT-CG - 45° elbow, swivel brass conduit fitting with integral cable s...
Flexicon
11.11.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表