您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
HG-PET022 - Wire braiding made of PET monofiles, round braiding
Flexa
Special conduits
Powered by
CAD模型選擇
{flexa/special_conduits/hg_pet022.prj},{NB=FLEXA HG-PET022 10239602038},{AUS=black},{AUSX= 'black', 'black', 'grey', 'grey'},{ID=25},{C=82},{AP1=28.0},{AP2=38.0},{FI=25.0},{FA=26.0},{VERS1=7},{GEW=0.024},{VPE=100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ART
FLEXA No.
ⁿ/ₐ
ID
Trade size Ø
[mm]
C
Coverage
[%]
AP1
Application min.
[mm]
AP2
Application max.
[mm]
GEW
Weight
[kg/m]
VPE
Packing unit
[m]
FLEXA HG-PET022 102396020...
10239602008
4
85
4.0
8.0
0.006
200
FLEXA HG-PET022 102396020...
10239602011
5
89
3.0
11.0
0.007
200
FLEXA HG-PET022 102396020...
10239602014
8
81
6.0
14.0
0.010
150
FLEXA HG-PET022 102396020...
10239602020
10
79
8.0
20.0
0.012
15
FLEXA HG-PET022 102396020...
10239602025
15
81
13.0
25.0
0.013
100
FLEXA HG-PET022 102396020...
10239602030
18
71
15.0
30.0
0.015
100
FLEXA HG-PET022 102396020...
10239602038
25
82
28.0
38.0
0.024
100
FLEXA HG-PET022 102396020...
10239602050
30
73
23.0
50.0
0.034
100
FLEXA HG-PET022 102396020...
10239602060
36
75
34.0
60.0
0.042
100
FLEXA HG-PET022 102396020...
10239602080
50
78
45.0
80.0
0.051
50
FLEXA HG-PET022 102396920...
10239692011
5
89
3.0
10.0
0.007
15
FLEXA HG-PET022 102396920...
10239692014
8
81
6.0
14.0
0.010
12
FLEXA HG-PET022 102396920...
10239692020
10
79
8.0
20.0
0.012
12
FLEXA HG-PET022 102396920...
10239692025
15
81
13.0
25.0
0.013
6
FLEXA HG-PET022 102396920...
10239692050
30
73
23.0
50.0
0.034
6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BPA66-CC - Polyamide braided hose, cold cut version
FRÄNKISCHE INDUSTRIAL PIPES
21.12.2021
FLEXAspiral PA 12 - Spiral binding
Flexa
01.03.2022
WGF-LA - Woven glass fiber hose
FRÄNKISCHE INDUSTRIAL PIPES
13.12.2021
BPET-CC - PET braided hose, cold cut version
FRÄNKISCHE INDUSTRIAL PIPES
21.12.2021
WPET-HS - Woven hose, heat-shrinkable
FRÄNKISCHE INDUSTRIAL PIPES
13.12.2021
FGB-SC-75 - BraceSLEEVE Geflechtsschläuche feuerresistent, FGB-SC-7.5, Glas...
WISKA
18.12.2023
BPET-V0 - PET braided hose
FRÄNKISCHE INDUSTRIAL PIPES
21.12.2021
FGB-SC-25 - BraceSLEEVE Geflechtsschläuche, FGB-SC-2.5, Glasfaser mit Spezi...
WISKA
18.12.2023
HG-PET-SV - Sleeving made of PET monofilament, self-closin
Flexa
01.03.2022
WPET-SC - Woven hose, selfclosing
FRÄNKISCHE INDUSTRIAL PIPES
13.12.2021
HG-PA - Wire braiding made of polyamide monofiles, round braiding
Flexa
01.03.2022
FDW-VA - Special protective conduit helix for sensor technology and beam wa...
Flexa
21.03.2022
Wire mesh 3 x 40 mm zinc coated - Panels and working plates
Unimotion
05.05.2022
GN 224.5 - Stainless Steel-Finger handles
Ganter
12.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表