RQH - Tubing holder with through hole for fastening by screws. Ribbed fixing for strain relief
Flexa
FLEXAquick
Powered by
CAD模型選擇
{flexa/flexaquick_connectors/rqh.prj},{NB=FLEXA RQH 15030025213},{VERS1=4},{AUS=1.000},{AD=18.5},{NPT=},{A=24.5},{B=29.0},{C=12.6},{D=18.0},{E=15.0},{H1=5.5},{B1=20.0},{B2=18.0},{B3=12.0},{B4=12.6},{R=4.5},{ADH=18.0},{DH=10.5},{H2=10.0},{H3=5.00},{FORM_DBS=6},{WS=0.001},{GEW=0.56},{VPE=50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ART
FLEXA No.
ⁿ/ₐ
AD
Trade size
[mm]
NPT
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
H1
Bore hole
[mm]
GEW
Weight
[kg/100]
VPE
Packing unit
[piece(s)]
FLEXA RQH 15030025207
15030025207
10.0
19.5
19.0
8.4
13.0
15.0
5.5
0.39
50
FLEXA RQH 15030025209
15030025209
13.0
1/4"
19.5
22.6
9.3
14.5
15.0
5.5
0.42
50
FLEXA RQH 15030025211
15030025211
15.8
5/16"
21.5
25.4
11.2
16.1
15.0
5.5
0.56
50
FLEXA RQH 15030025213
15030025213
18.5
24.5
29.0
12.6
18.0
15.0
5.5
0.56
50
FLEXA RQH 15030025216
15030025216
21.2
26.5
33.0
16.6
21.0
15.0
6.5
0.65
50
FLEXA RQH 15030025221
15030025221
28.5
3/4"
34.7
39.4
20.4
22.7
15.0
6.5
0.88
25
FLEXA RQH 15030025229
15030025229
34.5
1"
40.0
44.4
25.6
26.0
15.0
6.5
0.92
25
FLEXA RQH 15030025236
15030025236
42.5
1 1/4"
54.0
55.5
30.1
30.0
20.0
6.5
1.28
25
FLEXA RQH 15030025248
15030025248
54.5
67.0
69.0
38.1
39.0
17.0
6.5
1.74
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RQHD - Cover for tubing clamp RQH
Flexa
06.12.2023
RQS - One-piece tubing holder with through hole for fastening by screws. Ri...
Flexa
06.12.2023
RQW-P - Plastic elbow connector, quick-type, PG outer thread acc. to DIN 40...
Flexa
06.12.2023
RQG-P - Plastic quick screw connector with PG outer thread acc. to DIN 4043...
Flexa
06.12.2023
RQA - Terminal sleeve
Flexa
06.12.2023
RQHG - Tubing holder with through hole for fastening by screws. Ribbed fixi...
Flexa
06.12.2023
FH - Support for PMA COFLEX
PMA
28.11.2023
ROHRflex PA6 - ROHRflex corrugated all-plastic tubings
Flexa
06.12.2023
RQW-M - Plastic elbow connector, quick-type, metric outer thread acc. to EN...
Flexa
06.12.2023
KSM-M - Cable gland with PG outer thread acc. to EN 60423
Flexa
22.03.2022
RQG-M - Plastic quick screw connector with metric outer thread acc. to EN 6...
Flexa
06.12.2023
RQG-N - Plastic quick screw connector with NPT- outer thread
Flexa
22.03.2022
RQW-N - Plastic elbow connector, quick-type, CTG outer thread acc. to NPT
Flexa
06.12.2023
RQH - Tubing holder with through hole for fastening by screws. Ribbed fixin...
DKC
10.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表