您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
EW 45-P - Connector body of 45°-angle version hexagon wrench surface with conduit connecting thread, hexagon pressure nut, plastic sealing, one-part thread ferrule, according to US and Canadian commercial sizes
Flexa
Protective conduit
EW 45 Multipart metal screwed conduit connector of 45°-angle version, export version with UL and CSA approval
Powered by
CAD模型選擇
{flexa/connectors/ew_45/ew_45-p.prj},{NB=FLEXA EW 45-P 10611000013},{AD=3/8\"},{PG=13,5},{ART=10611000013},{ARTOLD=0611.000.013},{CD=12,5 x 18,0},{I=10.2},{B=29.0},{C=12.0},{D=57.0},{SW1=26.0},{SW2=22.0},{C1=5.000},{C2=1.800},{C3=7.700},{C4=12.900},{C5=42.000},{B1=24.600},{B2=16.300},{B3=24.000},{R=15.000},{B4=20.000},{GEWA=20.400},{PMETR=1.410},{SA=18.000},{GEW=8.100},{VPE=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
AD
[mm]
PG
DIN 40430
ⁿ/ₐ
ART
FLEXA No.
ⁿ/ₐ
CD
[mm]
I
Smallest Inner-ø
[mm]
B
Largest Outer-ø
[mm]
C
Lenght of thread
[mm]
D
Total Lenght
[mm]
SW1
Wrench size across flats
[mm]
SW2
Wrench size across flats
[mm]
GEW
Weight
[kg/100]
VPE
Packing unit
[piece(s)]
FLEXA EW 45-P 10611000111
5/16"
11
10611000111
10,0 x 14,5
8.3
29.0
12.0
57.0
26.0
22.0
7.700
10
FLEXA EW 45-P 10611000011
3/8"
11
10611000011
12,5 x 18,0
10.2
29.0
12.0
57.0
26.0
22.0
7.700
10
FLEXA EW 45-P 10611000113
5/16"
13,5
10611000113
10,0 x 14,5
8.3
29.0
12.0
57.0
26.0
22.0
8.100
10
FLEXA EW 45-P 10611000013
3/8"
13,5
10611000013
12,5 x 18,0
10.2
29.0
12.0
57.0
26.0
22.0
8.100
10
FLEXA EW 45-P 10611000016
1/2"
16
10611000016
16,0 x 21,0
13.9
32.7
13.0
60.0
29.0
27.0
11.600
10
FLEXA EW 45-P 10611000021
3/4"
21
10611000021
21,0 x 26,5
18.5
38.7
15.0
70.0
35.0
33.0
16.600
5
FLEXA EW 45-P 10611000029
1"
29
10611000029
26,5 x 33,0
23.8
50.0
15.0
75.0
45.0
42.0
31.500
5
FLEXA EW 45-P 10611000036
1 1/4"
36
10611000036
35,5 x 42,0
31.8
60.0
16.0
98.0
54.0
51.0
53.200
2
FLEXA EW 45-P 10611000048
2"
48
10611000048
51,5 x 60,0
47.8
85.0
20.0
134.0
77.0
74.0
132.000
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EW 90-P - Connector body of 90°-angle version hexagon wrench surface with c...
Flexa
22.03.2022
EW 45-M - Connector body of 45°-angle version hexagon wrench surface with c...
Flexa
22.03.2022
LTS-45FMC 45° Elbow Fixed Comp. Fitting, Ext. Thread
HellermannTyton
17.06.2024
EEM - Terminal sleeve/ferrule Brass for conduit
Flexa
01.03.2022
1803-FG - MJ-Flange 45° Code 62
Brennan Industries
26.01.2021
NPT 45° fitting,Compact, male,nickel plated brass - Sealtite Fittings
Anamet Europe
04.04.2019
ISO 90° fitting,Compact, male, IP 65 nickel plated brass - Multitite FCE-LF...
Anamet Europe
24.04.2019
NPT 45° fitting,male, stainless steel AISI-304 - Sealtite Fittings
Anamet Europe
04.04.2019
EE - Terminal sleeves/ferrules Brass
Flexa
22.03.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表