您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
GMK-M (METR) - Counternut especially for plastic threads
Flexa
accessories
GMK - Counternut
Powered by
CAD模型選擇
{flexa/accessories/gmk/gmk_m.prj},{NB=FLEXA GMK-M 10309000250},{ART=10309000250},{ARTOLD=0309.000.250},{COLOR=black},{METR=M50},{SW=60.0},{S=5.0},{EM=64.000},{GKD=48.160},{GEW=1.080},{VPE=25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
ART
FLEXA No.
ⁿ/ₐ
COLOR
ⁿ/ₐ
METR
EN 60423
ⁿ/ₐ
SW
[mm]
S
[mm]
GEW
Weight
[kg/100]
VPE
Packing unit
[piece(s)]
FLEXA GMK-M 10309000210
10309000210
black
M10
14.0
2.5
0.040
100
FLEXA GMK-M 10309000212
10309000212
black
M12
15.0
2.8
0.100
100
FLEXA GMK-M 10309000216
10309000216
black
M16
19.0
2.8
0.150
100
FLEXA GMK-M 10309000220
10309000220
black
M20
24.0
3.0
0.230
100
FLEXA GMK-M 10309000225
10309000225
black
M25
30.0
3.5
0.260
100
FLEXA GMK-M 10309000232
10309000232
black
M32
36.0
4.0
0.380
100
FLEXA GMK-M 10309000240
10309000240
black
M40
46.0
5.0
0.660
50
FLEXA GMK-M 10309000250
10309000250
black
M50
60.0
5.0
1.080
25
FLEXA GMK-M 10309000263
10309000263
black
M63
70.0
6.0
1.900
10
FLEXA GMK-M 10309000012
10309000012
gray
M12
15.0
2.8
0.400
100
FLEXA GMK-M 10309000016
10309000016
gray
M16
19.0
2.8
0.100
100
FLEXA GMK-M 10309000020
10309000020
gray
M20
24.0
3.0
0.150
100
FLEXA GMK-M 10309000025
10309000025
gray
M25
30.0
3.5
0.230
100
FLEXA GMK-M 10309000032
10309000032
gray
M32
36.0
4.0
0.260
100
FLEXA GMK-M 10309000040
10309000040
gray
M40
46.0
5.0
0.380
50
FLEXA GMK-M 10309000050
10309000050
gray
M50
60.0
5.0
0.660
25
FLEXA GMK-M 10309000063
10309000063
gray
M63
70.0
6.0
1.900
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GMK-M (PG) - Counternut especially for plastic threads
Flexa
01.03.2022
RQG1-M - Plastic quick screw connector,conically sealing, with metric outer...
Flexa
06.12.2023
ROHRflex PA6 - ROHRflex corrugated all-plastic tubings
Flexa
06.12.2023
Accessories locknut PA - metric
Pflitsch
24.11.2021
RQHG - Tubing holder with through hole for fastening by screws. Ribbed fixi...
Flexa
06.12.2023
RQG-M - Plastic quick screw connector with metric outer thread acc. to EN 6...
Flexa
06.12.2023
FRH-M - Flat-sealing, especially for protective rate IP 68 and high mechani...
Flexa
01.03.2022
RQG-Duo-M - Plastic connector, straight, separable, outer thread, especiall...
Flexa
22.03.2022
OR-M - O-ring
Flexa
01.03.2022
RQW-M - Plastic elbow connector, quick-type, metric outer thread acc. to EN...
Flexa
06.12.2023
50.2xx PAzzzz - Hexagonal locknut metric
Jacob
12.12.2022
BW-M - Screw connector fastening angle / Angle sheet with a through-hole an...
Flexa
22.03.2022
GM-M - Counternut
Flexa
01.03.2022
2xx PAzzzz - Hexagonal locknut PG
Jacob
12.12.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表