您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
7T Series - Thermostats and Thermoigrostat
Finder
Powered by
CAD模型選擇
{finder/7t.prj},{NB=7T8100002301},{SHA256=3qD/rT98pmRVXhJ1uA8v/qNkhBAh0GEBSodOWxZfC+8=},{INAME=7t8100002301},{NAME=7t8100002301},{NNCUSTOM=7T Series},{NTCUSTOM=Thermostats and Thermoigrostat},{NBCUSTOM=7T8100002301},{LINACUSTOM=7T8100002301},{STEPFILE=7T81.stp},{PNGFILE=7T81_2301-panel-thermostat.png},{CODE=7T8100002301},{VAR0=Type 7T.81 panel thermostats, compact size (17.5 mm wide), controls the ON/OFF operation of a panel heaterFeatures include: Bimetallic contact, Wide adjustment range, Long electrical life, 35 mm rail (EN 60715) mounting}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
VAR0
Description
ⁿ/ₐ
7T5102304360
7T5102304360
Type 7T. 51 is a panel th...
7T8100002301
7T8100002301
Type 7T. 81 panel thermos...
7T8100002303
7T8100002303
Type 7T. 81 panel thermos...
7T8100002401
7T8100002401
Type 7T. 81 panel thermos...
7T8100002403
7T8100002403
Type 7T. 81 panel thermos...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
7H Series - Panel Heaters
Finder
27.05.2022
7L Series - Led panel light for electrical enclosures
Finder
27.05.2022
7F Series - Filter Fans
Finder
27.05.2022
ALISSO - Lamp with upper and lower light with mirror fixing
INDA
08.03.2024
22 Series - Modular contactors
Finder
27.05.2022
MEDO 60 SQUARE DALI - Indoor LED surface ceiling luminares
SLV
12.07.2023
GARDENIA - LED lamp with wall fixing
INDA
08.03.2024
Ha-VIS eCon 3080BT-A
HARTING
14.04.2022
3240 - TopTherm filter-and-fan units - air throughput 180 m³/h
Rittal
20.07.2021
NARCISO - LED lamp with room light diffuser and wall fixing
INDA
08.03.2024
HEAD PIECE RING NUT
Metalwork
21.07.2022
9350-21 - Installation housing Enox
KAISER
21.02.2023
MEDO 90 - Indoor LED surface ceiling luminares
SLV
12.07.2023
GERBERA - lamp with satined glass diffuser and central mirror
INDA
08.03.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表