您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VZBE A - 球阀
Festo
产品 (A - Z)
V
VZBE
Powered by
CAD模型選擇
{festo/parts/v/vzbe/vzbe_asmtab.prj},{NB=8096944 VZBE-3/8-T-63-F-3L-F04-M-V15V15},{TNR=8096944},{TYP=VZBE-3/8-T-63-F-3L-F04-M-V15V15},{DN=10},{D=11.000},{D1=3/8 NPT},{D2=0.000},{D3=6.000},{D4=0.000},{D5=42.000},{D6=0.000},{L1=75.700},{L2=112.000},{B1=37.300},{B2=22.500},{H=75.700},{H1=9.000},{H2=38.200},{SW1=26.000},{SW2=9.000},{CNSMASSEXACT=0.700},{VERS=3},{GTIN=4052568453466}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
DN
[mm]
D
[mm]
D1
螺纹
ⁿ/ₐ
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
L1
[mm]
L2
[mm]
B1
[mm]
B2
[mm]
H
[mm]
H1
[mm]
H2
[mm]
SW1
[mm]
SW2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8096663 VZBE-1/4-T-63-T-2...
8096663
VZBE-1/4-T-63-T-2-F0304-M...
8
11.600
1/4 NPT
36.000
42.000
38.000
5.500
5.500
65.000
114.500
0.000
0.000
35.300
7.500
61.000
19.200
9.000
0.500
4052568453343
8096664 VZBE-3/8-T-63-T-2...
8096664
VZBE-3/8-T-63-T-2-F0304-M...
10
12.500
3/8 NPT
36.000
42.000
38.000
5.500
5.500
65.000
114.500
0.000
0.000
35.300
7.500
61.000
22.500
9.000
0.500
4052568453350
8096665 VZBE-1/2-T-63-T-2...
8096665
VZBE-1/2-T-63-T-2-F0304-M...
15
15.000
1/2 NPT
36.000
42.000
44.000
5.500
5.500
65.000
114.500
0.000
0.000
36.400
7.100
62.700
26.000
9.000
0.600
4052568453367
8096666 VZBE-3/4-T-63-T-2...
8096666
VZBE-3/4-T-63-T-2-F0304-M...
20
20.000
3/4 NPT
36.000
42.000
52.000
5.500
5.500
75.000
114.500
0.000
0.000
39.500
7.300
65.100
32.000
9.000
0.700
4052568453374
8096667 VZBE-1-T-63-T-2-F...
8096667
VZBE-1-T-63-T-2-F0405-M-V...
25
25.000
1 NPT
42.000
50.000
60.500
5.500
7.000
85.000
140.000
0.000
0.000
49.000
11.000
76.500
37.500
11.000
1.100
4052568453381
8096668 VZBE-11/4-T-63-T-...
8096668
VZBE-11/4-T-63-T-2-F0405-...
32
32.000
1-1/4 NPT
42.000
50.000
74.000
5.500
7.000
101.000
140.000
0.000
0.000
54.200
11.500
82.000
48.000
11.000
1.700
4052568453398
8096669 VZBE-11/2-T-63-T-...
8096669
VZBE-11/2-T-63-T-2-F0507-...
40
38.000
1-1/2 NPT
50.000
70.000
86.000
7.000
9.000
112.000
172.000
0.000
0.000
64.600
12.400
102.000
55.000
14.000
2.600
4052568453404
8096670 VZBE-2-T-63-T-2-F...
8096670
VZBE-2-T-63-T-2-F0507-M-V...
50
50.000
2 NPT
50.000
70.000
102.000
7.000
9.000
130.000
172.000
0.000
0.000
72.500
13.600
110.100
67.000
14.000
3.700
4052568453411
8096671 VZBE-21/2-T-63-T-...
8096671
VZBE-21/2-T-63-T-2-F0710-...
65
63.000
2-1/2 NPT
70.000
102.000
129.000
9.000
11.000
162.000
325.000
0.000
0.000
92.000
16.300
127.300
85.000
17.000
5.900
4052568453428
8096672 VZBE-3-T-63-T-2-F...
8096672
VZBE-3-T-63-T-2-F0710-M-V...
80
76.000
3 NPT
70.000
102.000
146.500
9.000
11.000
188.000
325.000
0.000
0.000
100.000
16.300
136.300
100.000
17.000
8.600
4052568453435
8096673 VZBE-4-T-63-T-2-F...
8096673
VZBE-4-T-63-T-2-F1012-M-V...
100
96.000
4 NPT
102.000
125.000
186.400
11.000
13.000
224.000
325.000
0.000
0.000
130.000
20.500
168.000
130.000
22.000
16.700
4052568453442
8096943 VZBE-1/4-T-63-F-3...
8096943
VZBE-1/4-T-63-F-3L-F04-M-...
8
11.000
1/4 NPT
0.000
6.000
0.000
42.000
0.000
75.700
112.000
37.300
22.500
75.700
9.000
38.200
26.000
9.000
0.800
4052568453459
8096944 VZBE-3/8-T-63-F-3...
8096944
VZBE-3/8-T-63-F-3L-F04-M-...
10
11.000
3/8 NPT
0.000
6.000
0.000
42.000
0.000
75.700
112.000
37.300
22.500
75.700
9.000
38.200
26.000
9.000
0.700
4052568453466
8096945 VZBE-1/2-T-63-F-3...
8096945
VZBE-1/2-T-63-F-3L-F04-M-...
15
12.700
1/2 NPT
0.000
6.000
0.000
42.000
0.000
75.700
112.000
37.300
22.500
75.700
9.000
38.200
26.000
9.000
0.700
4052568453473
8096946 VZBE-3/4-T-63-F-3...
8096946
VZBE-3/4-T-63-F-3L-F04-M-...
20
16.000
3/4 NPT
0.000
6.000
0.000
42.000
0.000
86.600
112.000
44.700
28.000
82.700
9.000
45.200
33.000
9.000
1.100
4052568453480
8096947 VZBE-1-T-63-F-3L-...
8096947
VZBE-1-T-63-F-3L-F05-M-V1...
25
20.000
1 NPT
0.000
7.000
0.000
50.000
0.000
102.400
136.500
51.400
32.700
95.000
11.100
56.500
39.000
11.000
1.700
4052568453497
8096948 VZBE-11/4-T-63-F-...
8096948
VZBE-11/4-T-63-F-3L-F05-M...
32
25.000
1-1/4 NPT
0.000
7.000
0.000
50.000
0.000
118.200
188.000
57.700
37.000
104.400
11.100
60.900
53.000
11.000
2.400
4052568453503
8096949 VZBE-11/2-T-63-F-...
8096949
VZBE-11/2-T-63-F-3L-F0507...
40
32.000
1-1/2 NPT
7.000
9.000
50.000
70.000
0.000
125.800
197.500
62.700
24.500
119.750
14.200
78.250
60.000
14.000
3.600
4052568453510
8096950 VZBE-2-T-63-F-3L-...
8096950
VZBE-2-T-63-F-3L-F0507-M-...
50
38.100
2 NPT
7.000
9.000
50.000
70.000
0.000
149.000
197.500
74.600
50.500
128.850
14.200
87.350
72.000
14.000
5.800
4052568453527
8096951 VZBE-1/4-T-63-F-3...
8096951
VZBE-1/4-T-63-F-3T-F04-M-...
8
11.000
1/4 NPT
0.000
6.000
0.000
42.000
0.000
75.700
112.000
37.300
22.500
75.700
9.000
38.200
26.000
9.000
0.800
4052568453534
8096952 VZBE-3/8-T-63-F-3...
8096952
VZBE-3/8-T-63-F-3T-F04-M-...
10
11.000
3/8 NPT
0.000
6.000
0.000
42.000
0.000
75.700
112.000
37.300
22.500
75.700
9.000
38.200
26.000
9.000
0.700
4052568453541
8096953 VZBE-1/2-T-63-F-3...
8096953
VZBE-1/2-T-63-F-3T-F04-M-...
15
12.700
1/2 NPT
0.000
6.000
0.000
42.000
0.000
75.700
112.000
37.300
22.500
75.700
9.000
38.200
26.000
9.000
0.700
4052568453558
8096954 VZBE-3/4-T-63-F-3...
8096954
VZBE-3/4-T-63-F-3T-F04-M-...
20
16.000
3/4 NPT
0.000
6.000
0.000
42.000
0.000
86.600
112.000
44.700
28.000
82.700
9.000
45.200
33.000
9.000
1.100
4052568453565
8096955 VZBE-1-T-63-F-3T-...
8096955
VZBE-1-T-63-F-3T-F05-M-V1...
25
20.000
1 NPT
0.000
7.000
0.000
50.000
0.000
102.400
136.500
51.400
32.700
95.000
11.100
56.500
39.000
11.000
1.700
4052568453572
8096956 VZBE-11/4-T-63-F-...
8096956
VZBE-11/4-T-63-F-3T-F05-M...
32
25.000
1-1/4 NPT
0.000
7.000
0.000
50.000
0.000
118.200
188.000
57.700
37.000
104.400
11.100
60.900
53.000
11.000
2.400
4052568453589
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
VZBF - 球阀
Festo
30.08.2023
Ball valves, 3-piece, full bore
Riegler
08.04.2016
VZBA - 球阀驱动单元
Festo
30.08.2023
VZBM-M - 球阀
Festo
30.08.2023
VZBE - 球阀
Festo
30.08.2023
VZBM-3 - 球阀
Festo
30.08.2023
VZBA-GGG-B1 - 球阀
Festo
24.06.2020
VZBD_A - 球阀
Festo
30.08.2023
BSCSF - 球阀 - PT 内螺纹·PT内螺纹 - 大流量型
Misumi
08.06.2021
Modèle 5329 - Barrel nipple NPT Length 101,6 mm - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
26.10.2021
QH - 球阀
Festo
29.08.2023
VZBM-A - 球阀驱动单元
Festo
30.08.2023
VZBF_A - 球阀
Festo
30.08.2023
VZBA-GGG - 球阀驱动单元
Festo
30.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表