您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
SNCS - 耳环安装件
Festo
产品 (A - Z)
S
SNCS
Powered by
CAD模型選擇
{festo/parts/s/sncs/sncs_asmtab.prj},{NB=174400 SNCS-63},{TNR=174400},{TYP=SNCS-63},{CX=16},{D=45},{DL=32},{D2=9.0},{E=75},{EP=15.0},{EX=21},{L=21},{L1=5},{L2=6.5},{MS=23},{R1=23.0},{TG=56.5},{A=900},{M=8},{DR=45},{ML=180},{CNSMASSEXACT=0.281},{GTIN=4052568014094}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
CX
[mm]
D
[mm]
DL
[mm]
D2
[mm]
E
[mm]
EP
[mm]
EX
[mm]
L
[mm]
L1
[mm]
L2
[mm]
MS
[mm]
R1
[mm]
TG
[mm]
A
[N]
M
[Nm]
DR
ⁿ/ₐ
ML
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
174397 SNCS-32
174397
SNCS-32
10
30
22
6.6
45
10.5
14
13
5
5.5
15
14.5
32.5
300
4
35
180
0.086
4052568014063
174398 SNCS-40
174398
SNCS-40
12
35
25
6.6
54
12.0
16
16
5
5.5
17
17.5
38.0
400
5
45
180
0.122
4052568014070
174399 SNCS-50
174399
SNCS-50
16
40
27
9.0
64
15.0
21
16
5
6.5
20
18.5
46.5
600
8
45
180
0.216
4052568014087
174400 SNCS-63
174400
SNCS-63
16
45
32
9.0
75
15.0
21
21
5
6.5
23
23.0
56.5
900
8
45
180
0.281
4052568014094
174401 SNCS-80
174401
SNCS-80
20
45
36
11.0
93
18.0
25
22
5
10.0
28
25.0
72.0
1500
10
55
180
0.557
4052568004866
174402 SNCS-100
174402
SNCS-100
20
55
41
11.0
109
18.0
25
27
5
10.0
30
100.0
89.0
2400
10
55
180
0.683
4052568014100
174403 SNCS-125
174403
SNCS-125
30
60
50
13.5
132
25.0
37
30
7
10.0
39
100.0
110.0
3000
24
55
180
1.369
4052568142797
2895925 SNCS-100-R3
2895925
SNCS-100-R3
20
55
41
11.0
109
18.0
25
27
5
10.0
30
0.0
89.0
2400
10
55
180
0.684
4052568267704
2895926 SNCS-125-R3
2895926
SNCS-125-R3
30
60
50
13.5
132
25.0
37
30
7
10.0
39
0.0
110.0
3000
24
55
180
1.369
4052568267711
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表