您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
ISO 4035 - Hexagon thin nuts (chamfered) - Product grades A and B
Fabory
3Nuts
Powered by
CAD模型選擇
{fabory/3_nuts/din_iso_4035.prj},{NB=Sechskantmutter ISO 4035 M12 01583.120.001(High)},{CNSORDERNO=01583.120.001},{D=12.000},{VARIANT=0},{PACKAGING=100},{FABNETWEIGHT=8.000},{P=1.750},{D2=16.600},{E=20.030},{M=6.000},{S=18.000},{NENNID=M12},{BRAND=Fabory},{STANDARD=ISO 4035},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Jam nut},{BASICMATERIAL=Steel},{GRADE=05},{SURFACETREATME=Plain},{HEADSHAPE=},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077235991},{INTRASTATCODE=7318169290},{ECLASS=23-11-07-01},{UNSPSC=31161727},{ETIM=},{FAB_NENN=M12},{FAB_GEO=Diameter (d)=M12;m (max.)=6;P=1.75;s=18},{FAB_ARTICLENUMBER=01583.120.001},{CNSAVOID=0},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
P
Pitch of bolt
[mm]
D2
Diameter min.
[mm]
E
Width across corners min.
[mm]
M
Total height max.
[mm]
S
Width across flat max.
[mm]
Hexagon thin nut ISO 4035...
47035.020.001
M2
2.000
Fabory
ISO 4035
Metric thread
Right
Jam nut
Brass
Cu2/Cu3
Hexagon
0.00005
Y
8717077258563
7415330000
23-11-07-01
31161727
100
0.400
3.100
4.320
1.200
4.000
Hexagon thin nut ISO 4035...
47035.025.001
M2,5
2.500
Fabory
ISO 4035
Metric thread
Right
Jam nut
Brass
Cu2/Cu3
Hexagon
0.00012
Y
8717077258570
7415330000
23-11-07-01
31161727
100
0.450
4.100
5.450
1.600
5.000
Hexagon thin nut ISO 4035...
11365.030.001
M3
3.000
Fabory
ISO 4035
Metric thread
Right
Jam nut
Steel
Free-cutting steel -04
Zinc plated Znthp/nc
Hexagon
0.00024
turned
Y
8717077246645
7318169290
23-11-07-01
31161727
1000
0.500
4.600
6.010
1.800
5.500
Hexagon thin nut ISO 4035...
47035.030.001
M3
3.000
Fabory
ISO 4035
Metric thread
Right
Jam nut
Brass
Cu2/Cu3
Hexagon
0.00020
Y
8717077258587
7415330000
23-11-07-01
31161727
100
0.500
4.600
6.010
1.800
5.500
Hexagon thin nut ISO 4035...
47036.030.001
M3
3.000
Fabory
ISO 4035
Metric thread
Right
Jam nut
Brass
Cu2/Cu3
Nickel plated
Hexagon
0.00040
Y
8717077258686
7415330000
23-11-07-01
31161727
100
0.500
4.600
6.010
1.800
5.500
Hexagon thin nut ISO 4035...
11365.040.001
M4
4.000
Fabory
ISO 4035
Metric thread
Right
Jam nut
Steel
Free-cutting steel -04
Zinc plated Znthp/nc
Hexagon
0.00051
turned
Y
8717077246652
7318169290
23-11-07-01
31161727
1000
0.700
5.900
7.660
2.200
7.000
Hexagon thin nut ISO 4035...
47035.040.001
M4
4.000
Fabory
ISO 4035
Metric thread
Right
Jam nut
Brass
Cu2/Cu3
Hexagon
0.00050
Y
8717077258594
7415330000
23-11-07-01
31161727
1000
0.700
5.900
7.660
2.200
7.000
Hexagon thin nut ISO 4035...
47036.040.001
M4
4.000
Fabory
ISO 4035
Metric thread
Right
Jam nut
Brass
Cu2/Cu3
Nickel plated
Hexagon
0.00050
Y
8717077258693
7415330000
23-11-07-01
31161727
100
0.700
5.900
7.660
2.200
7.000
Hexagon thin nut ISO 4035...
11365.050.001
M5
5.000
Fabory
ISO 4035
Metric thread
Right
Jam nut
Steel
Free-cutting steel -04
Zinc plated Znthp/nc
Hexagon
0.00098
turned
Y
8717077246669
7318169290
23-11-07-01
31161727
1000
0.800
6.900
8.790
2.700
8.000
Hexagon thin nut ISO 4035...
47035.050.001
M5
5.000
Fabory
ISO 4035
Metric thread
Right
Jam nut
Brass
Cu2/Cu3
Hexagon
0.00080
Y
8717077258600
7415330000
23-11-07-01
31161727
1000
0.800
6.900
8.790
2.700
8.000
Hexagon thin nut ISO 4035...
47036.050.001
M5
5.000
Fabory
ISO 4035
Metric thread
Right
Jam nut
Brass
Cu2/Cu3
Nickel plated
Hexagon
0.00080
Y
8717077258709
7415330000
23-11-07-01
31161727
100
0.800
6.900
8.790
2.700
8.000
Hexagon thin nut ISO 4035...
01588.060.001
M6
6.000
Fabory
ISO 4035
Metric thread
Right
Jam nut
Steel
Free-cutting steel -04
Zinc flake flZn/nc
Hexagon
0.00150
turned
Y
8717077236066
7318169290
23-11-07-01
31161727
1000
1.000
8.900
11.050
3.200
10.000
Hexagon thin nut ISO 4035...
11365.060.001
M6
6.000
Fabory
ISO 4035
Metric thread
Right
Jam nut
Steel
Free-cutting steel -04
Zinc plated Znthp/nc
Hexagon
0.00150
turned
Y
8717077246676
7318169290
23-11-07-01
31161727
100
1.000
8.900
11.050
3.200
10.000
Hexagon thin nut ISO 4035...
47035.060.001
M6
6.000
Fabory
ISO 4035
Metric thread
Right
Jam nut
Brass
Cu2/Cu3
Hexagon
0.00150
Y
8717077258617
7415330000
23-11-07-01
31161727
1000
1.000
8.900
11.050
3.200
10.000
Hexagon thin nut ISO 4035...
47036.060.001
M6
6.000
Fabory
ISO 4035
Metric thread
Right
Jam nut
Brass
Cu2/Cu3
Nickel plated
Hexagon
0.00140
Y
8717077258716
7415330000
23-11-07-01
31161727
100
1.000
8.900
11.050
3.200
10.000
Hexagon thin nut ISO 4035...
01588.080.001
M8
8.000
Fabory
ISO 4035
Metric thread
Right
Jam nut
Steel
Free-cutting steel -04
Zinc flake flZn/nc
Hexagon
0.00290
turned
Y
8717077236073
7318169290
23-11-07-01
31161727
1000
1.250
11.600
14.380
4.000
13.000
Hexagon thin nut ISO 4035...
11365.080.001
M8
8.000
Fabory
ISO 4035
Metric thread
Right
Jam nut
Steel
Free-cutting steel -04
Zinc plated Znthp/nc
Hexagon
0.00087
turned
Y
8717077246683
7318169290
23-11-07-01
31161727
1000
1.250
11.600
14.380
4.000
13.000
Hexagon thin nut ISO 4035...
47035.080.001
M8
8.000
Fabory
ISO 4035
Metric thread
Right
Jam nut
Brass
Cu2/Cu3
Hexagon
0.00290
Y
8717077258624
7415330000
23-11-07-01
31161727
100
1.250
11.600
14.380
4.000
13.000
Hexagon thin nut ISO 4035...
47036.080.001
M8
8.000
Fabory
ISO 4035
Metric thread
Right
Jam nut
Brass
Cu2/Cu3
Nickel plated
Hexagon
0.00290
Y
8717077258723
7415330000
23-11-07-01
31161727
100
1.250
11.600
14.380
4.000
13.000
Hexagon thin nut ISO 4035...
01583.100.001
M10
10.000
Fabory
ISO 4035
Metric thread
Right
Jam nut
Steel
05
Plain
Hexagon
0.00600
Y
8717077235984
7318169290
23-11-07-01
31161727
500
1.500
14.600
17.770
5.000
16.000
Hexagon thin nut ISO 4035...
01584.100.001
M10
10.000
Fabory
ISO 4035
Metric thread
Right
Jam nut
Steel
05
Zinc plated
Hexagon
0.00600
Y
8717077236028
7318169290
23-11-07-01
31161727
500
1.500
14.600
17.770
5.000
16.000
Hexagon thin nut ISO 4035...
01588.100.001
M10
10.000
Fabory
ISO 4035
Metric thread
Right
Jam nut
Steel
Free-cutting steel -04
Zinc flake flZn/nc
Hexagon
0.00557
turned
Y
8717077236080
7318169290
23-11-07-01
31161727
500
1.500
14.600
17.770
5.000
16.000
Hexagon thin nut ISO 4035...
47035.100.001
M10
10.000
Fabory
ISO 4035
Metric thread
Right
Jam nut
Brass
Cu2/Cu3
Hexagon
0.00561
Y
8717077258631
7415330000
23-11-07-01
31161727
500
1.500
14.600
17.770
5.000
16.000
Hexagon thin nut ISO 4035...
47036.100.001
M10
10.000
Fabory
ISO 4035
Metric thread
Right
Jam nut
Brass
Cu2/Cu3
Nickel plated
Hexagon
0.00532
Y
8717077258730
7415330000
23-11-07-01
31161727
100
1.500
14.600
17.770
5.000
16.000
Hexagon thin nut ISO 4035...
01583.120.001
M12
12.000
Fabory
ISO 4035
Metric thread
Right
Jam nut
Steel
05
Plain
Hexagon
0.00800
Y
8717077235991
7318169290
23-11-07-01
31161727
100
1.750
16.600
20.030
6.000
18.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RFK - Blind-rivet nut, knurled shank, type RFK
KVT Fastening
22.12.2023
ISO 4032 - Hexagon nuts, style 1 - Product grades A and B
Fabory
13.02.2023
ISO 7090 - Plain washers, chamfered, normal series, product grade A
Fabory
13.02.2023
RSK 90 - Blind-rivet nut, knurled shank, type RSK
KVT Fastening
22.12.2023
DIN 936 - Hexagon thin nuts, form B
Fabory
13.02.2023
DIN ≈7500-1 - Linsenschrauben mit Innensechsrund
Fabory
13.02.2023
DIN 125-1 B - Washers, product grade A, up to hardness 250 HV, primarily fo...
Fabory
13.02.2023
ISO 4035 - Hexagon thin nuts, (chamfered)
Chinese Manufacturers
27.05.2014
DIN 934 - Hexagon nuts
Fabory
13.02.2023
ISO 10642 - Hexagon socket countersunk head screws
Fabory
21.04.2022
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
ISO 4762 BUMAX 88 - Hexagon Socket Head Cap Screw ISO 4762
BUMAX
28.04.2023
ISO 8675 - Hexagon thin nuts with metric fine pitch thread, Product grades ...
Fabory
13.02.2023
DIN 935-1 - Hexagon slotted, and castle nuts, metric coarse and fine pitch ...
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表