您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 985 - Prevailing torque type hexagon nuts with non-metallic, low type
Fabory
3Nuts
Powered by
CAD模型選擇
{fabory/3_nuts/din_985.prj},{NB=Sechskantmutter DIN 985 M16 12348.160.001(High)},{CNSORDERNO=12348.160.001},{D=16.000},{VARIANT=0},{PACKAGING=50},{FABNETWEIGHT=29.840},{P=2.000},{DA=17.300},{M=16.000},{M1=10.500},{S=24.000},{VERS=1.000},{NENNID=M16},{BRAND=Fabory},{STANDARD=DIN 985 (1987)},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Nylon insert lock nut},{BASICMATERIAL=Steel},{GRADE=|8|},{SURFACETREATME=Zinc plated},{HEADSHAPE=},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=ISO7040,NFE25-412},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715493855724},{INTRASTATCODE=7318166090},{ECLASS=23-11-07-05},{UNSPSC=31161727},{ETIM=EC002382},{FAB_NENN=M16},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
P
Threaded pitch
[mm]
DA
Inner diameter of countersunk max.
[mm]
M
Overall height max.
[mm]
M1
Wrenching height min.
[mm]
S
Across-flats-dimension max.
[mm]
Hexagon nut DIN 985 M3
12300.030.001
M3
3.000
Fabory
DIN 985 (1987)
Metric thread
Right
Nylon insert lock nut
Steel
?|5|
Zinc plated
Hexagon
0.00047
ISO7040,NFE25-412
Y
8715492576804
7318166090
23-11-07-05
31161727
EC002382
250
0.500
3.450
4.000
2.400
5.500
Hexagon nut DIN 985 M3
12302.030.001
M3
3.000
Fabory
DIN 985 (1987)
Metric thread
Right
Nylon insert lock nut
Steel
?|5|
Zinc plated yellow passiv...
Hexagon
0.00047
ISO7040,NFE25-412
N
8715492577078
7318166090
23-11-07-05
31161727
EC002382
250
0.500
3.450
4.000
2.400
5.500
Hexagon nut DIN 985 M3
12310.030.001
M3
3.000
Fabory
DIN 985 (1987)
Metric thread
Right
Nylon insert lock nut
Steel
?|5|
Zinc plated
Hexagon
0.00047
ISO7040,NFE25-412
large pack
Y
8715492577238
7318166090
23-11-07-05
31161727
EC002382
2500
0.500
3.450
4.000
2.400
5.500
Hexagon nut DIN 985 M3
12348.030.001
M3
3.000
Fabory
DIN 985 (1987)
Metric thread
Right
Nylon insert lock nut
Steel
|8|
Zinc plated
Hexagon
0.00040
ISO7040,NFE25-412
Y
8717077067660
7318166090
23-11-07-05
31161727
EC002382
1000
0.500
3.450
4.000
2.400
5.500
Hexagon nut DIN 985 M3
12349.030.001
M3
3.000
Fabory
DIN 985 (1987)
Metric thread
Right
Nylon insert lock nut
Steel
|8|
Zinc plated Znthp/nc
Hexagon
0.00040
ISO7040,NFE25-412
Y
8717077216570
7318166090
23-11-07-05
31161727
EC002382
1000
0.500
3.450
4.000
2.400
5.500
Hexagon nut DIN 985 M3
51730.030.001
M3
3.000
Fabory
DIN 985 (1987)
Metric thread
Right
Nylon insert lock nut
Stainless steel
A2
Hexagon
0.00047
ISO7040,NFE25-412
Y
8715492307576
7318163990
23-11-07-05
31161727
EC002382
200
0.500
3.450
4.000
2.400
5.500
Hexagon nut DIN 985 M3
55730.030.001
M3
3.000
Fabory
DIN 985 (1987)
Metric thread
Right
Nylon insert lock nut
Stainless steel
A4
Hexagon
0.00047
ISO7040,NFE25-412
Y
8715492352644
7318163990
23-11-07-05
31161727
EC002382
200
0.500
3.450
4.000
2.400
5.500
Hexagon nut DIN 985 M3
45110.030.001
M3
3.000
Fabory
DIN ?985 (1987)
Metric thread
Right
Nylon insert lock nut
Aluminium
Dural
Hexagon
0.00031
"ISO?7040;NF?E25-412"
N
8715494315166
7616100099
23-11-07-05
31161727
EC002382
0
0.500
3.450
4.000
2.400
5.500
Hexagon nut DIN 985 M4
12300.040.001
M4
4.000
Fabory
DIN 985 (1987)
Metric thread
Right
Nylon insert lock nut
Steel
?|5|
Zinc plated
Hexagon
0.00082
ISO7040,NFE25-412
Y
8715492576811
7318166090
23-11-07-05
31161727
EC002382
250
0.700
4.600
5.000
2.900
7.000
Hexagon nut DIN 985 M4
12302.040.001
M4
4.000
Fabory
DIN 985 (1987)
Metric thread
Right
Nylon insert lock nut
Steel
?|5|
Zinc plated yellow passiv...
Hexagon
0.00091
ISO7040,NFE25-412
N
8715492577092
7318166090
23-11-07-05
31161727
EC002382
250
0.700
4.600
5.000
2.900
7.000
Hexagon nut DIN 985 M4
12310.040.001
M4
4.000
Fabory
DIN 985 (1987)
Metric thread
Right
Nylon insert lock nut
Steel
?|5|
Zinc plated
Hexagon
0.00080
ISO7040,NFE25-412
large pack
Y
8715492577245
7318166090
23-11-07-05
31161727
EC002382
2500
0.700
4.600
5.000
2.900
7.000
Hexagon nut DIN 985 M4
12348.040.001
M4
4.000
Fabory
DIN 985 (1987)
Metric thread
Right
Nylon insert lock nut
Steel
|8|
Zinc plated
Hexagon
0.00082
ISO7040,NFE25-412
Y
8715494186186
7318166090
23-11-07-05
31161727
EC002382
250
0.700
4.600
5.000
2.900
7.000
Hexagon nut DIN 985 M4
12349.040.001
M4
4.000
Fabory
DIN 985 (1987)
Metric thread
Right
Nylon insert lock nut
Steel
|8|
Zinc plated Znthp/nc
Hexagon
0.00074
ISO7040,NFE25-412
Y
8717077216587
7318166090
23-11-07-05
31161727
EC002382
1000
0.700
4.600
5.000
2.900
7.000
Hexagon nut DIN 985 M4
46040.040.001
M4
4.000
Fabory
DIN 985 (1987)
Metric thread
Right
Nylon insert lock nut
Brass
Cu2/Cu3
Hexagon
0.00090
ISO7040,NFE25-412
Y
8717077230132
7415330000
23-11-07-05
31161727
EC002382
100
0.700
4.600
5.000
2.900
7.000
Hexagon nut DIN 985 M4
51729.040.001
M4
4.000
Fabory
DIN 985 (1987)
Metric thread
Right
Nylon insert lock nut
Stainless steel
A2
METALFORM
Hexagon
0.00091
ISO7040,NFE25-412
Y
8715492307484
7318163990
23-11-07-05
31161727
EC002382
100
0.700
4.600
5.000
2.900
7.000
Hexagon nut DIN 985 M4
51730.040.001
M4
4.000
Fabory
DIN 985 (1987)
Metric thread
Right
Nylon insert lock nut
Stainless steel
A2
Hexagon
0.00087
ISO7040,NFE25-412
Y
8715492307583
7318163990
23-11-07-05
31161727
EC002382
200
0.700
4.600
5.000
2.900
7.000
Hexagon nut DIN 985 M4
55730.040.001
M4
4.000
Fabory
DIN 985 (1987)
Metric thread
Right
Nylon insert lock nut
Stainless steel
A4
Hexagon
0.00091
ISO7040,NFE25-412
Y
8715492352651
7318163990
23-11-07-05
31161727
EC002382
200
0.700
4.600
5.000
2.900
7.000
Hexagon nut DIN 985 M4
45110.040.001
M4
4.000
Fabory
DIN ?985 (1987)
Metric thread
Right
Nylon insert lock nut
Aluminium
Dural
Hexagon
0.00036
"ISO?7040;NF?E25-412"
N
8715494315173
7616100099
23-11-07-05
31161727
EC002382
0
0.700
4.600
5.000
2.900
7.000
Hexagon nut DIN 985 M5
12300.050.001
M5
5.000
Fabory
DIN 985 (1987)
Metric thread
Right
Nylon insert lock nut
Steel
?|5|
Zinc plated
Hexagon
0.00102
ISO7040,NFE25-412
Y
8715492576828
7318166090
23-11-07-05
31161727
EC002382
250
0.800
5.750
5.000
3.200
8.000
Hexagon nut DIN 985 M5
12302.050.001
M5
5.000
Fabory
DIN 985 (1987)
Metric thread
Right
Nylon insert lock nut
Steel
?|5|
Zinc plated yellow passiv...
Hexagon
0.00104
ISO7040,NFE25-412
N
8715492577108
7318166090
23-11-07-05
31161727
EC002382
250
0.800
5.750
5.000
3.200
8.000
Hexagon nut DIN 985 M5
12310.050.001
M5
5.000
Fabory
DIN 985 (1987)
Metric thread
Right
Nylon insert lock nut
Steel
?|5|
Zinc plated
Hexagon
0.00140
ISO7040,NFE25-412
large pack
Y
8715492577252
7318166090
23-11-07-05
31161727
EC002382
2500
0.800
5.750
5.000
3.200
8.000
Hexagon nut DIN 985 M5
12348.050.001
M5
5.000
Fabory
DIN 985 (1987)
Metric thread
Right
Nylon insert lock nut
Steel
|8|
Zinc plated
Hexagon
0.00104
ISO7040,NFE25-412
Y
8715493855663
7318166090
23-11-07-05
31161727
EC002382
250
0.800
5.750
5.000
3.200
8.000
Hexagon nut DIN 985 M5
12349.050.001
M5
5.000
Fabory
DIN 985 (1987)
Metric thread
Right
Nylon insert lock nut
Steel
|8|
Zinc plated Znthp/nc
Hexagon
0.00105
ISO7040,NFE25-412
Y
8717077216594
7318166090
23-11-07-05
31161727
EC002382
1000
0.800
5.750
5.000
3.200
8.000
Hexagon nut DIN 985 M5
12410.050.001
M5
5.000
Fabory
DIN 985 (1987)
Metric thread
Right
Nylon insert lock nut
Steel
|10|
Zinc plated
Hexagon
0.00108
ISO7040,NFE25-412
Y
8715492578488
7318166090
23-11-07-05
31161727
EC002382
250
0.800
5.750
5.000
3.200
8.000
Hexagon nut DIN 985 M5
46040.050.001
M5
5.000
Fabory
DIN 985 (1987)
Metric thread
Right
Nylon insert lock nut
Brass
Cu2/Cu3
Hexagon
0.00103
ISO7040,NFE25-412
Y
8717077230149
7415330000
23-11-07-05
31161727
EC002382
100
0.800
5.750
5.000
3.200
8.000
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 125-1 A - Washers, product grade A, up to hardness 250 HV, primarily fo...
Fabory
13.02.2023
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
DIN 934 - Hexagon nuts
Fabory
13.02.2023
ISO 4014 (DIN 931) - Hexagon head bolts with shank, product groups A and B
Fabory
21.04.2022
DIN 982 - Prevailing torque type hexagon nuts with non-metallic insert, hig...
Fabory
13.02.2023
ISO 10642 - Hexagon socket countersunk head screws
Fabory
21.04.2022
DIN 439 B - Hex nuts, lower form B
Fabory
13.02.2023
DIN 6923 - Hexagon nuts with flange
Fabory
13.02.2023
DIN 9021 - Washer with outside diameter ca. 3 x nominal thread diameter
Fabory
13.02.2023
DIN 127 B - Spring lock washers, form B
Fabory
13.02.2023
DIN 1587 - Hexagon cap nuts, high form
Fabory
13.02.2023
ISO 7380-1 - Button head screws: Hexagon socket button head screws
Fabory
21.04.2022
DIN ≈127 B - Spring lock washers, form B
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表