您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 551 - Slotted set screws with flat point
Fabory
2 Socket products & Set screws
Powered by
CAD模型選擇
{fabory/2_socket_products_and_set_screws/din_551.prj},{NB=Gewindestift DIN 551 - M6x10 20010.060.010(High)},{CNSORDERNO=20010.060.010},{D=6.000},{L=10.000},{PACKAGING=500},{VARIANT=0},{FABNETWEIGHT=1.600},{P=1.000},{N=1.000},{T=2.900},{NENNID=M6X10},{BRAND=Fabory},{STANDARD=DIN 551},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Slotted set screw},{BASICMATERIAL=Steel},{GRADE=14H},{SURFACETREATME=Plain},{HEADSHAPE=},{DRIVINGFEATURE=Slotted},{COLOR=},{COMPARABLESTAN=ISO4766,NEN1487,NFE25-160},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492602053},{INTRASTATCODE=7318154290},{ECLASS=23-11-03-02},{UNSPSC=31161505},{ETIM=EC002390},{FAB_NENN=M6x10},{FAB_GEO=},{FAB_ARTICLENUMBER=20010.060.010},{CNSAVOID=0},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
L
Nominal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
D3
Thread core diameter
[mm]
P
Threaded pitch
[mm]
N
Width of slot
[mm]
T
Depth of the driving feature max.
[mm]
Slotted set screw DIN 551...
20010.016.002
M1,6X2
1.600
2.000
Fabory
DIN 551
Metric thread
Right
Slotted set screw
Steel
14H
Plain
Slotted
0.00002
ISO4766,NEN1487,NFE25-160
Y
8717077068254
7318154290
23-11-03-02
31161505
EC002390
100
1.171
0.350
0.250
1.060
Slotted set screw DIN 551...
51292.016.002
M1,6X2
1.600
2.000
Fabory
DIN 551
Metric thread
Right
Slotted set screw
Stainless steel
A1/A2
Slotted
0.00002
ISO4766,NEN1487,NFE25-160
Y
8715494106924
73181535
23-11-03-02
31161505
EC002390
200
1.171
0.350
0.250
1.060
Slotted set screw DIN 551...
20010.016.003
M1,6X3
1.600
3.000
Fabory
DIN 551
Metric thread
Right
Slotted set screw
Steel
14H
Plain
Slotted
0.00003
ISO4766,NEN1487,NFE25-160
Y
8717077068261
7318154290
23-11-03-02
31161505
EC002390
100
1.171
0.350
0.250
1.060
Slotted set screw DIN 551...
51292.016.003
M1,6X3
1.600
3.000
Fabory
DIN 551
Metric thread
Right
Slotted set screw
Stainless steel
A1/A2
Slotted
0.00003
ISO4766,NEN1487,NFE25-160
Y
8715494106931
73181535
23-11-03-02
31161505
EC002390
200
1.171
0.350
0.250
1.060
Slotted set screw DIN 551...
51292.016.004
M1,6X4
1.600
4.000
Fabory
DIN 551
Metric thread
Right
Slotted set screw
Stainless steel
A1/A2
Slotted
0.00000
ISO4766,NEN1487,NFE25-160
Y
8715494590815
73181535
23-11-03-02
31161505
EC002390
200
1.171
0.350
0.250
1.060
Slotted set screw DIN 551...
51292.016.005
M1,6X5
1.600
5.000
Fabory
DIN 551
Metric thread
Right
Slotted set screw
Stainless steel
A1/A2
Slotted
0.00006
ISO4766,NEN1487,NFE25-160
Y
8715494106948
73181535
23-11-03-02
31161505
EC002390
200
1.171
0.350
0.250
1.060
Slotted set screw DIN 551...
20010.020.003
M2X3
2.000
3.000
Fabory
DIN 551
Metric thread
Right
Slotted set screw
Steel
14H
Plain
Slotted
0.00005
ISO4766,NEN1487,NFE25-160
Y
8717077068278
7318154290
23-11-03-02
31161505
EC002390
200
1.509
0.400
0.250
1.200
Slotted set screw DIN 551...
51292.020.002
M2X2
2.000
2.000
Fabory
DIN 551
Metric thread
Right
Slotted set screw
Stainless steel
A1/A2
Slotted
0.00003
ISO4766,NEN1487,NFE25-160
Y
8715494106955
73181535
23-11-03-02
31161505
EC002390
200
1.509
0.400
0.250
1.200
Slotted set screw DIN 551...
51292.020.003
M2X3
2.000
3.000
Fabory
DIN 551
Metric thread
Right
Slotted set screw
Stainless steel
A1/A2
Slotted
0.00005
ISO4766,NEN1487,NFE25-160
Y
8715494106962
73181535
23-11-03-02
31161505
EC002390
200
1.509
0.400
0.250
1.200
Slotted set screw DIN 551...
20010.020.004
M2X4
2.000
4.000
Fabory
DIN 551
Metric thread
Right
Slotted set screw
Steel
14H
Plain
Slotted
0.00007
ISO4766,NEN1487,NFE25-160
Y
8717077068285
7318154290
23-11-03-02
31161505
EC002390
200
1.509
0.400
0.250
1.200
Slotted set screw DIN 551...
51292.020.004
M2X4
2.000
4.000
Fabory
DIN 551
Metric thread
Right
Slotted set screw
Stainless steel
A1/A2
Slotted
0.00007
ISO4766,NEN1487,NFE25-160
Y
8715494106979
73181535
23-11-03-02
31161505
EC002390
200
1.509
0.400
0.250
1.200
Slotted set screw DIN 551...
20010.020.005
M2X5
2.000
5.000
Fabory
DIN 551
Metric thread
Right
Slotted set screw
Steel
14H
Plain
Slotted
0.00009
ISO4766,NEN1487,NFE25-160
Y
8717077068292
7318154290
23-11-03-02
31161505
EC002390
200
1.509
0.400
0.250
1.200
Slotted set screw DIN 551...
51292.020.005
M2X5
2.000
5.000
Fabory
DIN 551
Metric thread
Right
Slotted set screw
Stainless steel
A1/A2
Slotted
0.00009
ISO4766,NEN1487,NFE25-160
Y
8715494106986
73181535
23-11-03-02
31161505
EC002390
200
1.509
0.400
0.250
1.200
Slotted set screw DIN 551...
20010.020.006
M2X6
2.000
6.000
Fabory
DIN 551
Metric thread
Right
Slotted set screw
Steel
14H
Plain
Slotted
0.00012
ISO4766,NEN1487,NFE25-160
Y
8717077068308
7318154290
23-11-03-02
31161505
EC002390
200
1.509
0.400
0.250
1.200
Slotted set screw DIN 551...
51292.020.006
M2X6
2.000
6.000
Fabory
DIN 551
Metric thread
Right
Slotted set screw
Stainless steel
A1/A2
Slotted
0.00010
ISO4766,NEN1487,NFE25-160
Y
8715494106993
73181535
23-11-03-02
31161505
EC002390
200
1.509
0.400
0.250
1.200
Slotted set screw DIN 551...
20010.020.008
M2X8
2.000
8.000
Fabory
DIN 551
Metric thread
Right
Slotted set screw
Steel
14H
Plain
Slotted
0.00014
ISO4766,NEN1487,NFE25-160
Y
8717077068315
7318154290
23-11-03-02
31161505
EC002390
200
1.509
0.400
0.250
1.200
Slotted set screw DIN 551...
51292.020.008
M2X8
2.000
8.000
Fabory
DIN 551
Metric thread
Right
Slotted set screw
Stainless steel
A1/A2
Slotted
0.00014
ISO4766,NEN1487,NFE25-160
Y
8715494107006
73181535
23-11-03-02
31161505
EC002390
200
1.509
0.400
0.250
1.200
Slotted set screw DIN 551...
51292.020.010
M2X10
2.000
10.000
Fabory
DIN 551
Metric thread
Right
Slotted set screw
Stainless steel
A1/A2
Slotted
0.00018
ISO4766,NEN1487,NFE25-160
Y
8715494107013
73181535
23-11-03-02
31161505
EC002390
200
1.509
0.400
0.250
1.200
Slotted set screw DIN 551...
51292.020.012
M2X12
2.000
12.000
Fabory
DIN 551
Metric thread
Right
Slotted set screw
Stainless steel
A1/A2
Slotted
0.00020
ISO4766,NEN1487,NFE25-160
Y
8715494107020
73181535
23-11-03-02
31161505
EC002390
200
1.509
0.400
0.250
1.200
Slotted set screw DIN 551...
20010.025.003
M2,5X3
2.500
3.000
Fabory
DIN 551
Metric thread
Right
Slotted set screw
Steel
14H
Plain
Slotted
0.00008
ISO4766,NEN1487,NFE25-160
Y
8717077068322
7318154290
23-11-03-02
31161505
EC002390
200
1.948
0.450
0.400
1.330
Slotted set screw DIN 551...
51292.025.003
M2,5X3
2.500
3.000
Fabory
DIN 551
Metric thread
Right
Slotted set screw
Stainless steel
A1/A2
Slotted
0.00008
ISO4766,NEN1487,NFE25-160
Y
8715494107037
73181535
23-11-03-02
31161505
EC002390
200
1.948
0.450
0.400
1.330
Slotted set screw DIN 551...
20010.025.004
M2,5X4
2.500
4.000
Fabory
DIN 551
Metric thread
Right
Slotted set screw
Steel
14H
Plain
Slotted
0.00011
ISO4766,NEN1487,NFE25-160
Y
8717077068339
7318154290
23-11-03-02
31161505
EC002390
200
1.948
0.450
0.400
1.330
Slotted set screw DIN 551...
51292.025.004
M2,5X4
2.500
4.000
Fabory
DIN 551
Metric thread
Right
Slotted set screw
Stainless steel
A1/A2
Slotted
0.00011
ISO4766,NEN1487,NFE25-160
Y
8715494107044
73181535
23-11-03-02
31161505
EC002390
200
1.948
0.450
0.400
1.330
Slotted set screw DIN 551...
20010.025.005
M2,5X5
2.500
5.000
Fabory
DIN 551
Metric thread
Right
Slotted set screw
Steel
14H
Plain
Slotted
0.00014
ISO4766,NEN1487,NFE25-160
Y
8717077068346
7318154290
23-11-03-02
31161505
EC002390
200
1.948
0.450
0.400
1.330
Slotted set screw DIN 551...
51292.025.005
M2,5X5
2.500
5.000
Fabory
DIN 551
Metric thread
Right
Slotted set screw
Stainless steel
A1/A2
Slotted
0.00014
ISO4766,NEN1487,NFE25-160
Y
8715494095006
73181535
23-11-03-02
31161505
EC002390
200
1.948
0.450
0.400
1.330
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN ≈916 - Hexagon socket set screws with cup point
Fabory
21.04.2022
DIN 553 - Slotted set screws with cone point
Fabory
21.04.2022
DIN 914 - Hexagon socket set screws with cone point
Fabory
21.04.2022
DIN 910 - Hexagon head screws plugs with collar, cylindrical thread, rule e...
Fabory
13.02.2023
ISO 4026 - Steel 45 H zinc-plated
Böllhoff
26.10.2021
DIN 913 - Hexagon socket set screws with flat point
Fabory
21.04.2022
DIN 551 (ISO 4766) - FN 348 - 14 H/22 H, verzinkt blau - Slotted set screws...
SFS Group Schweiz AG
24.05.2024
ISO 10642 - Hexagon socket countersunk head screws
Fabory
21.04.2022
DIN 965 A-H - Cross recessed H countersunk (flat) head screws, thread up to...
Fabory
13.02.2023
TSS Type TRJ - Radial Oil Seal TRJ
Trelleborg
21.07.2023
DIN 6325 - Parallel pins, hardened, tolerance zone m6
Fabory
13.02.2023
DIN 84 - Slotted cheese head screws, accordingin to ISO 1207
Fabory
13.02.2023
0255 - Direct-acting 2/2 way plunger valve
Buerkert
08.12.2023
DIN 427 - Slotted headless screws with chamfered end
Fabory
21.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表