您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
BS 2470 V2 HSHCS - BS Hexagon Socket Head Cap Screws
Fabory
2 Socket products & Set screws
Powered by
CAD模型選擇
{fabory/2_socket_products_and_set_screws/bs_2470_v2_hshcs.prj},{NB=Hexagon Socket Head Cap Screw BS 2470 V2 1/2x2 1/407200.127.060},{CNSORDERNO=07200.127.060},{D1=0.5000},{L1=2.250},{FABNETWEIGHT=72.900},{TT1=12.000},{P=2.5400},{LT=1.500},{LG=2.000},{LB=1.380},{S=0.450},{A=0.750},{H=0.500},{F=0.020},{C=0.010},{J=0.375},{K=0.245},{G=0.190},{LOD=MIN},{NORMSIZE=1},{D=1/2},{L=2 1/4},{CNSAVOID=0},{CNSNN=ASME B18.3 BS HSHCS},{BRAND=Fabory},{STANDARD=BS ≈2470},{THREAD=British Standard Whitworth},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Socket cap screw},{BASICMATERIAL=Steel},{GRADE=12.9},{SURFACETREATME=Plain},{HEADSHAPE=Cylindrical head},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492076120}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Indication
ⁿ/ₐ
NORMSIZE
Nominal Size
[Inch]
D
Nominal Diameter
[Inch]
L
Length
[Inch]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat code
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging unit
[PCS]
TT
Thread Type
ⁿ/ₐ
TT1
Thread per Inchs
ⁿ/ₐ
LT
Length of Thread
[Inch]
LG
Length
[Inch]
LB
Length
[Inch]
S
Head Side Height
[Inch]
A
Head Diameter max
[Inch]
H
Head Height max
[Inch]
F
Fillet radius
[Inch]
C
Radius
[Inch]
JFRAC
Hex. Socket Size Fract.
[Inch]
J
Socket Size Decimal
[Inch]
K
Key Engagement
[Inch]
G
Wall Thickness
[Inch]
LOD
ⁿ/ₐ
Hexagon Socket Head Cap S...
07200.127.020
1/2x3/4
1
1/2
3/4
Fabory
BS ≈2470
British Standard Whitwort...
Right
Socket cap screw
Steel
12.9
Plain
Cylindrical head
0.03550
Y
8715492076014
7318156890
31161605
EC002356
BSF
12.000
0.542
1.000
0.380
0.450
0.750
0.500
0.020
0.010
3/8
0.375
0.245
0.190
Hexagon Socket Head Cap S...
07200.127.025
1/2x1
1
1/2
1
Fabory
BS ≈2470
British Standard Whitwort...
Right
Socket cap screw
Steel
12.9
Plain
Cylindrical head
0.03950
Y
8715492076038
7318156890
31161605
EC002356
BSF
12.000
0.792
1.000
0.380
0.450
0.750
0.500
0.020
0.010
3/8
0.375
0.245
0.190
Hexagon Socket Head Cap S...
07200.127.030
1/2x1 1/4
1
1/2
1 1/4
Fabory
BS ≈2470
British Standard Whitwort...
Right
Socket cap screw
Steel
12.9
Plain
Cylindrical head
0.04350
Y
8715492076045
7318156890
31161605
EC002356
BSF
12.000
1.042
1.000
0.380
0.450
0.750
0.500
0.020
0.010
3/8
0.375
0.245
0.190
Hexagon Socket Head Cap S...
07200.127.040
1/2x1 1/2
1
1/2
1 1/2
Fabory
BS ≈2470
British Standard Whitwort...
Right
Socket cap screw
Steel
12.9
Plain
Cylindrical head
0.05330
Y
8715492076076
7318156890
31161605
EC002356
BSF
12.000
1.292
1.000
0.380
0.450
0.750
0.500
0.020
0.010
3/8
0.375
0.245
0.190
Hexagon Socket Head Cap S...
07200.127.045
1/2x1 3/4
1
1/2
1 3/4
Fabory
BS ≈2470
British Standard Whitwort...
Right
Socket cap screw
Steel
12.9
Plain
Cylindrical head
0.05820
Y
8715492076090
7318156890
31161605
EC002356
BSF
12.000
1.500
2.000
1.380
0.450
0.750
0.500
0.020
0.010
3/8
0.375
0.245
0.190
Hexagon Socket Head Cap S...
07200.127.050
1/2x2
1
1/2
2
Fabory
BS ≈2470
British Standard Whitwort...
Right
Socket cap screw
Steel
12.9
Plain
Cylindrical head
0.06310
Y
8715492076106
7318156890
31161605
EC002356
BSF
12.000
1.500
2.000
1.380
0.450
0.750
0.500
0.020
0.010
3/8
0.375
0.245
0.190
Hexagon Socket Head Cap S...
07200.127.060
1/2x2 1/4
1
1/2
2 1/4
Fabory
BS ≈2470
British Standard Whitwort...
Right
Socket cap screw
Steel
12.9
Plain
Cylindrical head
0.07290
Y
8715492076120
7318156890
31161605
EC002356
BSF
12.000
1.500
2.000
1.380
0.450
0.750
0.500
0.020
0.010
3/8
0.375
0.245
0.190
Hexagon Socket Head Cap S...
07200.127.065
1/2x2 1/2
1
1/2
2 1/2
Fabory
BS ≈2470
British Standard Whitwort...
Right
Socket cap screw
Steel
12.9
Plain
Cylindrical head
0.07780
Y
8715492076144
7318156890
31161605
EC002356
BSF
12.000
1.500
2.000
1.380
0.450
0.750
0.500
0.020
0.010
3/8
0.375
0.245
0.190
Hexagon Socket Head Cap S...
07200.127.070
1/2x2 3/4
1
1/2
2 3/4
Fabory
BS ≈2470
British Standard Whitwort...
Right
Socket cap screw
Steel
12.9
Plain
Cylindrical head
0.08270
Y
8715492076151
7318156890
31161605
EC002356
BSF
12.000
1.500
3.000
2.380
0.450
0.750
0.500
0.020
0.010
3/8
0.375
0.245
0.190
Hexagon Socket Head Cap S...
07200.127.075
1/2x3
1
1/2
3
Fabory
BS ≈2470
British Standard Whitwort...
Right
Socket cap screw
Steel
12.9
Plain
Cylindrical head
0.08760
Y
8715492076168
7318156890
31161605
EC002356
BSF
12.000
1.500
3.000
2.380
0.450
0.750
0.500
0.020
0.010
3/8
0.375
0.245
0.190
Hexagon Socket Head Cap S...
07200.127.080
1/2x3 1/4
1
1/2
3 1/4
Fabory
BS ≈2470
British Standard Whitwort...
Right
Socket cap screw
Steel
12.9
Plain
Cylindrical head
0.09250
Y
8715492076182
7318156890
31161605
EC002356
BSF
12.000
1.500
3.000
2.380
0.450
0.750
0.500
0.020
0.010
3/8
0.375
0.245
0.190
Hexagon Socket Head Cap S...
07200.127.090
1/2x3 1/2
1
1/2
3 1/2
Fabory
BS ≈2470
British Standard Whitwort...
Right
Socket cap screw
Steel
12.9
Plain
Cylindrical head
0.10200
Y
8715492076199
7318156890
31161605
EC002356
BSF
12.000
1.500
3.000
2.380
0.450
0.750
0.500
0.020
0.010
3/8
0.375
0.245
0.190
Hexagon Socket Head Cap S...
07200.127.100
1/2x4
1
1/2
4
Fabory
BS ≈2470
British Standard Whitwort...
Right
Socket cap screw
Steel
12.9
Plain
Cylindrical head
0.11200
Y
8715492076205
7318156890
31161605
EC002356
BSF
12.000
1.500
4.000
3.380
0.450
0.750
0.500
0.020
0.010
3/8
0.375
0.245
0.190
Hexagon Socket Head Cap S...
07200.127.110
1/2x4 1/2
1
1/2
4 1/2
Fabory
BS ≈2470
British Standard Whitwort...
Right
Socket cap screw
Steel
12.9
Plain
Cylindrical head
0.12200
Y
8715492076212
7318156890
31161605
EC002356
BSF
12.000
1.500
4.000
3.380
0.450
0.750
0.500
0.020
0.010
3/8
0.375
0.245
0.190
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
ASME B18.3 HSHCS - Hexagon Socket Head Cap Screws
Fabory
13.02.2023
ASME B18.3 HSHCS - Hexagon Socket Head Cap Screws
Fabory
13.02.2023
ASME ≈B18.2.1 HCS - Hex Cap Screws
Fabory
21.04.2022
DIN 912 (ISO 4762) - FN 1192 - 12.9, verzinkt blau - Cylinder head screws c...
SFS Group Schweiz AG
24.05.2024
IS 610 Socket head cap screws - DME - DIN 912 - 10.9
D-M-E
27.05.2024
BN 7 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl. 1...
Bossard Catalog
31.10.2023
K0869 - Socket Head Screws DIN 912 / DIN EN ISO 4762, steel or stainless st...
KIPP
27.05.2024
Hexagon socket head screw
igus
19.01.2021
BN 3 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl. 8...
Bossard Catalog
31.10.2023
SM - Socket head cap screw
PROPLASTICA
19.08.2021
BS 1083 BCHCSHT - Hexagon head bolts
Fabory
13.02.2023
BS 450 RHMSS V2 - Steel slotted round head screws - B.S.W.threads
Fabory
13.02.2023
ISO 14579 - Hexalobular socket head cap screws
Fabory
21.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表