您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
ISO 8765 (DIN 960) - Hexagon head bolts with shank, metric fine thread
Fabory
1 Bolts & Hex cap screws
Powered by
CAD模型選擇
{fabory/1_bolts_and_hex_cap_screws/din_iso_8765.prj},{NB=Sechskantschraube ISO 8765 / DIN 960 M16x1.5x55 04160.160.055(High)},{CNSORDERNO=04160.160.055},{D=16.000},{L=55.000},{PACKAGING=25},{VARIANT=1},{FABNETWEIGHT=116.000},{P=1.500},{BX1=38.000},{BX2=44.000},{BX3=57.000},{C=0.800},{DA=17.700},{DS=16.000},{DW=22.490},{LF=3.000},{K=10.000},{KW=6.870},{R=0.600},{S=24.000},{NENNID=M16X1,50X55},{BRAND=Fabory},{STANDARD=ISO 8765 / DIN 960},{THREAD=Metric fine thread},{THREADDIRECTIO=Right},{STYLE=Partially threaded},{TYPE=Hex head bolt},{BASICMATERIAL=Steel},{GRADE=10.9},{SURFACETREATME=Plain},{HEADSHAPE=Hexagon head},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=DIN960,NEN1555,NFE25-152},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
L
Nominal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
B
Thread length
[mm]
BX1
B for L <= 125
[mm]
BX2
B for 125<L<=200
[mm]
BX3
B for L > 200
[mm]
LS
Shank length min.
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
[mm]
C
Height of the washer-faced portion (e.g. thickness of the flange or collar) max.
[mm]
DA
Max.
[mm]
DS
Max.
[mm]
DW
Diameter of the bearing face min.
[mm]
LF
Max.
[mm]
K
Head height
[mm]
KW
min.
[mm]
R
Transition radius under head min.
[mm]
S
Across-flats-dimension max.
[mm]
Hexagon Bolts ISO 8765 / ...
01060.080.035
M8X1,00X35
8.000
35.000
Fabory
ISO 8765 / DIN 960
Metric fine thread
Right
Partially threaded
Hex head bolt
Steel
8.8
Plain
Hexagon head
Hexagon
0.01800
DIN960,NEN1555,NFE25-152
Y
8715492019509
7318158890
31161620
EC002380
200
6.773
1.000
32.000
22.000
28.000
41.000
2.500
3.000
0.600
9.200
8.000
11.630
2.000
5.300
3.610
0.400
13.000
Hexagon Bolts ISO 8765 / ...
01060.080.040
M8X1,00X40
8.000
40.000
Fabory
ISO 8765 / DIN 960
Metric fine thread
Right
Partially threaded
Hex head bolt
Steel
8.8
Plain
Hexagon head
Hexagon
0.02000
DIN960,NEN1555,NFE25-152
Y
8715492019516
7318158890
31161620
EC002380
200
6.773
1.000
22.000
22.000
28.000
41.000
13.000
18.000
0.600
9.200
8.000
11.630
2.000
5.300
3.610
0.400
13.000
Hexagon Bolts ISO 8765 / ...
01240.080.035
M8X1,00X35
8.000
35.000
Fabory
ISO 8765 / DIN 960
Metric fine thread
Right
Partially threaded
Hex head bolt
Steel
8.8
Zinc plated yellow passiv...
Hexagon head
Hexagon
0.01800
DIN960,NEN1555,NFE25-152
N
8715492038968
7318158890
31161620
EC002380
200
6.773
1.000
32.000
22.000
28.000
41.000
2.500
3.000
0.600
9.200
8.000
11.630
2.000
5.300
3.610
0.400
13.000
Hexagon Bolts ISO 8765 / ...
01240.080.040
M8X1,00X40
8.000
40.000
Fabory
ISO 8765 / DIN 960
Metric fine thread
Right
Partially threaded
Hex head bolt
Steel
8.8
Zinc plated yellow passiv...
Hexagon head
Hexagon
0.02000
DIN960,NEN1555,NFE25-152
N
8715492038975
7318158890
31161620
EC002380
200
6.773
1.000
22.000
22.000
28.000
41.000
13.000
18.000
0.600
9.200
8.000
11.630
2.000
5.300
3.610
0.400
13.000
Hexagon Bolts ISO 8765 / ...
04160.080.035
M8X1,00X35
8.000
35.000
Fabory
ISO 8765 / DIN 960
Metric fine thread
Right
Partially threaded
Hex head bolt
Steel
10.9
Plain
Hexagon head
Hexagon
0.01800
DIN960,NEN1555,NFE25-152
Y
8715492120540
7318158890
31161620
EC002380
200
6.773
1.000
32.000
22.000
28.000
41.000
2.500
3.000
0.600
9.200
8.000
11.630
2.000
5.300
3.610
0.400
13.000
Hexagon Bolts ISO 8765 / ...
04160.080.040
M8X1,00X40
8.000
40.000
Fabory
ISO 8765 / DIN 960
Metric fine thread
Right
Partially threaded
Hex head bolt
Steel
10.9
Plain
Hexagon head
Hexagon
0.02000
DIN960,NEN1555,NFE25-152
Y
8715492120557
7318158890
31161620
EC002380
200
6.773
1.000
22.000
22.000
28.000
41.000
13.000
18.000
0.600
9.200
8.000
11.630
2.000
5.300
3.610
0.400
13.000
Hexagon Bolts ISO 8765 / ...
01060.080.050
M8X1,00X50
8.000
50.000
Fabory
ISO 8765 / DIN 960
Metric fine thread
Right
Partially threaded
Hex head bolt
Steel
8.8
Plain
Hexagon head
Hexagon
0.02400
DIN960,NEN1555,NFE25-152
Y
8715492019530
7318158890
31161620
EC002380
200
6.773
1.000
22.000
22.000
28.000
41.000
23.000
28.000
0.600
9.200
8.000
11.630
2.000
5.300
3.610
0.400
13.000
Hexagon Bolts ISO 8765 / ...
01240.080.050
M8X1,00X50
8.000
50.000
Fabory
ISO 8765 / DIN 960
Metric fine thread
Right
Partially threaded
Hex head bolt
Steel
8.8
Zinc plated yellow passiv...
Hexagon head
Hexagon
0.02400
DIN960,NEN1555,NFE25-152
N
8715492038982
7318158890
31161620
EC002380
200
6.773
1.000
22.000
22.000
28.000
41.000
23.000
28.000
0.600
9.200
8.000
11.630
2.000
5.300
3.610
0.400
13.000
Hexagon Bolts ISO 8765 / ...
04160.080.050
M8X1,00X50
8.000
50.000
Fabory
ISO 8765 / DIN 960
Metric fine thread
Right
Partially threaded
Hex head bolt
Steel
10.9
Plain
Hexagon head
Hexagon
0.02400
DIN960,NEN1555,NFE25-152
Y
8715492120564
7318158890
31161620
EC002380
200
6.773
1.000
22.000
22.000
28.000
41.000
23.000
28.000
0.600
9.200
8.000
11.630
2.000
5.300
3.610
0.400
13.000
Hexagon Bolts ISO 8765 / ...
01060.080.060
M8X1,00X60
8.000
60.000
Fabory
ISO 8765 / DIN 960
Metric fine thread
Right
Partially threaded
Hex head bolt
Steel
8.8
Plain
Hexagon head
Hexagon
0.02890
DIN960,NEN1555,NFE25-152
Y
8715492019554
7318158890
31161620
EC002380
200
6.773
1.000
22.000
22.000
28.000
41.000
33.000
38.000
0.600
9.200
8.000
11.630
2.000
5.300
3.610
0.400
13.000
Hexagon Bolts ISO 8765 / ...
01240.080.060
M8X1,00X60
8.000
60.000
Fabory
ISO 8765 / DIN 960
Metric fine thread
Right
Partially threaded
Hex head bolt
Steel
8.8
Zinc plated yellow passiv...
Hexagon head
Hexagon
0.02890
DIN960,NEN1555,NFE25-152
N
8715492038999
7318158890
31161620
EC002380
200
6.773
1.000
22.000
22.000
28.000
41.000
33.000
38.000
0.600
9.200
8.000
11.630
2.000
5.300
3.610
0.400
13.000
Hexagon Bolts ISO 8765 / ...
04160.080.060
M8X1,00X60
8.000
60.000
Fabory
ISO 8765 / DIN 960
Metric fine thread
Right
Partially threaded
Hex head bolt
Steel
10.9
Plain
Hexagon head
Hexagon
0.02890
DIN960,NEN1555,NFE25-152
Y
8715492120571
7318158890
31161620
EC002380
200
6.773
1.000
22.000
22.000
28.000
41.000
33.000
38.000
0.600
9.200
8.000
11.630
2.000
5.300
3.610
0.400
13.000
Hexagon Bolts ISO 8765 / ...
01060.080.070
M8X1,00X70
8.000
70.000
Fabory
ISO 8765 / DIN 960
Metric fine thread
Right
Partially threaded
Hex head bolt
Steel
8.8
Plain
Hexagon head
Hexagon
0.03200
DIN960,NEN1555,NFE25-152
Y
8715492019561
7318158890
31161620
EC002380
200
6.773
1.000
22.000
22.000
28.000
41.000
43.000
48.000
0.600
9.200
8.000
11.630
2.000
5.300
3.610
0.400
13.000
Hexagon Bolts ISO 8765 / ...
01240.080.070
M8X1,00X70
8.000
70.000
Fabory
ISO 8765 / DIN 960
Metric fine thread
Right
Partially threaded
Hex head bolt
Steel
8.8
Zinc plated yellow passiv...
Hexagon head
Hexagon
0.03200
DIN960,NEN1555,NFE25-152
N
8715492039002
7318158890
31161620
EC002380
200
6.773
1.000
22.000
22.000
28.000
41.000
43.000
48.000
0.600
9.200
8.000
11.630
2.000
5.300
3.610
0.400
13.000
Hexagon Bolts ISO 8765 / ...
04160.080.070
M8X1,00X70
8.000
70.000
Fabory
ISO 8765 / DIN 960
Metric fine thread
Right
Partially threaded
Hex head bolt
Steel
10.9
Plain
Hexagon head
Hexagon
0.03200
DIN960,NEN1555,NFE25-152
Y
8715492120588
7318158890
31161620
EC002380
100
6.773
1.000
22.000
22.000
28.000
41.000
43.000
48.000
0.600
9.200
8.000
11.630
2.000
5.300
3.610
0.400
13.000
Hexagon Bolts ISO 8765 / ...
01060.080.080
M8X1,00X80
8.000
80.000
Fabory
ISO 8765 / DIN 960
Metric fine thread
Right
Partially threaded
Hex head bolt
Steel
8.8
Plain
Hexagon head
Hexagon
0.03600
DIN960,NEN1555,NFE25-152
Y
8715492019585
7318158890
31161620
EC002380
200
6.773
1.000
22.000
22.000
28.000
41.000
53.000
58.000
0.600
9.200
8.000
11.630
2.000
5.300
3.610
0.400
13.000
Hexagon Bolts ISO 8765 / ...
01060.080.090
M8X1,00X90
8.000
90.000
Fabory
ISO 8765 / DIN 960
Metric fine thread
Right
Partially threaded
Hex head bolt
Steel
8.8
Plain
Hexagon head
Hexagon
0.04070
DIN960,NEN1555,NFE25-152
Y
8715492019592
7318158890
31161620
EC002380
100
6.773
1.000
22.000
22.000
28.000
41.000
63.000
68.000
0.600
9.200
8.000
11.630
2.000
5.300
3.610
0.400
13.000
Hexagon Bolts ISO 8765 / ...
01240.080.080
M8X1,00X80
8.000
80.000
Fabory
ISO 8765 / DIN 960
Metric fine thread
Right
Partially threaded
Hex head bolt
Steel
8.8
Zinc plated yellow passiv...
Hexagon head
Hexagon
0.03600
DIN960,NEN1555,NFE25-152
N
8715492039019
7318158890
31161620
EC002380
200
6.773
1.000
22.000
22.000
28.000
41.000
53.000
58.000
0.600
9.200
8.000
11.630
2.000
5.300
3.610
0.400
13.000
Hexagon Bolts ISO 8765 / ...
01240.080.090
M8X1,00X90
8.000
90.000
Fabory
ISO 8765 / DIN 960
Metric fine thread
Right
Partially threaded
Hex head bolt
Steel
8.8
Zinc plated yellow passiv...
Hexagon head
Hexagon
0.04070
DIN960,NEN1555,NFE25-152
N
8715492039026
7318158890
31161620
EC002380
100
6.773
1.000
22.000
22.000
28.000
41.000
63.000
68.000
0.600
9.200
8.000
11.630
2.000
5.300
3.610
0.400
13.000
Hexagon Bolts ISO 8765 / ...
04160.080.080
M8X1,00X80
8.000
80.000
Fabory
ISO 8765 / DIN 960
Metric fine thread
Right
Partially threaded
Hex head bolt
Steel
10.9
Plain
Hexagon head
Hexagon
0.03600
DIN960,NEN1555,NFE25-152
Y
8715492120595
7318158890
31161620
EC002380
100
6.773
1.000
22.000
22.000
28.000
41.000
53.000
58.000
0.600
9.200
8.000
11.630
2.000
5.300
3.610
0.400
13.000
Hexagon Bolts ISO 8765 / ...
04160.080.090
M8X1,00X90
8.000
90.000
Fabory
ISO 8765 / DIN 960
Metric fine thread
Right
Partially threaded
Hex head bolt
Steel
10.9
Plain
Hexagon head
Hexagon
0.04070
DIN960,NEN1555,NFE25-152
Y
8715492120601
7318158890
31161620
EC002380
100
6.773
1.000
22.000
22.000
28.000
41.000
63.000
68.000
0.600
9.200
8.000
11.630
2.000
5.300
3.610
0.400
13.000
Hexagon Bolts DIN 960 M10...
01061.100.040
M10X1,00X40/S=17
10.000
40.000
Fabory
DIN 960
Metric extra fine thread
Right
Partially threaded
Hex head bolt
Steel
8.8
Plain
Hexagon head
Hexagon
0.03630
ISO8765,NEN1555,NFE25-152
Y
8715492020505
7318158890
31161620
EC002380
100
8.773
1.000
37.000
26.000
32.000
45.000
2.500
3.000
0.600
11.200
10.000
14.630
2.000
6.400
4.350
0.400
17.000
Hexagon Bolts DIN 960 M10...
01061.100.045
M10X1,00X45/S=17
10.000
45.000
Fabory
DIN 960
Metric extra fine thread
Right
Partially threaded
Hex head bolt
Steel
8.8
Plain
Hexagon head
Hexagon
0.03800
ISO8765,NEN1555,NFE25-152
Y
8715492020512
7318158890
31161620
EC002380
100
8.773
1.000
26.000
26.000
32.000
45.000
14.000
19.000
0.600
11.200
10.000
14.630
2.000
6.400
4.350
0.400
17.000
Hexagon Bolts DIN 960 M10...
01241.100.040
M10X1,00X40/S=17
10.000
40.000
Fabory
DIN 960
Metric extra fine thread
Right
Partially threaded
Hex head bolt
Steel
8.8
Zinc plated yellow passiv...
Hexagon head
Hexagon
0.03630
ISO8765,NEN1555,NFE25-152
N
8715492039477
7318158890
31161620
EC002380
100
8.773
1.000
37.000
26.000
32.000
45.000
2.500
3.000
0.600
11.200
10.000
14.630
2.000
6.400
4.350
0.400
17.000
Hexagon Bolts DIN 960 M10...
01241.100.045
M10X1,00X45/S=17
10.000
45.000
Fabory
DIN 960
Metric extra fine thread
Right
Partially threaded
Hex head bolt
Steel
8.8
Zinc plated yellow passiv...
Hexagon head
Hexagon
0.03800
ISO8765,NEN1555,NFE25-152
N
8715492039484
7318158890
31161620
EC002380
100
8.773
1.000
26.000
26.000
32.000
45.000
14.000
19.000
0.600
11.200
10.000
14.630
2.000
6.400
4.350
0.400
17.000
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 4014 (DIN 931) - Hexagon head bolts with shank, product groups A and B
Fabory
21.04.2022
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
DIN 934 - Hexagon nuts
Fabory
13.02.2023
ISO 8676 (DIN 961) - Hexagon bolts with thread to the head, metric fine thr...
Fabory
21.04.2022
DIN 6921 - Hexagon bolts with flange
Fabory
21.04.2022
W000GTLH - Steel GT- washer(LH)(Gosho works)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
DIN 555 - Hexagon nuts
Fabory
13.02.2023
ISO 4032 - Hexagon nuts, style 1 - Product grades A and B
Fabory
13.02.2023
EN 14399-4 - Hexagon set screws
Fabory
21.04.2022
DIN 985 - Prevailing torque type hexagon nuts with non-metallic, low type
Fabory
13.02.2023
DIN 7976 F - Hexagon head tapping screws, form F
Fabory
13.02.2023
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
EN 14399-4 - Hexagon nuts
Fabory
21.04.2022
DIN 125-1 A - Washers, product grade A, up to hardness 250 HV, primarily fo...
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表