您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 15237 - Seating screws
Fabory
1 Bolts & Hex cap screws
Powered by
CAD模型選擇
{fabory/1_bolts_and_hex_cap_screws/din_15237_s.prj},{NB=Tellerschraube DIN 15237 M8x35 51505.080.035(High)},{CNSORDERNO=51505.080.035},{D=8},{L=35},{PACKAGING=10},{VARIANT=0},{FABNETWEIGHT=26.500},{P=1.250},{B=18},{X1=3.200},{DK=28},{A=20},{C=1.0},{E=14.20},{G=5.0},{K=3.5},{M=6.5},{R1=28},{S=13},{D2=11.700},{NENNID=M8X35},{BRAND=Fabory},{STANDARD=DIN 15237},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Seating screw},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492294128},{INTRASTATCODE=7318159590},{ECLASS=23-11-06-90},{UNSPSC=31161500},{ETIM=EC002387},{FAB_NENN=M8x35},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
LINA
ⁿ/ₐ
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
L
Nominal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
D3
Thread core diameter
[mm]
P
Threaded pitch
[mm]
B
Thread length
[mm]
X1
Length of the thread run-out
[mm]
DK
[mm]
A
[mm]
C
max.
[mm]
G
[mm]
K
Head height max.
[mm]
R1
Radius
[mm]
D2
[mm]
Seating screw DIN 15237 M...
Seating screw DIN 15237 M...
51505.080.025
M8X25
8
25
Fabory
DIN 15237
Metric thread
Right
Seating screw
Stainless steel
A2
0.01740
Y
8715492294104
7318159590
23-11-06-90
31161500
EC002387
10
6.466
1.250
15
3.200
28
20
1.0
5.0
3.5
28
11.700
Seating screw DIN 15237 M...
Seating screw DIN 15237 M...
55505.080.025
M8X25
8
25
Fabory
DIN 15237
Metric thread
Right
Seating screw
Stainless steel
A4
0.02380
Y
8715492347084
7318159590
23-11-06-90
31161500
EC002387
10
6.466
1.250
15
3.200
28
20
1.0
5.0
3.5
28
11.700
Seating screw DIN 15237 M...
Seating screw DIN 15237 M...
51505.080.030
M8X30
8
30
Fabory
DIN 15237
Metric thread
Right
Seating screw
Stainless steel
A2
0.02470
Y
8715492294111
7318159590
23-11-06-90
31161500
EC002387
10
6.466
1.250
18
3.200
28
20
1.0
5.0
3.5
28
11.700
Seating screw DIN 15237 M...
Seating screw DIN 15237 M...
51505.080.035
M8X35
8
35
Fabory
DIN 15237
Metric thread
Right
Seating screw
Stainless steel
A2
0.02650
Y
8715492294128
7318159590
23-11-06-90
31161500
EC002387
10
6.466
1.250
18
3.200
28
20
1.0
5.0
3.5
28
11.700
Seating screw DIN 15237 M...
Seating screw DIN 15237 M...
51505.100.030
M10X30
10
30
Fabory
DIN 15237
Metric thread
Right
Seating screw
Stainless steel
A2
0.06344
Y
8715492294135
7318159590
23-11-06-90
31161500
EC002387
5
8.160
1.500
18
3.800
35
25
1.0
6.0
4.5
35
15.300
Seating screw DIN 15237 M...
Seating screw DIN 15237 M...
51505.100.035
M10X35
10
35
Fabory
DIN 15237
Metric thread
Right
Seating screw
Stainless steel
A2
0.04580
Y
8715492294142
7318159590
23-11-06-90
31161500
EC002387
5
8.160
1.500
20
3.800
35
25
1.0
6.0
4.5
35
15.300
Seating screw DIN 15237 M...
Seating screw DIN 15237 M...
51505.100.040
M10X40
10
40
Fabory
DIN 15237
Metric thread
Right
Seating screw
Stainless steel
A2
0.04870
Y
8715492294159
7318159590
23-11-06-90
31161500
EC002387
5
8.160
1.500
20
3.800
35
25
1.0
6.0
4.5
35
15.300
Seating screw DIN 15237 M...
Seating screw DIN 15237 M...
51505.100.050
M10X50
10
50
Fabory
DIN 15237
Metric thread
Right
Seating screw
Stainless steel
A2
0.05450
Y
8715492294166
7318159590
23-11-06-90
31161500
EC002387
5
8.160
1.500
20
3.800
35
25
1.0
6.0
4.5
35
15.300
Seating screw DIN 15237 M...
Seating screw DIN 15237 M...
55505.100.050
M10X50
10
50
Fabory
DIN 15237
Metric thread
Right
Seating screw
Stainless steel
A4
0.05450
Y
8715492347145
7318159590
23-11-06-90
31161500
EC002387
5
8.160
1.500
20
3.800
35
25
1.0
6.0
4.5
35
15.300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 15237 TS - Cupped washers
Fabory
21.04.2022
DIN 605 DIN 555 Mu - Flat countersunk square neck bolts (with long square),...
Fabory
13.02.2023
NF E 25-513 - Washer NF E25-513
Fabory
13.02.2023
DIN 417 - Slotted set screws with full dog point
Fabory
21.04.2022
ISO 7380-2 - Button head screws : Hexagon socket button head screws with co...
Fabory
21.04.2022
ASME B18.3 HSHSS - Hexagon Socket Head Shoulder Screws
Fabory
13.02.2023
ISO 14579 - Hexalobular socket head cap screws
Fabory
21.04.2022
BN 288 - Elevator bolts with hex nut and washer, type 20 (DIN 15237; DIN 55...
Bossard Catalog
31.10.2023
DIN 555 (1987) - SEHA Flat countersunk wing neck bolt with hexagon nut DIN ...
Fabory
13.02.2023
DIN ≈571 - Hexagon wood screws
Fabory
13.02.2023
DIN 479 - Square screws with short dog point
Fabory
21.04.2022
DIN 6796 - Conical spring washers for bolted connections
Fabory
21.04.2022
ROC-2142-540 - Elevator Bolts
Essentra Components
24.07.2014
DIN 985 - Prevailing torque type hexagon nuts with non-metallic, low type
Chinese Manufacturers
27.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表