您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
Model 71001 - Spring lock washer standard W type NFE 25515 - Zinc plated
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Washers
Spring washer
Powered by
CAD模型選擇
{emile_maurin_fix_infra/rondelle/ressort/71001.prj},{NB=emile_maurin_fix_infra_71001W14_400},{DES=Rondelle GROWER série courante W},{NORME1=NFE 25515},{NORME2=-},{MATIERE=Acier},{REVETEMENT=Zn},{CERTIFICATION=-},{MARQUE=-},{REF=71001W14},{LODLEVEL=400},{D=14},{D1=15.0},{D2=23.0},{S=4.0},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Coating
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
D
Nominal diameter
[mm]
D1
Innendurchmesser
[mm]
D2
Outside diameter
[mm]
S
Thickness
[mm]
emile_maurin_71001W3
Rondelle GROWER série cou...
NFE 25515
-
Acier
Zn
-
-
71001W3
3
3.5
5.2
1.0
emile_maurin_71001W4
Rondelle GROWER série cou...
NFE 25515
-
Acier
Zn
-
-
71001W4
4
4.5
7.3
1.0
emile_maurin_71001W5
Rondelle GROWER série cou...
NFE 25515
-
Acier
Zn
-
-
71001W5
5
5.5
8.3
1.5
emile_maurin_71001W6
Rondelle GROWER série cou...
NFE 25515
-
Acier
Zn
-
-
71001W6
6
6.5
10.4
2.0
emile_maurin_71001W7
Rondelle GROWER série cou...
NFE 25515
-
Acier
Zn
-
-
71001W7
7
7.5
11.4
2.0
emile_maurin_71001W8
Rondelle GROWER série cou...
NFE 25515
-
Acier
Zn
-
-
71001W8
8
8.5
13.4
2.5
emile_maurin_71001W10
Rondelle GROWER série cou...
NFE 25515
-
Acier
Zn
-
-
71001W10
10
10.5
16.5
3.0
emile_maurin_71001W12
Rondelle GROWER série cou...
NFE 25515
-
Acier
Zn
-
-
71001W12
12
13.0
20.0
3.5
emile_maurin_71001W14
Rondelle GROWER série cou...
NFE 25515
-
Acier
Zn
-
-
71001W14
14
15.0
23.0
4.0
emile_maurin_71001W16
Rondelle GROWER série cou...
NFE 25515
-
Acier
Zn
-
-
71001W16
16
17.0
25.0
4.0
emile_maurin_71001W18
Rondelle GROWER série cou...
NFE 25515
-
Acier
Zn
-
-
71001W18
18
19.0
29.0
5.0
emile_maurin_71001W20
Rondelle GROWER série cou...
NFE 25515
-
Acier
Zn
-
-
71001W20
20
21.0
31.0
5.0
emile_maurin_71001W22
Rondelle GROWER série cou...
NFE 25515
-
Acier
Zn
-
-
71001W22
22
23.0
33.0
5.0
emile_maurin_71001W24
Rondelle GROWER série cou...
NFE 25515
-
Acier
Zn
-
-
71001W24
24
25.0
37.0
6.0
emile_maurin_71001W27
Rondelle GROWER série cou...
NFE 25515
-
Acier
Zn
-
-
71001W27
27
28.0
40.0
6.0
emile_maurin_71001W30
Rondelle GROWER série cou...
NFE 25515
-
Acier
Zn
-
-
71001W30
30
31.0
45.0
7.0
emile_maurin_71001W33
Rondelle GROWER série cou...
NFE 25515
-
Acier
Zn
-
-
71001W33
33
34.0
48.0
7.0
emile_maurin_71001W36
Rondelle GROWER série cou...
NFE 25515
-
Acier
Zn
-
-
71001W36
36
37.0
53.0
8.0
emile_maurin_71001W48
Rondelle GROWER série cou...
NFE 25515
-
Acier
Zn
-
-
71001W48
48
49.0
69.0
10.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表