您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
Model 70606 - Plain washer large type NFE 25513 100 HV - Zinc platted 200 HSST
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Washers
flat washer
Powered by
CAD模型選擇
{emile_maurin_fix_infra/rondelle/plate/70606.prj},{NB=emile_maurin_fix_infra_70606L12_400},{DES=Rondelle plate large L},{NORME1=NFE 25513},{NORME2=-},{MATIERE=Acier 100HV},{REVETEMENT=Zn 200 HBS},{CERTIFICATION=-},{MARQUE=-},{REF=70606L12},{LODLEVEL=400},{D=M12},{D1=13.0},{D2=32},{S=2.5},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Coating
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
D
ⁿ/ₐ
D1
[mm]
D2
[mm]
S
[mm]
emile_maurin_70606L3
Rondelle plate large L
NFE 25513
-
Acier 100HV
Zn 200 HBS
-
-
70606L3
M3
3.0
12
0.8
emile_maurin_70606L4
Rondelle plate large L
NFE 25513
-
Acier 100HV
Zn 200 HBS
-
-
70606L4
M4
4.0
14
0.8
emile_maurin_70606L5
Rondelle plate large L
NFE 25513
-
Acier 100HV
Zn 200 HBS
-
-
70606L5
M5
5.0
16
1.0
emile_maurin_70606L6
Rondelle plate large L
NFE 25513
-
Acier 100HV
Zn 200 HBS
-
-
70606L6
M6
6.0
18
1.2
emile_maurin_70606L7
Rondelle plate large L
NFE 25513
-
Acier 100HV
Zn 200 HBS
-
-
70606L7
M7
7.0
20
1.5
emile_maurin_70606L8
Rondelle plate large L
NFE 25513
-
Acier 100HV
Zn 200 HBS
-
-
70606L8
M8
8.0
22
1.5
emile_maurin_70606L10
Rondelle plate large L
NFE 25513
-
Acier 100HV
Zn 200 HBS
-
-
70606L10
M10
10.0
27
2.0
emile_maurin_70606L12
Rondelle plate large L
NFE 25513
-
Acier 100HV
Zn 200 HBS
-
-
70606L12
M12
13.0
32
2.5
emile_maurin_70606L14
Rondelle plate large L
NFE 25513
-
Acier 100HV
Zn 200 HBS
-
-
70606L14
M14
15.0
36
2.5
emile_maurin_70606L16
Rondelle plate large L
NFE 25513
-
Acier 100HV
Zn 200 HBS
-
-
70606L16
M16
17.0
40
3.0
emile_maurin_70606L18
Rondelle plate large L
NFE 25513
-
Acier 100HV
Zn 200 HBS
-
-
70606L18
M18
19.0
45
3.0
emile_maurin_70606L20
Rondelle plate large L
NFE 25513
-
Acier 100HV
Zn 200 HBS
-
-
70606L20
M20
21.0
50
3.0
emile_maurin_70606L22
Rondelle plate large L
NFE 25513
-
Acier 100HV
Zn 200 HBS
-
-
70606L22
M22
23.0
55
3.0
emile_maurin_70606L24
Rondelle plate large L
NFE 25513
-
Acier 100HV
Zn 200 HBS
-
-
70606L24
M24
25.0
60
4.0
emile_maurin_70606L27
Rondelle plate large L
NFE 25513
-
Acier 100HV
Zn 200 HBS
-
-
70606L27
M27
28.0
65
4.0
emile_maurin_70606L30
Rondelle plate large L
NFE 25513
-
Acier 100HV
Zn 200 HBS
-
-
70606L30
M30
31.0
70
4.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表