您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
Model 98200 - LINDAPTER® FLOORFAST TYPE FF - STAINLESS STEEL
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Clamping
flooring fastening
Powered by
CAD模型選擇
{emile_maurin_fix_infra/crapautage/pour_plancher/98200.prj},{NB=emile_maurin_fix_infra_982008_400},{DES=Fixation LINDAPTER® pour plancher FLOORFAST® type FF},{NORME1=-},{NORME2=-},{MATIERE=Inox A4-316},{REVETEMENT=-},{CERTIFICATION=-},{MARQUE=LINDAPTER},{REF=982008},{LODLEVEL=400},{Z=M8},{T=4.5-12},{MAT=Malleable iron, bright zinc plated / hot dip galvanised Stainless Steel Grade 316 },{FTS=3-15},{D=9.0},{D1BZP=17},{T1BZP=4.0},{DHDG=-},{T1HDG=-},{TT=11},{HK=5},{X1=1},{PPATH=98200/98200_asmtpl.prj},{PC=FF08},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Revętement
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
Z
Bolt
ⁿ/ₐ
emile_maurin_982008
Fixation LINDAPTER® pour...
-
-
Inox A4-316
-
-
LINDAPTER
982008
M8
emile_maurin_9820010
Fixation LINDAPTER® pour...
-
-
Inox A4-316
-
-
LINDAPTER
9820010
M10
emile_maurin_9820012
Fixation LINDAPTER® pour...
-
-
Inox A4-316
-
-
LINDAPTER
9820012
M12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 98214 - LINDAPTER® GRATEFAST TYPE GF - MALLEABLE IRON - HOT DIP GALVA...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Model 98204 - LINDAPTER® FLOORFAST TYPE FF - MALLEABLE IRON - HOT DIP GALVA...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Model 98234 - LINDAPTER® GRATEFAST 2 TYPE GF2 - MALLEABLE IRON - HOT DIP GA...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Model 98521 - LINDAPTER® FLUSH FIT HOLLO-BOLT TYPE HBFF - STEEL - ZINC PLAT...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Model 98501 - LINDAPTER® HOLLO-BOLT TYPE HB - STEEL - ZINC PLATED +JS500
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Model 72701 - Pal self locking counter nut DIN 7967 - Zinc plated
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表