您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 425.1 - Cabinet ''U'' handles
Elesa+Ganter
手柄
GN 425.1
GN 425.1 NI
Powered by
CAD模型選擇
{elesa_ganter/u_handles/gn425_1/gn425_1_ni/gn425_1_ni.prj},{NB=Buegelgriff GN 425.1-NI-10-100-EP},{PARTNUMBER=GN 425.1-NI-10-100-EP},{D1=10},{OB=elektropoliert},{L=100},{D2=M5},{D3=15},{D3X=15.000},{H1=47},{H2=35},{R=11},{XX=16.00},{YX=19.99},{T=12},{MAT=Stahl},{WEIGHT=0.1225},{CTN=83024900},{A=10.000},{L1=100.000},{LF=13.000},{H=47.000},{W=42.500},{D=15.000},{LIX=76.000},{RX=24.000},{NDM=5.000},{KDM=4.134},{RR=11.000},{SS=4.59918},{LL1=18.00000},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
OB
Finish
ⁿ/ₐ
L
Length
[mm]
D2
Thread
ⁿ/ₐ
D3
mm
ⁿ/ₐ
H1
[mm]
H2
[mm]
R
[mm]
T
min.
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Cabinet ''U'' handle GN 4...
GN 425.1-NI-8-55-GS
8
matt blasted
55
M4
12
40
30
9
8
0.0580
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425.1-NI-8-55-EP
8
electropolished
55
M4
12
40
30
9
8
0.0573
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425.1-NI-8-64-GS
8
matt blasted
64
M4
12
40
30
9
8
0.0608
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425.1-NI-8-64-EP
8
electropolished
64
M4
12
40
30
9
8
0.0608
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425.1-NI-8-88-GS
8
matt blasted
88
M4
12
40
30
9
8
0.0700
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425.1-NI-8-88-EP
8
electropolished
88
M4
12
40
30
9
8
0.0700
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425.1-NI-8-96-GS
8
matt blasted
96
M4
12
40
30
9
8
0.0746
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425.1-NI-8-96-EP
8
electropolished
96
M4
12
40
30
9
8
0.0746
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425.1-NI-8-100-GS
8
matt blasted
100
M4
12
40
30
9
8
0.0750
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425.1-NI-8-100-EP
8
electropolished
100
M4
12
40
30
9
8
0.0700
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425.1-NI-10-88-GS
10
matt blasted
88
M5
15
47
35
11
12
0.1130
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425.1-NI-10-88-EP
10
electropolished
88
M5
15
47
35
11
12
0.1130
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425.1-NI-10-100-GS
10
matt blasted
100
M5
15
47
35
11
12
0.1210
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425.1-NI-10-100-EP
10
electropolished
100
M5
15
47
35
11
12
0.1225
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425.1-NI-10-120-GS
10
matt blasted
120
M5
15
47
35
11
12
0.1350
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425.1-NI-10-120-EP
10
electropolished
120
M5
15
47
35
11
12
0.1313
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425.1-NI-10-180-GS
10
matt blasted
180
M5
15
47
35
11
12
0.1761
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425.1-NI-10-180-EP
10
electropolished
180
M5
15
47
35
11
12
0.1761
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425.1-NI-10-200-GS
10
matt blasted
200
M5
15
47
35
11
12
0.1886
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425.1-NI-10-200-EP
10
electropolished
200
M5
15
47
35
11
12
0.1886
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425.1-NI-12-125-GS
12
matt blasted
125
M6
-
60
44
12
12
0.2201
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425.1-NI-12-125-EP
12
electropolished
125
M6
-
60
44
12
12
0.2201
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425.1-NI-12-160-GS
12
matt blasted
160
M6
-
60
44
12
12
0.2508
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425.1-NI-12-160-EP
12
electropolished
160
M6
-
60
44
12
12
0.2519
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425.1-NI-12-200-GS
12
matt blasted
200
M6
-
60
44
12
12
0.2856
83024900
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表