您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
R 20 Locating rings - DME - Mat. 1.7130
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/r_20.prj},{NB=R2012017},{REF=R2012017},{REFOLD=R 20 120 - 17},{H=17},{D=120},{H1=9},{D2=90},{S=5},{AN=2},{VERS=4.000},{PSTOL=0.010},{V1=20}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
H
Height
[mm]
D
Diameter
[mm]
H1
Height h
[mm]
D2
Diameter d2
[mm]
S
Thickness
[mm]
R2006008
R2006008
8
60
4
90
-
R2006011
R2006011
11
60
7
90
3
R2006013
R2006013
13
60
9
90
5
R2008012
R2008012
12
80
4
90
-
R2008015
R2008015
15
80
7
90
3
R2008017
R2008017
17
80
9
90
5
R2010012
R2010012
12
100
4
90
-
R2010015
R2010015
15
100
7
90
3
R2010017
R2010017
17
100
9
90
5
R2010019
R2010019
19
100
11
90
7
R2010021
R2010021
21
100
13
90
8.5
R2011012
R2011012
12
110
4
90
-
R2011015
R2011015
15
110
7
90
3
R2011017
R2011017
17
110
9
90
5
R2011019
R2011019
19
110
11
90
7
R2011021
R2011021
21
110
13
90
8.5
R2012008
R2012008
8
120
4
90
-
R2012012
R2012012
12
120
4
90
-
R2012015
R2012015
15
120
7
90
3
R2012017
R2012017
17
120
9
90
5
R2012019
R2012019
19
120
11
90
7
R2012021
R2012021
21
120
13
90
8.5
R2012512
R2012512
12
125
4
90
-
R2012515
R2012515
15
125
7
90
3
R2012517
R2012517
17
125
9
90
5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DHR 21 Locating rings - DME - Euro-Standard Mat. 1.7130
D-M-E
16.04.2024
PM Shoulder screws - DME - Mat. 35 NC 6 ±1100 - 1200 N/mm2
D-M-E
16.04.2024
WZ 8031 V Green die springs, rectangular wire ISO 10243 - DME
D-M-E
27.06.2024
APD Angle Pins - DME - Material 1.7131
D-M-E
16.04.2024
TD Locating sleeves - DME - Material 1.7131
D-M-E
12.04.2024
R 21 Locating rings - DME - Mat. 1.7130
D-M-E
16.04.2024
R 22 Locating rings - DME - Mat. 1.7130
D-M-E
16.04.2024
R 23 Locating rings - DME - Mat. 1.7130
D-M-E
16.04.2024
AGK Sprue bushings - DME - Standard Material 1.2312 ca 38-47 HRC
D-M-E
16.04.2024
K 7731 Tubular dowels - DME - Material DME 76 1.7131 60 HRC ± 2
D-M-E
12.04.2024
GB 112 Guide pillars - DME - Material 1.1731 - 720 HV 30
D-M-E
16.04.2024
R 076 Sprue bushings 1° - DME - Material 1.2826 ca 54 HRC
D-M-E
16.04.2024
OSN Date stamps - remove inner insert from the outer insert using a screwdr...
D-M-E
14.12.2021
FW 42 Tapered interlocks - Shoulder disc - DME - Mat. 1.7131 - 59 HRC
D-M-E
16.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表