您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
Stainless Steel
Dirak
Powered by
CAD模型選擇
7-030 - Rod-Latch,for cutout version A 50x25mm stainless steel
15.12.2023
7-034 - Key plate for Insert PrA PrC
15.12.2023
7-035 - Handles,for Rod-Latch system and cutout version A 50x25mm stainless...
15.12.2023
7-040 - Rod-Latch, for cutout version C 50x25mm stainless steel
15.12.2023
7-041 - Cam Adapter Stainless Steel
30.01.2022
7-050 - Quarter-Turn, stainless steel
15.12.2023
7-060 - Swinghandle with Cap (IP65), for profile cylinders to Din 18252 sta...
15.12.2023
7-061 - NT-Swinghandle, Stainless Steel (IP65), for Profile-cylinders DIN 1...
15.12.2023
7-065 - Swinghandle, for 2-or 3-point cam and cutout version C50x25mm stain...
15.12.2023
7-066 - NT- Swinghandle, Stainless Steel (IP65), for Profile-cylinders DIN ...
15.12.2023
7-069 - Profile-Cylinder with Insert, stainless steel
15.12.2023
7-070 - Flat Rods, with Ramp-Shoe stainless steel
15.12.2023
7-071 - Compression Latch with spring loaded flap
15.12.2023
7-072 - Dish Handle, for single or multipoint cam stainless steel (1.4571/A...
15.12.2023
7-073.01 - Klinkengriff VA mit M10 Gewinde
15.12.2023
7-073.02 - Klinkengriff VA mit 3/8" Gewinde
15.12.2023
7-074 - Safety Quarter-Turn Pr20.1 L18, flat version, stainless steel
15.12.2023
7-074.01 - Safety Quarter-Turn Pr20.1 L18/L30/L36 Stainless Steel
30.01.2022
7-074.02 - Safety Quarter-Turn Pr20.1 L18/L36 Stainless Steel
30.01.2022
7-075 - Safety Quarter-Turn Pr20.1 L18
15.12.2023
7-076 - Slam-Cam
15.12.2023
7-076.01 - Quarter-Turn with Slam Cam Pr20.1 Stainless Steel
30.01.2022
7-077 - Height Adjustable Cam L45
15.12.2023
7-077.01 - Catch for Standard Cams Pr20.1
15.12.2023
7-077.02 - Catch with H-Dimension Adjustment Stainless Steel
30.01.2022
7-078 - Compression Latch Pr20.1 L22/32 Stainless Steel
15.12.2023
7-079 - Compression Quarter-Turn Pr20.1 L22/32 with knurled wheel adjustmen...
16.02.2022
7-079.01 - Compression Latch Pr20.1 L22/32 Stainless Steel
15.12.2023
7-080 - Quarter-Turn Pr20.1 L18-60
15.12.2023
7-080.01 - Quarter-Turn Pr20.1 L18
15.12.2023
7-080.02 - Quarter-Turn with Conical Square Insert Pr20.1 L18/L30 Stainless...
30.01.2022
7-080.03 - Quarter-Turn with Conical Square Insert Pr20.1 L18-L50 Stainless...
30.01.2022
7-081.01 - Quarter-Turn with Insert SW13 Pr20.1
15.12.2023
7-081.02 - Quarter-Turn with T-Handle and Cylinder Barrel
15.12.2023
7-081.03 - Quarter-Turn with L-Handle
15.12.2023
7-081.01 HD - Hygiene Quarter-Turn according to DIN EN 1672-2:2009
15.12.2023
7-081.02HD - Hygiene Quarter-Turn with T-Handle according to DIN EN 1672-2:...
15.12.2023
7-081.03HD - Hygiene Quarter-Turn with L-Handle according to DIN EN 1672-2:...
15.12.2023
7-081.04 HD - Hygiene Compression Latch according to DIN EN 1672-2:2009
15.12.2023
7-082 - Insert Stainless Steel Pr20.1
15.12.2023
7-083 - Quarter-Turn Pr20.1 L18-50
15.12.2023
7-084 - Quarter-Turn with Cylinder Pr20.1 L18
15.12.2023
7-085 - Wing Handle for Padlock,screw-in type stainless steel
15.12.2023
7-085.01 - Drehriegel mit Knebel Pr01 L18 Edelstahl
30.01.2022
7-086 - Flush-mounted Compression Latch L28/L37 Stainless Steel
16.02.2022
7-087 - Flush-mounted Compression Latch L28/L37 with knurled wheel adjustme...
16.02.2022
7-087.01 - Flush-mounted Compression Latch L28/L37 with long Axis Stainless...
04.10.2023
7-089 - Compression Latch Pr20.1 with Wing Knob or Round Knob Stainless Ste...
03.11.2023
7-090 - T-Handle IP65,screw-in type stainless steel
15.12.2023
7-095.01 - Quarter-Turn with Handle Pr20.1 L30/50
15.12.2023
7-095.02 - Quarter-Turn with Wing Pr20.1 L30/50
15.12.2023
7-100 - L-Handle for Padlock,T-Handle IP65,screw-in type stainless steel
15.12.2023
7-103 - L-Handle IP65,L-Handle for Padlock,T-Handle IP65,screw-in type stai...
15.12.2023
7-104 - L-Handle,padlockable stainless steel
15.12.2023
7-105 - Cams L35/45
15.12.2023
7-105.01 - Cams L35/45 without Ramp and Stop
15.12.2023
7-105.02 - Hooked Cam Stainless Steel
15.12.2023
7-106 - Round Rods with custom length stainless steel
15.12.2023
7-106.01 - Cam Adapter 45°
15.12.2023
7-106.02 - 3- and 4-point cam adapter
15.12.2023
1-106.03 - Adapter for Round Rods Ø8mm Stainless Steel
15.12.2023
7-107 - Concealed Hinge,opening angle approximately 90° for max. bending 20...
15.12.2023
7-108 - Concealed Hinge,opening angle approximately 90° for max. bending 26...
15.12.2023
7-110 - Screw-on Hinge,stainless steel
15.12.2023
7-120 - Screw-on Hinge, Heavy Duty,stainless steel
15.12.2023
7-123 - Screw-on Hinge,stainless steel
15.12.2023
7-125 - Screw-on Hinge, Heavy Duty, stainless steel
15.12.2023
7-130 - Weld-on Hinge,stainless steel
15.12.2023
7-131 - Hinge Pr05 180° Stainless Steel
30.01.2022
7-132 - 180° Hinge,for single cabinets, closed cutout stainles steel
15.12.2023
7-133 - Hinge Pr05 180°
15.12.2023
7-134 - Hinge Pr05 180° Stainless Steel
15.12.2023
7-135 - 180° Hinge,180°opening with adjacent doors stainless steel
15.12.2023
7-136 - 180° Hinge,for single cabinets stainless steel
15.12.2023
7-138 - Concealed Hinge,for bending 18 to 20mm (0.709 to 0.787) stainless s...
15.12.2023
7-139 - Concealed Hinge Pr03 120° Stainless Steel
15.12.2023
7-140 - 120° Concealed Hinge, stainless steel
15.12.2023
7-145 - 120° Concealed Hinge,stainless steel 120°opening angle
15.12.2023
7-150 - 120° Concealed Hinge,for bending 20mm stainless steel
15.12.2023
7-160 - 120° Concealed Hinge,for bending 26mm stainless steel
15.12.2023
7-165 - 120° Concealed Hinge,Heavy Duty version stainless steel
15.12.2023
7-165.01 - Concealed Hinge Pr03 120°
15.12.2023
7-166 - 120° Concealed Hinge,with 'PULL-OUT' door removal stainless steel
15.12.2023
7-167 - 120° Concealed Hinge,with 'PULL-OUT' door removal stainless steel
15.12.2023
7-200 - Screw-on Hinge,stainless steel
15.12.2023
7-201 - Hinge Pr01 180° for nested door, stainless steel
15.12.2023
7-201.01 - Hinge Pr01 with Stud 180° Stainless Steel
30.01.2022
7-202 - Screw-on Hinge,stainless steel
15.12.2023
7-203 - Screw-on Hinge,stainless steel
15.12.2023
7-204 - Hinge, adjustable
15.12.2023
7-204.01 - Hinge, adjustable Pr01 270° Stainless Steel
30.01.2022
7-205 - Lift-off Hinge,both RH and LH application stainless steel
15.12.2023
7-206 - Edelstahlscharnier
30.01.2022
7-207 - Hinge Pr01 180° with Fastening Bracket Stainless Steel
30.01.2022
7-210 - Screw.on Hinge AISI 316, Lift-off
15.12.2023
7-211 - Corner Hinge,lift-off stainless steel
15.12.2023
7-220 - Hinge, stainless steel
15.12.2023
7-222 - Hinge Pr01 180° detent, for nested door, stainless steel AISI 440B
15.12.2023
7-225 - Screw-on Hinge,stainless steel AISI 316 Ti (1.4571)
15.12.2023
7-250 - Hinge with springloaded pin,Ø4 and Ø6mm stainless steel
15.12.2023
7-251 - Hinge with springloaded pin Pr02 110°
15.12.2023
7-260 - Screw-on Hinge,stainless steel
15.12.2023
7-262 - Screw-on Hinge,stainless steel
15.12.2023
7-300 - Telescopic Cover Stay, for doors and lids, stainless steel
15.12.2023
7-310 - Wind-Stop,stainless steel
15.12.2023
7-320 - Over Center (Toggle) Latch,stainless steel
15.12.2023
7-320.01 - Over Center Toggle Latch with Spring Clip Stainless Steel
15.12.2023
7-330 - Flush Slam Latchm,stainless steel
15.12.2023
7-331 - Quarter-Turn - Firefighting
15.12.2023
7-910 - Dual Hook, stainless steel
15.12.2023
7-911 - Door Catcher with Catch Pin
15.12.2023
7-912 - Rod Guide
15.12.2023
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.