您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
Quarter-Turns
Dirak
Powered by
CAD模型選擇
1-045 - Compression Latch (small version)
15.12.2023
1-048 - Quarter-Turn for Inserts, clip fixing
15.12.2023
1-050 - Quarter-Turn, Screw-in, small version
15.12.2023
1-053 - Quarter-Turn with Cylinder Pr14.1 L13.5
15.12.2023
1-054 - Quarter-Turn with Cylinder L13.5
15.12.2023
1-056 - Wing Quarter-Turn, small version
15.12.2023
1-057 - Quarter-Turn Pr14.1 L13.5
15.12.2023
1-058 - Cams
15.12.2023
1-059 - Finger Pull and Inserts for Quater-Turn Pr14.1
15.12.2023
1-067 - Compression Latch Pr19.1
15.12.2023
1-070 - Compression Latch (large version)
15.12.2023
1-071 - Compression Latch Pr20.1
15.12.2023
1-075 - Compression Latch Pr22.1 with Flap
15.12.2023
1-077 - Compression Latch (large version)
15.12.2023
1-078 - Compression Latch short axis
15.12.2023
1-079 - Compression Latch Pr20.1 L32 with H-Dimension Adjustment
15.12.2023
1-079.01 - Compression Latch Pr20.1 L32
15.12.2023
1-080 - Clamping Quarter-Turn 21.6
15.12.2023
1-081 - Compression Latch (large version)
15.12.2023
1-081.01 - Compression Latch Pr20.1
30.01.2022
1-083 - Quarter-Turn, with 12mm Housing
15.12.2023
1-085 - Safety Quarter-Turn IP65, vibration-proof
15.12.2023
1-085.01 - Safety Quarter-Turn Pr20.1 L18
15.12.2023
1-086 - Quarter-Turn with FIAT Insert Pr20.1 L18
15.12.2023
1-087 - Quarter-Turn with Mask Pr20.1 L18/L30/L36
30.01.2022
1-092 - Quarter-Turn 2K Pr20.1 L18
15.12.2023
1-095 - Polyamide Quarter-Turn
15.12.2023
1-099 - Quarter-Turn Polyamide PrA
15.12.2023
1-100 - Quarter-Turn, Screw-in Type, Optional: Water- and dust-tight accord...
15.12.2023
1-100.01 - Quarter-Turn Pr20.1 L18
15.12.2023
1-100.02 - Quarter-Turn with Square Threaded Rod
15.12.2023
1-101 - Inserts Pr20.1
15.12.2023
1-102 - Cams
15.12.2023
1-102.01 - Cams L45 without Ramp and Stop
15.12.2023
1-105 - Roller Cam height adjustable
15.12.2023
1-107 - Quarter-Turn SOFTLINE
15.12.2023
1-110 - Quarter-Turn, Screw-in Type, Optional: Water- and dust-tight accord...
15.12.2023
1-110.01 - Quarter-Turn Pr20.1 L36
20.07.2023
1-112 - Stop Plate, for Aluminium Profiles
15.12.2023
1-115 - Knobs/Handles, for Quarter-Turns
15.12.2023
1-117 - Quarter-Turn for Padlock, Screw-in type
15.12.2023
1-120 - Quarter-Turn with Cylinder Pr20.1 L18
15.12.2023
1-120.01 - Cylinder Quarter-Turn Pr20.1 L30-50
15.12.2023
1-121 - Quarter-Turn with Cylinder Pr20.1 L18
15.12.2023
1-125 - Quarter-Turn with Combination Lock Pr20.1 L18
15.12.2023
1-130 - Wing Handle Zinc Die or PA, Screw-in type
15.12.2023
1-132 - Quarter-Turn Pr20.1 L18/40 for Padlock
15.12.2023
1-135 - Drip Handle Quarter-Turn, with colored clip-in inserts
15.12.2023
1-140 - T-Handle IP65, Screw-in type
15.12.2023
1-142 - T-Handle SOFTLINE
15.12.2023
1-150 - L-Handle IP65, Screw-in type
15.12.2023
1-151 - Quarter-Turn with L-Handle Pr20.1 L18
15.12.2023
1-153 - Quarter-Turn with L-Handle Pr20.1 L18
15.12.2023
1-154.01 - L-Handle for Padlock with Defeater, with cylinder barrel or slot...
15.12.2023
1-154 - L-Handle for Padlock, Screw-in type
15.12.2023
1-155.01 - Quarter-Turn with Handle Pr20.1 L30-60
15.12.2023
1-155.02 - Quarter-Turn with wing Pr20.1 L30-60
15.12.2023
1-160 - Flächenbündiger Drehriegel L20
15.12.2023
1-162 - Flush latch with integrated hinge function
15.12.2023
1-170 - Round Rod with Eye
15.12.2023
1-180 - Round Rods for Adapter
15.12.2023
1-181.01 - Adapter for Round Rods
15.12.2023
1-190 - Rod Guides PA, for Round Rods
15.12.2023
1-192 - Rod Guide
15.12.2023
1-200 - Quarter-Turn, with Stepped Cam
15.12.2023
1-210 - Quarter-Turn with Conical Square Insert Pr20.1 L18
15.12.2023
1-211 - Quarter-Turn with Conical Square Insert Pr20.1 L18
15.12.2023
1-260 - Hooked Cam
15.12.2023
1-261 - Cams with 6mm ramp
15.12.2023
1-262 - Cams
15.12.2023
1-263 - Adapter and Spacer
15.12.2023
1-263.01 - 90° Redirect for Multi-Point Locking System
25.02.2022
1-264 - Slam-Cam
15.12.2023
1-265 - Slam-Cam for Quarter-Turns Pr20.1
30.01.2022
1-270 - Dustcap and Sealing Plug Pr20.1
15.12.2023
1-270.01 - Finger Pull Pr20.1
15.12.2023
1-270.02 - Spring-loaded hinged lid
15.12.2023
1-271E - LED module for Quarter-Turn Pr20.1 to indicate the locking status
15.12.2023
1-274 - Trough
15.12.2023
1-275 - Emergency Handle + Anti-Rotation Device Pr20.1
15.12.2023
1-300 - Slam Latch Heavy Duty
15.12.2023
1-350 - Rod Latch for Quarter-Turns L18 Pr20.1 RS/FS
30.01.2022
1-351 - Rod Latch with Quarter-Turn L12 Pr20.1 FS
30.01.2022
1-400 - 3-Point Latch, for Quarter-Turn cutout
15.12.2023
1-400.01 - 2-Point Rod Latch RS
16.02.2022
1-405 - 3-Point Latch, for Profile Cylinders to DIN 18252, Heavy Duty versi...
15.12.2023
1-410 - Rod-Latch without Cam, Stroke 31.4 at 180º rotation
15.12.2023
1-415 - Hooked Cam Latch, for sliding doors
15.12.2023
1-430 - Handles, for all Rod-Latches of 235-series
15.12.2023
1-430.01 - Escutcheon and Inserts
15.12.2023
1-450 - Pressure-Tight Door Furniture for 18mm Stroke
15.12.2023
1-450.01 - Pressure-Tight Door Furniture for 24mm Stroke
15.12.2023
1-451 - Pressure-Tight System for 24mm Stroke FS
30.01.2022
1-651 - L-Wing-Handle, for padlock, for light duty application
15.12.2023
2-040 - Quarter-Turn, for 208-series cutout 50 x 25mm
15.12.2023
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.