您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: cpc Europa
Created: 24.07.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
cpc Europa
MR-M ZU Series - Linear guide
cpc Europa
Linear Guide
Miniature Linear Guide MR-M Series
Miniature linear guide MR-M SU/ZU series
Powered by
CAD模型選擇
{cpc/linear_guide/miniature_mr_m_series/mr_m_su_zu/mr_m_zu_asmtab.prj},{NB=MR 9MN-ZU1-V0-N-30.9L-5-5.9-(15.45-0-0-0)},{PRA=1},{RT=},{LENGTH=MN},{SIZE=9},{ST=ZU : End seal + Bottom Seal + Lubrication Storage},{STNB=ZU},{BQ=1},{RM=},{PC=V0},{RL=30.9},{PA=},{P1=5},{AG=N},{POS1=15.45},{POS2=0},{POS3=0},{POS4=0},{H=10},{W2=5.5},{W1=9},{H1=5.5},{P=20},{DXDXG1=6x3.5x3.5},{D=6.0},{DD=3.5},{G1=3.5},{W=20},{L=30.9},{L1=20.5},{H2=8.3},{P1X=10.0},{P2X=15},{MXG2=M3x3.0},{NDM=3.000},{G2=3.0},{PHI=1.3},{S=2.2},{T=3.3},{C=17.1},{C0=21.5},{MR0=634},{MP0=230},{MY0=230},{BW=553},{RW=301},{VERS=18.000},{PPATH=../parts/mr_m_series_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
MOD
Model Code
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
ST
Seal type
ⁿ/ₐ
P2
End hole pitch
[mm]
H
[mm]
W2
[mm]
W1
[mm]
H1
[mm]
P
[mm]
DXDXG1
Dxdxg1
[mm]
W
[mm]
L
[mm]
L1
[mm]
H2
h2
[mm]
P1X
[mm]
P2X
[mm]
MXG2
Mxg2
[mm]
PHI
Ø
[mm]
S
S1
[mm]
T
[mm]
RW
Rail Weight
[g/m]
MR 15ML-ZU1-V0-N-60.4L-5-...
MR 15ML
15
ZU : End seal + Bottom Se...
15.400
16
8.5
15
9.5
40
6x3.5x4.5
32
60.4
44.0
12.5
25.0
25
M3x5.5
1.8
3.3
4.3
930
MR 15MN-ZU1-V0-N-43.5L-5-...
MR 15MN
15
ZU : End seal + Bottom Se...
38.500
16
8.5
15
9.5
40
6x3.5x4.5
32
43.5
27.0
12.5
20.0
25
M3x5.5
1.8
3.3
4.3
930
MR 12ML-ZU1-V0-N-48L-5-18
MR 12ML
12
ZU : End seal + Bottom Se...
18.000
13
7.5
12
7.5
25
6x3.5x4.5
27
48.0
34.0
10.5
20.0
20
M3x3.5
1.3
3.2
4.3
602
MR 12MN-ZU1-V0-N-35.7L-5-...
MR 12MN
12
ZU : End seal + Bottom Se...
5.700
13
7.5
12
7.5
25
6x3.5x4.5
27
35.7
22.0
10.4
15.0
20
M3x3.5
1.3
3.2
4.3
602
MR 9ML-ZU1-V0-N-41.1L-5-1...
MR 9ML
9
ZU : End seal + Bottom Se...
16.100
10
5.5
9
5.5
20
6x3.5x3.5
20
41.1
30.8
8.2
16.0
15
M3x3.0
1.3
2.2
3.3
301
MR 9MN-ZU1-V0-N-30.9L-5-5...
MR 9MN
9
ZU : End seal + Bottom Se...
5.900
10
5.5
9
5.5
20
6x3.5x3.5
20
30.9
20.5
8.3
10.0
15
M3x3.0
1.3
2.2
3.3
301
MR 7ML-ZU1-V0-N-31.4L-4.1...
MR 7ML
7
ZU : End seal + Bottom Se...
12.300
8
5.0
7
4.7
15
4.2x2.4x2.3
17
31.4
21.8
6.9
13.0
12
M2x2.5
1.1
1.6
2.8
215
MR 7MN-ZU1-V0-N-24L-4.1-4...
MR 7MN
7
ZU : End seal + Bottom Se...
4.900
8
5.0
7
4.7
15
4.2x2.4x2.3
17
24.0
14.3
7.0
8.0
12
M2x2.5
1.1
1.6
2.8
215
MR 5ML-ZU1-V0-N-19.9L-3.7...
MR 5ML
5
ZU : End seal + Bottom Se...
16.150
6
3.5
5
3.5
15
3.5x2.4x1
12
19.9
13.5
4.9
7.0
0
M2.6x2.0
0.7
1.3
2.0
116
MR 5MN-ZU1-V0-N-16.9L-3.7...
MR 5MN
5
ZU : End seal + Bottom Se...
13.150
6
3.5
5
3.5
15
3.5x2.4x1
12
16.9
10.0
4.9
0.0
8
M2x1.5
0.7
1.3
2.0
116
MRU 3ML-ZU1-V0-N-16.1L-2....
MRU 3ML
3
ZU : End seal + Bottom Se...
3.300
4
2.5
3
2.6
10
M1.6
8
16.1
11.0
3.5
5.5
0
M2x1.1
0.3
0.7
1.5
53
MRU 3MN-ZU1-V0-N-11.8L-2....
MRU 3MN
3
ZU : End seal + Bottom Se...
9.000
4
2.5
3
2.6
10
M1.6
8
11.8
6.7
3.5
3.5
0
M1.6x1.1
0.3
0.7
1.5
53
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表