您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
DIN 562 - Square thin nuts
Chinese Manufacturers
宇星螺帽
Powered by
CAD模型選擇
{chinese_manufacturers/yuxing/din_562.prj},{NB=Vierkantmutter DIN 562 M3.5},{IDNR=},{NENN=M3.5},{D=3.500},{D1=2.850},{P=0.600},{M=2.000},{S=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch of bolt
[mm]
M
Overall hight
[mm]
S
Width accross flats
[mm]
Square nut DIN 562 M1.6
1.600
1.221
0.350
1.000
3.200
Square nut DIN 562 M2
2.000
1.567
0.400
1.200
4.000
Square nut DIN 562 M2.5
2.500
2.013
0.450
1.600
5.000
Square nut DIN 562 M3
3.000
2.459
0.500
1.800
5.500
Square nut DIN 562 M3.5
3.500
2.850
0.600
2.000
6.000
Square nut DIN 562 M4
4.000
3.242
0.700
2.200
7.000
Square nut DIN 562 M5
5.000
4.134
0.800
2.700
8.000
Square nut DIN 562 M6
6.000
4.917
1.000
3.200
10.000
Square nut DIN 562 M8
8.000
6.647
1.250
4.000
13.000
Square nut DIN 562 M10-SW...
10.000
8.376
1.500
5.000
16.000
Square nut DIN 562 M10
10.000
8.376
1.500
5.000
17.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GB/T 78-2007 - 内六角锥端紧定螺钉
Chinese Manufacturers
21.05.2014
JIS B 1181 S1F - Hexagon nuts, style 1 - fine
Chinese Manufacturers
27.05.2014
JIS B 1181 S1 - Hexagon nuts, style 1 - coarse
Chinese Manufacturers
27.05.2014
12AK2 - 12AK2
Chinese Manufacturers
21.05.2014
HB4-24-2002 - Tee,screwed-onto,flared tube
Chinese Manufacturers
21.05.2014
GB/T 819.2-1997-H1 - 十字槽沉头螺钉 第2部分:钢8.8、不锈钢A2-70和有色金属CU2或CU3
Chinese Manufacturers
21.05.2014
GB805-88 - 扣紧螺母
Chinese Manufacturers
21.05.2014
GB/T 79-2007 - 内六角圆柱端紧定螺钉
Chinese Manufacturers
21.05.2014
DIN 6923 - Hexagon nuts with flange
Chinese Manufacturers
27.05.2014
HB4-16-2002 - Elbow,screwed-onto,90 degree,flared tube
Chinese Manufacturers
21.05.2014
HB4-27-2002 - Cross,D type,flared tube
Chinese Manufacturers
21.05.2014
LCG - Coil Springs for Ball Retainers
Chinese Manufacturers
21.05.2014
GB/T 80-2007 - 内六角凹端紧定螺钉
Chinese Manufacturers
21.05.2014
10B-3 - 10B-3
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表