您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
GB/T7810-1995-uelk - 滚动轴承 带座外球面球轴承 外形尺寸
Chinese Manufacturers
新疆滚动轴承
Powered by
CAD模型選擇
{chinese_manufacturers/xjb/gb7810-1995-uelk.prj},{NB=UELK307 GB/T7810-1995},{IDNR=},{SE=3},{T=UELK307},{D=35.000},{D0=30},{B=48.000},{B1=51.600},{B3=43},{SUC=19},{SUEL=18.3},{AA=45.000},{A1=16},{HH=111.000},{H1=100.000},{L=150.000},{L1=94.000},{DD=80.000},{S=18.300},{S1=33.300},{C=28.000},{CA=6.200},{CB=3.000},{ED=35.000},{ED1=55.000},{ED2=46.700},{EB2=17.500},{EH=0.800},{EA1=4.000},{ER4=0.800},{ER3=0.400},{EG=7.000},{EM=8.000},{P=1.000},{A=4.200},{D3=46.700},{R1=0.800},{R2=0.500},{H=0.800},{DA=80.000},{A1MIN=16.000},{A2MAX=32.000},{H2=75.000},{L2=15.000},{L3=80.000},{N=30.000},{N1=20.000},{N2=45.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
SE
[mm]
T
[mm]
D
[mm]
D0
[mm]
B
[mm]
B1
[mm]
B3
[mm]
SUC
[mm]
SUEL
[mm]
AA
[mm]
A1
[mm]
HH
[mm]
H1
[mm]
L
[mm]
L1
[mm]
UELK204 GB/T7810-1995
2
UELK204
20.000
0
31.000
43.700
0
12.7
17.1
51.000
13.5
94.000
76.000
104.000
69.000
UELK205 GB/T7810-1995
2
UELK205
25.000
20
34.100
44.400
35
14.3
17.5
51.000
13.5
94.000
76.000
104.000
69.000
UELK206 GB/T7810-1995
2
UELK206
30.000
25
38.100
48.400
38
15.9
18.3
53.000
13.5
107.000
89.000
118.000
74.000
UELK207 GB/T7810-1995
2
UELK207
35.000
30
42.900
51.100
43
17.5
18.8
53.000
13.5
107.000
89.000
132.000
81.000
UELK208 GB/T7810-1995
2
UELK208
40.000
35
49.200
56.300
46
19
21.4
67.000
17.5
124.000
101.000
146.000
91.000
UELK209 GB/T7810-1995
2
UELK209
45.000
40
49.200
56.300
50
19
21.4
67.000
17.5
124.000
101.000
149.000
91.000
UELK210 GB/T7810-1995
2
UELK210
50.000
45
51.600
62.700
55
19
24.6
67.000
17.5
124.000
101.000
153.000
92.000
UELK211 GB/T7810-1995
2
UELK211
55.000
50
55.600
71.400
59
22.2
27.8
72.000
27
152.000
130.000
191.000
120.000
UELK212 GB/T7810-1995
2
UELK212
60.000
55
65.100
77.800
62
25.4
31
72.000
27
152.000
130.000
196.000
120.000
UELK305 GB/T7810-1995
3
UELK305
25.000
20
38.000
46.800
35
15
16.7
36.000
12
89.000
80.000
122.000
76.000
UELK306 GB/T7810-1995
3
UELK306
30.000
25
43.000
50.000
38
17
17.5
41.000
16
100.000
90.000
137.000
85.000
UELK307 GB/T7810-1995
3
UELK307
35.000
30
48.000
51.600
43
19
18.3
45.000
16
111.000
100.000
150.000
94.000
UELK308 GB/T7810-1995
3
UELK308
40.000
35
52.000
57.100
46
19
19.8
50.000
18
124.000
112.000
162.000
100.000
UELK309 GB/T7810-1995
3
UELK309
45.000
40
57.000
58.700
50
22
19.8
55.000
18
138.000
125.000
178.000
110.000
UELK310 GB/T7810-1995
3
UELK310
50.000
45
61.000
66.600
55
22
24.6
61.000
20
151.000
140.000
191.000
117.000
UELK311 GB/T7810-1995
3
UELK311
55.000
50
66.000
73.000
59
25
27.8
66.000
22
163.000
150.000
207.000
127.000
UELK312 GB/T7810-1995
3
UELK312
60.000
55
71.000
79.400
62
26
30.95
71.000
22
178.000
160.000
220.000
135.000
UELK313 GB/T7810-1995
3
UELK313
65.000
60
75.000
85.200
65
30
32.55
80.000
26
190.000
170.000
238.000
146.000
UELK314 GB/T7810-1995
3
UELK314
70.000
0
78.000
92.100
0
33
34.15
90.000
26
202.000
180.000
252.000
155.000
UELK315 GB/T7810-1995
3
UELK315
75.000
65
82.000
100.000
73
32
37.3
90.000
26
216.000
192.000
262.000
160.000
UELK316 GB/T7810-1995
3
UELK316
80.000
70
86.000
106.400
78
34
40.5
102.000
30
230.000
204.000
282.000
174.000
UELK317 GB/T7810-1995
3
UELK317
85.000
75
96.000
109.500
82
40
42.05
102.000
32
240.000
214.000
298.000
183.000
UELK318 GB/T7810-1995
3
UELK318
90.000
80
96.000
115.900
86
40
43.65
110.000
32
255.000
228.000
312.000
192.000
UELK319 GB/T7810-1995
3
UELK319
95.000
85
103.000
122.300
90
41
38.9
110.000
35
270.000
240.000
322.000
197.000
UELK320 GB/T7810-1995
3
UELK320
100.000
90
108.000
128.600
97
42
50
120.000
35
290.000
260.000
345.000
210.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
UCT-E 圆柱孔(带止动螺钉)
FYH株式会社
16.11.2022
圆柱孔(带止动螺钉)
FYH株式会社
16.11.2022
GB/T7810-1995-ukk-h - 滚动轴承 带座外球面球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
LRPFB - Cam Forced Return Plates
Chinese Manufacturers
21.05.2014
LRPF - Cam Forced Return Plates
Chinese Manufacturers
21.05.2014
3V210-06 - 3V210-06
Chinese Manufacturers
21.05.2014
LCPH-25 - Rotary Cam Blocks
Chinese Manufacturers
21.05.2014
Q11SA - Inside thread ball valve
Chinese Manufacturers
21.05.2014
C20 A-1 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
SSK1 - Stype steel agricultural chain attachments
Chinese Manufacturers
21.05.2014
LGP - Guide Plates
Chinese Manufacturers
21.05.2014
HB4-25-2002 - Tee,screwed-onto,asymmetry,flared tube
Chinese Manufacturers
21.05.2014
BF - BF
Chinese Manufacturers
21.05.2014
LRPN - Cam Forced Return Blocks
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表