目錄: Bishop-Wisecarver
Created: 25.08.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bishop-Wisecarver
Wiper Wheel Plate Assembly - LoPro Linear Actuator Wheel Plate Assembly
Bishop-Wisecarver
LoPro Linear Actuators
LoPro Vee Wheel Plates
Powered by
CAD模型選擇
{bwc/lopro/wheel_plate/wiper_wheel_plate.prj},{NB=LP2WPADG0},{A=5.114},{B=4.540},{C=1.041},{D=0.916},{E=0.551},{F=3.000},{G=3.150},{I=2.992},{J=2.992},{K=1.496},{HDIA=0.510},{HTHK=0.200},{HHEX=0.240},{SIZE=2},{H=1.181},{L=M6 x 1.0},{LSSA=0.375},{DS=DG},{LSS=0.000},{BSS=0},{SCREW=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part number
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
A
A Overall Length
[Inch]
B
B Overall Width
[Inch]
C
C Assembly Height
[Inch]
D
D Wheel Plate Height
[Inch]
E
E Wheel Vee Height
[Inch]
F
F Wheel Spacing Length
[Inch]
G
G Wheel Spacing Width
[Inch]
H
H Mounting Hole Length 1
ⁿ/ₐ
I
I Mounting Hole Length 2
[Inch]
J
J Mounting Hole Width 1
[Inch]
K
K Mounting Hole Width 2
[Inch]
L
L Mounting Hole Thread
ⁿ/ₐ
M
M Coupler Mounting Hole to Edge
[Inch]
N
N Coupler Mounting Hole to Length
[Inch]
O
O Coupler Fastener
ⁿ/ₐ
P
P Coupler Mounting Height
[Inch]
WEIGHT
Weight
[g]
LP1WPADG
LP1WPADG
1
3.700
3.070
0.730
0.650
0.375
2.000
2.098
N/A
1.969
1.969
0.984
M4 x 0.7
1.325
1.050
M5
0.000
194
LP2WPADG
LP2WPADG
2
5.114
4.540
1.041
0.916
0.551
3.000
3.150
1.181
2.992
2.992
1.496
M6 x 1.0
1.657
1.800
M8
0.000
628
LP3WPADG
LP3WPADG
3
6.990
6.350
1.403
1.193
0.709
4.000
4.300
1.496
3.937
3.937
1.969
M8 x 1.25
2.345
2.300
M10
0.000
1629
LP4WPADG
LP4WPADG
4
9.600
8.394
1.798
1.553
0.945
6.000
5.774
2.598
5.984
5.984
2.598
M10 x 1.5
2.800
4.000
M12
0.000
3816
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表