您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
ISO 4762 BUMAX 88 - Hexagon Socket Head Cap Screw ISO 4762
BUMAX
Hexagon Socket Head Cap Screw
Powered by
CAD模型選擇
{bumax/hexagon_socket_head_cap_screw/iso_4762_bumax_88.prj},{NB=4762A41002588(1)},{PARTNUMBER=4762A41002588},{D=10},{L=25},{P=1.50},{DK=16.0},{K=10},{S=8.0},{B=25},{W=2.500},{R=0.40},{LS=0},{LG=4},{T=5.0},{Y=1.6},{DES=ISO4762 A4 M10X25 BUMAX 88},{BUMAX=bumax.png},{STANDARD= ISO 4762},{INFOWWW=Web link},{INFOWWWPDF=PDF Web Link},{TS=min 800},{YS=min 640},{SG=316L High Mo (EN 1.4432, 1.4436, 1.4435)},{BIS='B','U','M','A','X'},{LOD=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
Part number
ⁿ/ₐ
DES
Description
ⁿ/ₐ
D
Diameter
[mm]
L
Length
[mm]
P
Pitch
[mm]
DK
Head diameter, max
[mm]
K
Head thickness
[mm]
S
Width across flat
[mm]
B
Thread length
[mm]
W
Weight per 100 units
[kg]
R
Radius under head, min
[mm]
LS
Shank length, min
[mm]
LG
Shank length, max
[mm]
T
Recess depth, min
[mm]
STANDARD
Standard
ⁿ/ₐ
TS
Tensile strength
[MPa]
YS
Yield strength
[MPa]
SG
Steel grade
ⁿ/ₐ
DIS
Disclaimer
ⁿ/ₐ
BUMAX 4762A40300688
4762A40300688
ISO4762 A4 M3X6 BUMAX 88
3
6
0.50
5.5
3
2.5
6
0.071
0.10
0
1
1.3
ISO 4762
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762A40300888
4762A40300888
ISO4762 A4 M3X8 BUMAX 88
3
8
0.50
5.5
3
2.5
8
0.080
0.10
0
1
1.3
ISO 4762
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762A40301088
4762A40301088
ISO4762 A4 M3X10 BUMAX 88
3
10
0.50
5.5
3
2.5
10
0.088
0.10
0
1
1.3
ISO 4762
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762A40301288
4762A40301288
ISO4762 A4 M3X12 BUMAX 88
3
12
0.50
5.5
3
2.5
12
0.096
0.10
0
1
1.3
ISO 4762
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762A40301688
4762A40301688
ISO4762 A4 M3X16 BUMAX 88
3
16
0.50
5.5
3
2.5
16
0.120
0.10
0
1
1.3
ISO 4762
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762A40302088
4762A40302088
ISO4762 A4 M3X20 BUMAX 88
3
20
0.50
5.5
3
2.5
18
0.160
0.10
0
1
1.3
ISO 4762
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762A40302588
4762A40302588
ISO4762 A4 M3X25 BUMAX 88
3
25
0.50
5.5
3
2.5
18
0.160
0.10
5
7
1.3
ISO 4762
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762A40303088
4762A40303088
ISO4762 A4 M3X30 BUMAX 88
3
30
0.50
5.5
3
2.5
18
0.190
0.10
10
12
1.3
ISO 4762
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762A40400688
4762A40400688
ISO4762 A4 M4X6 BUMAX 88
4
6
0.70
7.0
4
3.0
6
0.150
0.20
0
2
2.0
ISO 4762
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762A40400888
4762A40400888
ISO4762 A4 M4X8 BUMAX 88
4
8
0.70
7.0
4
3.0
8
0.170
0.20
0
2
2.0
ISO 4762
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762A40401088
4762A40401088
ISO4762 A4 M4X10 BUMAX 88
4
10
0.70
7.0
4
3.0
10
0.180
0.20
0
2
2.0
ISO 4762
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762A40401288
4762A40401288
ISO4762 A4 M4X12 BUMAX 88
4
12
0.70
7.0
4
3.0
12
0.200
0.20
0
2
2.0
ISO 4762
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762A40401688
4762A40401688
ISO4762 A4 M4X16 BUMAX 88
4
16
0.70
7.0
4
3.0
16
0.230
0.20
0
2
2.0
ISO 4762
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762A40402088
4762A40402088
ISO4762 A4 M4X20 BUMAX 88
4
20
0.70
7.0
4
3.0
20
0.270
0.20
0
2
2.0
ISO 4762
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762A40402588
4762A40402588
ISO4762 A4 M4X25 BUMAX 88
4
25
0.70
7.0
4
3.0
20
0.320
0.20
0
2
2.0
ISO 4762
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762A40403088
4762A40403088
ISO4762 A4 M4X30 BUMAX 88
4
30
0.70
7.0
4
3.0
20
0.370
0.20
7
10
2.0
ISO 4762
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762A40403588
4762A40403588
ISO4762 A4 M4X35 BUMAX 88
4
35
0.70
7.0
4
3.0
20
0.420
0.20
12
15
2.0
ISO 4762
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762A40404088
4762A40404088
ISO4762 A4 M4X40 BUMAX 88
4
40
0.70
7.0
4
3.0
20
0.470
0.20
17
20
2.0
ISO 4762
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762A40405088
4762A40405088
ISO4762 A4 M4X50 BUMAX 88
4
50
0.70
7.0
4
3.0
20
0.560
0.20
27
30
2.0
ISO 4762
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762A40501088
4762A40501088
ISO4762 A4 M5X10 BUMAX 88
5
10
0.80
8.5
5
4.0
10
0.270
0.20
0
2
2.5
ISO 4762
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762A40501288
4762A40501288
ISO4762 A4 M5X12 BUMAX 88
5
12
0.80
8.5
5
4.0
12
0.300
0.20
0
2
2.5
ISO 4762
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762A40501688
4762A40501688
ISO4762 A4 M5X16 BUMAX 88
5
16
0.80
8.5
5
4.0
16
0.350
0.20
0
2
2.5
ISO 4762
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762A40502088
4762A40502088
ISO4762 A4 M5X20 BUMAX 88
5
20
0.80
8.5
5
4.0
20
0.400
0.20
0
2
2.5
ISO 4762
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762A40502588
4762A40502588
ISO4762 A4 M5X25 BUMAX 88
5
25
0.80
8.5
5
4.0
22
0.480
0.20
0
2
2.5
ISO 4762
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762A40503088
4762A40503088
ISO4762 A4 M5X30 BUMAX 88
5
30
0.80
8.5
5
4.0
22
0.560
0.20
5
8
2.5
ISO 4762
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
BUMAX LOCK 88 - BUMAX Lock
BUMAX
28.04.2023
ISO 4762 BUMAX 109 - Hexagon Socket Head Cap Screw ISO 4762
BUMAX
28.04.2023
DIN EN ISO 4762 - Hexagon socket head cap screw, 8.8 VZ
Maschinenbau Kitz
02.05.2024
INSEX 80 M - Counter Sunk ISO 10642
BUMAX
28.04.2023
ISO 4762 - Steel 8.8 VZD
Böllhoff
26.10.2021
ISO 4032 - Hexagon nuts, style 1 - Product grades A and B
Fabory
13.02.2023
DIN 7984 - Hexagon socket head cap screws with low head
Fabory
21.04.2022
ISO 4017 BUMAX 88 - Hexagon Head Cap screw ISO 4017 (DIN 933)
BUMAX
01.07.2021
DIN 6912 - Hexagon socket slotted head cap screws with center hole and low ...
Fabory
21.04.2022
ISO 4762 BUMAX DX 129 - Hexagon Socket Head Cap Screw ISO 4762
BUMAX
28.04.2023
ISO 4762 BUMAX SDX 109 - Hexagon Socket Head Cap Screw ISO 4762
BUMAX
28.04.2023
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
ISO 7089 BUMAX 109 - Plain Washer ISO 7089
BUMAX
28.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表