您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
BUMAX LOCK 88 - BUMAX Lock
BUMAX
BUMAX Lock
Powered by
CAD模型選擇
{bumax/bumax_lock/bumax_lock_88.prj},{NB=BULOCKFA410088(1)},{PARTNUMBER=BULOCKFA410088},{D=10},{P=1.50},{S=15},{M=10.0},{E=16.64},{DC=21.80},{W=1.20},{SC=80},{Y=1.5},{DES=BUMAXLOCK A4 M10 BUMAX 88},{BUMAX=bumax.png},{T=Flange},{INFOWWW=Web link},{INFOWWWPDF=PDF Web Link},{SUP=min 800},{SG=316L High Mo (EN 1.4432, 1.4436, 1.4435)},{BIS='B','U','M','A','X'},{LOD=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PARTNUMBER
Part number
ⁿ/ₐ
DES
Description
ⁿ/ₐ
D
Diameter
[mm]
P
Pitch
[mm]
S
Across-flats-dimension max.
[mm]
M
Overall height max.
[mm]
E
Width across corners min.
[mm]
DC
Diameter
[mm]
W
Weight per 100 units
[kg]
T
Type
ⁿ/ₐ
SC
Strength classification
ⁿ/ₐ
SUP
Stress under proof
[MPa]
SG
Steel grade
ⁿ/ₐ
DIS
Disclaimer
ⁿ/ₐ
BUMAX BULOCKFA40688
BULOCKFA40688
BUMAXLOCK A4 M6 BUMAX 88
6
1.00
10
6.0
11.50
14.20
0.35
Flange
80
min 800
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX BULOCKFA40888
BULOCKFA40888
BUMAXLOCK A4 M8 BUMAX 88
8
1.25
13
8.0
14.38
17.90
0.70
Flange
80
min 800
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX BULOCKFA410088
BULOCKFA410088
BUMAXLOCK A4 M10 BUMAX 88
10
1.50
15
10.0
16.64
21.80
1.20
Flange
80
min 800
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX BULOCKAA41288
BULOCKAA41288
BUMAXLOCK A4 M12 BUMAX 88
12
1.75
18
10.8
20.03
20.03
1.90
Collar
80
min 800
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX BULOCKFA41288
BULOCKFA41288
BUMAXLOCK A4 M12 BUMAX 88
12
1.75
18
12.0
20.03
26.00
2.10
Flange
80
min 800
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX BULOCKAA41688
BULOCKAA41688
BUMAXLOCK A4 M16 BUMAX 88
16
2.00
24
14.8
26.75
26.75
3.80
Collar
80
min 800
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX BULOCKAA42088
BULOCKAA42088
BUMAXLOCK A4 M20 BUMAX 88
20
2.50
30
18.0
32.95
32.95
7.20
Collar
80
min 800
316L High Mo (EN 1.4432, ...
Information provided is b...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
INSEX 80 M - Counter Sunk ISO 10642
BUMAX
28.04.2023
ISO 4762 BUMAX 88 - Hexagon Socket Head Cap Screw ISO 4762
BUMAX
28.04.2023
E-AHP prove
AHP Merkle
28.03.2024
DIN 6923 - Hexagon nuts with flange
Fabory
13.02.2023
ISO 7089 BUMAX 109 - Plain Washer ISO 7089
BUMAX
28.04.2023
ISO 4032 BUMAX 88 - Hexagon Nut ISO 4032
BUMAX
28.04.2023
ISO 4032 BUMAX 109 - Hexagon Nut ISO 4032
BUMAX
28.04.2023
ASME B18.2.2 BUMAX 88 - Hexagon Nuts ASME B18.2.2
BUMAX
28.04.2023
ISO 4035 - Hexagon thin nuts (chamfered) - Product grades A and B
Fabory
13.02.2023
DIN 938 BUMAX 88 - Stud And Stud Bolt DIN 938
BUMAX
28.04.2023
ISO 4762 BUMAX 109 - Hexagon Socket Head Cap Screw ISO 4762
BUMAX
28.04.2023
DIN 936 - Hexagon thin nuts, form B
Fabory
13.02.2023
ASME B18.3 BUMAX 88 - Hexagon Socket Head Cap Screw ASME B18.3
BUMAX
28.04.2023
ISO 4014 BUMAX 109 - Hexagon Head Cap screw ISO 4014 (DIN 931)
BUMAX
01.07.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表