您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2104-DIN-clamp - Pneumatically operated zero dead volume T-valve ELEMENT clamp DIN
Buerkert
Process and Control Valves
Hygienic / Speciality Process Valves
T-valves (zero dead volume)
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/hygienic/tventile/2104dinclamp.prj},{NB=2104-DN15-TD47-TD42-070 Nein Nein A,B - 1},{PPATH=2104sbl.prj},{DN=15},{DWST=0},{NORM=DIN 32676},{DN1=50},{D1=64,0x53,0x1,5 },{LTA1=TD47},{DN2=15},{D2=34,0x19,0x1,5 },{LTA2=TD42},{ANTG=070},{KV=5.5},{AN=Nein},{ATEX=Nein},{BPAB=0.0},{BPEA=0.0},{LTA1G=SD47},{LTA2G=SD42},{LTA1C=1},{LTA2C=1},{NR=608},{WWE=A,B},{ANTYP=-},{ANSTYPES='8690-8694'},{ANSTYPESM='-'},{WWYES=['A,B','I']},{WWNO=['0']},{DIST1=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
Diaphragm size
ⁿ/ₐ
NORM
Port standard
ⁿ/ₐ
DN1
Orifice main pipe
ⁿ/ₐ
D1
Main pipe D1xS1/C1xD1xS1
ⁿ/ₐ
LTA1
Bürkert-Code main pipe
ⁿ/ₐ
DN2
Orifice branch
ⁿ/ₐ
D2
Branch D2xS2/C2xD2xS2
ⁿ/ₐ
LTA2
Bürkert-Code branch
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
2104-DN08-TG20-TG20-050 N...
08
DIN 32676
4
25,0x6,0x1,0
TG20
4
25,0x6,0x1,0
TG20
050
2104-DN08-TD39-TD39-050 N...
08
DIN 32676
6
25,0x8,0x1,0
TD39
6
25,0x8,0x1,0
TD39
050
2104-DN08-TD41-TD41-050 N...
08
DIN 32676
10
34,0x13,0x1,5
TD41
10
34,0x13,0x1,5
TD41
050
2104-DN08-TD43-TD41-050 N...
08
DIN 32676
20
34,0x23,0x1,5
TD43
10
34,0x13,0x1,5
TD41
050
2104-DN15-TD42-TD42-050 N...
15
DIN 32676
15
34,0x19,0x1,5
TD42
15
34,0x19,0x1,5
TD42
050
2104-DN15-TD43-TD42-050 N...
15
DIN 32676
20
34,0x23,0x1,5
TD43
15
34,0x19,0x1,5
TD42
050
2104-DN15-TD44-TD42-050 N...
15
DIN 32676
25
50,5x29,0x1,5
TD44
15
34,0x19,0x1,5
TD42
050
2104-DN15-TD45-TD42-050 N...
15
DIN 32676
32
50,5x35,0x1,5
TD45
15
34,0x19,0x1,5
TD42
050
2104-DN15-TD46-TD42-050 N...
15
DIN 32676
40
50,5x41,0x1,5
TD46
15
34,0x19,0x1,5
TD42
050
2104-DN15-TD47-TD42-050 N...
15
DIN 32676
50
64,0x53,0x1,5
TD47
15
34,0x19,0x1,5
TD42
050
2104-DN15-TD42-TD42-070 N...
15
DIN 32676
15
34,0x19,0x1,5
TD42
15
34,0x19,0x1,5
TD42
070
2104-DN15-TD43-TD42-070 N...
15
DIN 32676
20
34,0x23,0x1,5
TD43
15
34,0x19,0x1,5
TD42
070
2104-DN15-TD44-TD42-070 N...
15
DIN 32676
25
50,5x29,0x1,5
TD44
15
34,0x19,0x1,5
TD42
070
2104-DN15-TD45-TD42-070 N...
15
DIN 32676
32
50,5x35,0x1,5
TD45
15
34,0x19,0x1,5
TD42
070
2104-DN15-TD46-TD42-070 N...
15
DIN 32676
40
50,5x41,0x1,5
TD46
15
34,0x19,0x1,5
TD42
070
2104-DN15-TD47-TD42-070 N...
15
DIN 32676
50
64,0x53,0x1,5
TD47
15
34,0x19,0x1,5
TD42
070
2104-DN20-TD43-TD43-070 N...
20
DIN 32676
20
34,0x23,0x1,5
TD43
20
34,0x23,0x1,5
TD43
070
2104-DN20-TD45-TD43-070 N...
20
DIN 32676
32
50,5x35,0x1,5
TD45
20
34,0x23,0x1,5
TD43
070
2104-DN20-TD46-TD43-070 N...
20
DIN 32676
40
50,5x41,0x1,5
TD46
20
34,0x23,0x1,5
TD43
070
2104-DN25-TD44-TD44-070 N...
25
DIN 32676
25
50,5x29,0x1,5
TD44
25
50,5x29,0x1,5
TD44
070
2104-DN25-TD46-TD44-070 N...
25
DIN 32676
40
50,5x41,0x1,5
TD46
25
50,5x29,0x1,5
TD44
070
2104-DN25-TD47-TD44-070 N...
25
DIN 32676
50
64,0x53,0x1,5
TD47
25
50,5x29,0x1,5
TD44
070
2104-DN25-TD44-TD44-090 N...
25
DIN 32676
25
50,5x29,0x1,5
TD44
25
50,5x29,0x1,5
TD44
090
2104-DN25-TD46-TD44-090 N...
25
DIN 32676
40
50,5x41,0x1,5
TD46
25
50,5x29,0x1,5
TD44
090
2104-DN25-TD47-TD44-090 N...
25
DIN 32676
50
64,0x53,0x1,5
TD47
25
50,5x29,0x1,5
TD44
090
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2507 - Male connector DIN EN 175301-803 - connector shape B
Buerkert
08.12.2023
8620 - mxCONTROL Multifunction Controller
Buerkert
08.12.2023
6012P - 3/2-Way-mini-solenoid-valve-P
Buerkert
08.12.2023
3003 - Elektromotorischer Drehantrieb - Auf/Zu oder Regelantrieb
Buerkert
08.12.2023
8792 - Digital electropneumatic positioner
Buerkert
08.12.2023
8793 - Side Control PID
Buerkert
08.12.2023
2032 - Zero Deadleg T Valve, ISO
Buerkert
08.12.2023
SE36 - Digital flow ELEMENT transmitter
Buerkert
08.12.2023
2032 - Zero Deadleg T Valve, ASME
Buerkert
08.12.2023
8206 - Redox-Transmitter with digital display
Buerkert
08.12.2023
6106E - 6106 Single manifold in aluminium, black anodized
Buerkert
08.12.2023
8635 - Digital electropneumatic Positioner SideControl
Buerkert
08.12.2023
2104-DIN-clamp-branch - Pneumatically operated zero dead volume T-valve ELE...
Buerkert
08.12.2023
2104-ASME-clamp - Pneumatically operated zero dead volume T-valve ELEMENT c...
Buerkert
08.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表