您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
QA認證資訊
目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
J140 - UNIVERSAL TUBULAR LOCK WITH 6 MM. TRIANGULAR INSERT KEY
Boteco
LOCKINGS
Powered by
CAD模型選擇
{boteco/sistemi_di_chiusura/j140.prj},{NB=J140019.ZN635X22},{ART=J140019.ZN635X22},{VER=2},{DD=M19},{L=35},{QN=-},{QNX=0},{QE=22},{QEX=22},{D=22},{H=4},{A=14},{B=2.5},{E=22},{S=5},{PESO=49}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ART
Art.
ⁿ/ₐ
DD
d
ⁿ/ₐ
L
[mm]
QN
Qn
[mm]
QE
Qe
[mm]
D
[mm]
H
h
[mm]
A
[mm]
B
[mm]
E
[mm]
S
[mm]
PESO
Weight
[g]
J140019.ZN635X20
J140019.ZN635X20
M19
35
20
-
22
4
14
2.5
22
5
48
J140019.ZN635X22
J140019.ZN635X22
M19
35
-
22
22
4
14
2.5
22
5
49
J140019.ZN635X25
J140019.ZN635X25
M19
30
-
25
22
4
14
2.5
22
5
47
J140019.ZN635X29
J140019.ZN635X29
M19
39
-
29
22
4
14
2.5
22
5
49
J140019.ZN635X37
J140019.ZN635X37
M19
35
-
37
22
4
14
2.5
22
5
51
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
J142 - UNIVERSAL TUBULAR LOCK WITH 3 MM. WINGED TUBE KEY
Boteco
17.11.2021
J144 - UNIVERSAL TUBULAR LOCK WITH 7 MM. SQUARE INSERT KEY
Boteco
17.11.2021
J300 - LOCKING BRACKET WITH THROUGH HOLE
Boteco
17.11.2021
J183 CIN - STEEL AND STAINLESS STEEL CATCH PLATE FOR ADJUSTABLE TOGGLE LATC...
Boteco
17.11.2021
J185 CIN - STEEL AND STAINLESS STEEL EXTENDED CATCH PLATE FOR ADJUSTABLE TO...
Boteco
17.11.2021
D207 - TWO SPOKE CONTROL HANDWHEEL WITH FOLDAWAY REVOLVING HANDLE
Boteco
17.11.2021
J184 - STEEL AND STAINLESS STEEL DROP CATCH PLATE FOR ADJUSTABLE TOGGLE LAT...
Boteco
17.11.2021
J184 CIN - STEEL AND STAINLESS STEEL DROP CATCH PLATE FOR ADJUSTABLE TOGGLE...
Boteco
17.11.2021
J183 - STEEL AND STAINLESS STEEL CATCH PLATE FOR ADJUSTABLE TOGGLE LATCH
Boteco
17.11.2021
D205 - TWO SPOKE CONTROL HANDWHEEL
Boteco
17.11.2021
J130 - UNIVERSAL TUBULAR LOCK WITH KNOB
Boteco
17.11.2021
L271 - T HANDLE WITH THREADED STUD
Boteco
17.11.2021
ERC (Cylindrical bore with concentric locking collar)
FYH INC.
16.11.2022
SAA-F, SBB-RK (Cylindrical bore with set screws, cylindrical outside surfac...
FYH INC.
16.11.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表