您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
QA認證資訊
目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
A592 - ZAMAK ALLOY INDEXED CLAMPING LEVER WITH THREADED INSERT
Boteco
FIXED AND INDEXED LEVERS
Powered by
CAD模型選擇
{boteco/leve_fisse_e_a_scatto/a592.prj},{NB=A592065.ZM0601},{IDNR=},{ARTX=A592065.Z},{L=75},{R=65},{H=45},{D=19},{DD=14},{C=13},{HH=32},{H1=34},{H2=7.0},{H3=14},{D1=M06},{D1IN='M06','M08','M10'},{F1=1.000},{X1=16.000},{R1=1.500},{R2=1.000},{R3=0.200},{DV=9.000},{F=0.500},{AL=13.000},{XH=2.800},{XR=1.600},{CX=14.500},{RR1=1.800},{RR2=0.300},{RR3=219.000},{RR4=148.700},{RR5=3.000},{XH1=17.000},{CX1=9.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ART
Art.
ⁿ/ₐ
L
[mm]
R
[mm]
H
[mm]
D
[mm]
DD
d
[mm]
C
c
[mm]
HH
h
[mm]
H1
h1
[mm]
H2
h2
[mm]
H3
h3
[mm]
Q
[mm]
PESO
Weight
[g]
A592043.ZM0401
A592043.ZM0401
50
43
30
14
10
9
26
30
5.0
14
7
30
A592065.ZM0601
A592065.ZM0601
75
65
45
19
14
13
32
34
7.0
14
10
76
A592080.ZM0801
A592080.ZM0801
91
80
57
22
16
16
40
42
8.0
16
14
134
A592094.ZM1201
A592094.ZM1201
107
94
65
26
20
18
47
50
10.5
19
20
195
A592108.ZM1401
A592108.ZM1401
123
108
75
30
23
20
54
56
12.0
23
26
298
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
A593 - ZAMAK ALLOY INDEXED CLAMPING LEVER WITH THREADED STUD
Boteco
17.11.2021
SAA-F, SBB-RK (Cylindrical bore with set screws, cylindrical outside surfac...
FYH INC.
16.11.2022
J142 - UNIVERSAL TUBULAR LOCK WITH 3 MM. WINGED TUBE KEY
Boteco
17.11.2021
G650 - 6-LOBE HANDWHEEL WITH PLUG AND THREADED INSERT
Boteco
17.11.2021
L805 - ''EUROMODEL'' WINGNUT WITH SMOOTH HOLE INSERT
Boteco
17.11.2021
L754 - LARGE WINGNUT WITH THREADED INSERT
Boteco
17.11.2021
L270 CIN - T HANDLE WITH THREAD STAINLESS STEEL INSERT
Boteco
17.11.2021
D214 - THREE ARM CONTROL HANDWHEEL WITH SMOOTH OR THREADED HOLE
Boteco
17.11.2021
J184 - STEEL AND STAINLESS STEEL DROP CATCH PLATE FOR ADJUSTABLE TOGGLE LAT...
Boteco
17.11.2021
J185 - STEEL AND STAINLESS STEEL EXTENDED CATCH PLATE FOR ADJUSTABLE TOGGLE...
Boteco
17.11.2021
A523 - INDEXED CLAMPING LEVER WITH THREADED STUD
Boteco
17.11.2021
A580 - "EUROMODEL" INDEXED CLAMPING LEVER WITH THREADED INSERT
Boteco
17.11.2021
A583 - "EUROMODEL" INDEXED CLAMPING LEVER WITH PLASTIC PUSH BUTTON AND THRE...
Boteco
17.11.2021
J140 - UNIVERSAL TUBULAR LOCK WITH 6 MM. TRIANGULAR INSERT KEY
Boteco
17.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表