您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48194 - Flat socket head cap screws, Full thread and coarse thread, Stainless Steel, 18-8, Plain Finish (ASME B18.3)
Bossard Inch
Stainless steel fasteners
Socket head cap screws
Powered by
CAD模型選擇
{bossard_inch/stainless_steel_fasteners/socket_head_cap_screws/bn_48194.prj},{NB=BN 48194 3446907 flat socket head cap screw 0.164x0.625},{CNSORDERNO=3446907},{BNARTNR=3446907},{BNNORM1=ASME B18.3},{BNMAT=Stainless Steel},{CNSMAT=Stainless Steel},{BNQUALITY=18-8},{BNSURFACE=Plain Finish},{NS=#8},{NS1=0.1640},{TT=.164-32 UNC-3A},{TYPE=UNC},{L=0.6250},{LG=0.17},{LB=0.00},{SL=Standard},{SD=.164-32 x 0.63},{SDNB=.164-32x0.63},{DMAX=0.1640},{DMIN=0.1585},{AMAX=0.359},{AMIN=0.311},{H=0.112},{GMAX=0.267},{GMIN=0.266},{PMAX=0.055},{PMIN=0.039},{J=0.094},{T=0.076},{F=0.194},{JMAX=0.0952},{JMIN=0.0937},{P=0.031},{HP=U164625}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Size or Basic Screw Diameter
[Inch]
TT
Thread Type
ⁿ/ₐ
L
Length
[Inch]
LG
Grip Length
[Inch]
LB
Body Length - Min.
[Inch]
LT
Thread Length
[Inch]
SL
Standard Lengths
ⁿ/ₐ
SD
Size Description
ⁿ/ₐ
DMAX
Body Diameter - Max.
[Inch]
DMIN
Body Diameter - Min.
[Inch]
AMAX
Sharp Head Diameter - Max.
[Inch]
AMIN
Absolute Head Diameter - Min.
[Inch]
H
Head Height - Ref.
[Inch]
GMAX
Protrusion Gage Diameter - Max.
[Inch]
GMIN
Protrusion Gage Diameter - Min.
[Inch]
PMAX
Protrusion - Max.
[Inch]
PMIN
Protrusion - Min.
[Inch]
J
Hexagon Socket Size
[Inch]
T
Key Engagement - Min.
[Inch]
F
Fillet Transition Diameter - Max.
[Inch]
BN 48194 3400607 flat soc...
3400607
ASME B18.3
Stainless Steel
18-8
Plain Finish
#4
.112-40 UNC-3A
0.2500
0.13
0.00
0.12
Standard
.112-40 x 0.25
0.1120
0.1075
0.255
0.218
0.083
0.172
0.171
0.049
0.036
0.062
0.055
0.136
BN 48194 3459010 flat soc...
3459010
ASME B18.3
Stainless Steel
18-8
Plain Finish
#4
.112-40 UNC-3A
0.3750
0.13
0.00
0.24
Standard
.112-40 x 0.38
0.1120
0.1075
0.255
0.218
0.083
0.172
0.171
0.049
0.036
0.062
0.055
0.136
BN 48194 3459011 flat soc...
3459011
ASME B18.3
Stainless Steel
18-8
Plain Finish
#4
.112-40 UNC-3A
0.5000
0.13
0.00
0.37
Standard
.112-40 x 0.5
0.1120
0.1075
0.255
0.218
0.083
0.172
0.171
0.049
0.036
0.062
0.055
0.136
BN 48194 3459012 flat soc...
3459012
ASME B18.3
Stainless Steel
18-8
Plain Finish
#4
.112-40 UNC-3A
0.6250
0.13
0.00
0.49
Standard
.112-40 x 0.63
0.1120
0.1075
0.255
0.218
0.083
0.172
0.171
0.049
0.036
0.062
0.055
0.136
BN 48194 3459013 flat soc...
3459013
ASME B18.3
Stainless Steel
18-8
Plain Finish
#4
.112-40 UNC-3A
0.7500
0.13
0.00
0.62
Standard
.112-40 x 0.75
0.1120
0.1075
0.255
0.218
0.083
0.172
0.171
0.049
0.036
0.062
0.055
0.136
BN 48194 3446688 flat soc...
3446688
ASME B18.3
Stainless Steel
18-8
Plain Finish
#6
.138-32 UNC-3A
0.2500
0.16
0.00
0.09
Standard
.138-32 x 0.25
0.1380
0.1329
0.307
0.263
0.097
0.220
0.219
0.052
0.037
0.078
0.066
0.168
BN 48194 3400608 flat soc...
3400608
ASME B18.3
Stainless Steel
18-8
Plain Finish
#6
.138-32 UNC-3A
0.3125
0.16
0.00
0.15
Non-Standard
.138-32 x 0.31
0.1380
0.1329
0.307
0.263
0.097
0.220
0.219
0.052
0.037
0.078
0.066
0.168
BN 48194 3400609 flat soc...
3400609
ASME B18.3
Stainless Steel
18-8
Plain Finish
#6
.138-32 UNC-3A
0.3750
0.16
0.00
0.21
Standard
.138-32 x 0.38
0.1380
0.1329
0.307
0.263
0.097
0.220
0.219
0.052
0.037
0.078
0.066
0.168
BN 48194 3446902 flat soc...
3446902
ASME B18.3
Stainless Steel
18-8
Plain Finish
#6
.138-32 UNC-3A
0.5000
0.16
0.00
0.34
Standard
.138-32 x 0.5
0.1380
0.1329
0.307
0.263
0.097
0.220
0.219
0.052
0.037
0.078
0.066
0.168
BN 48194 3446903 flat soc...
3446903
ASME B18.3
Stainless Steel
18-8
Plain Finish
#6
.138-32 UNC-3A
0.6250
0.16
0.00
0.46
Standard
.138-32 x 0.63
0.1380
0.1329
0.307
0.263
0.097
0.220
0.219
0.052
0.037
0.078
0.066
0.168
BN 48194 3446904 flat soc...
3446904
ASME B18.3
Stainless Steel
18-8
Plain Finish
#6
.138-32 UNC-3A
0.7500
0.16
0.00
0.59
Standard
.138-32 x 0.75
0.1380
0.1329
0.307
0.263
0.097
0.220
0.219
0.052
0.037
0.078
0.066
0.168
BN 48194 3446905 flat soc...
3446905
ASME B18.3
Stainless Steel
18-8
Plain Finish
#8
.164-32 UNC-3A
0.2500
0.17
0.00
0.08
Standard
.164-32 x 0.25
0.1640
0.1585
0.359
0.311
0.112
0.267
0.266
0.055
0.039
0.094
0.076
0.194
BN 48194 3400610 flat soc...
3400610
ASME B18.3
Stainless Steel
18-8
Plain Finish
#8
.164-32 UNC-3A
0.3125
0.17
0.00
0.14
Non-Standard
.164-32 x 0.31
0.1640
0.1585
0.359
0.311
0.112
0.267
0.266
0.055
0.039
0.094
0.076
0.194
BN 48194 3446906 flat soc...
3446906
ASME B18.3
Stainless Steel
18-8
Plain Finish
#8
.164-32 UNC-3A
0.3800
0.17
0.00
0.21
Standard
.164-32 x 0.38
0.1640
0.1585
0.359
0.311
0.112
0.267
0.266
0.055
0.039
0.094
0.076
0.194
BN 48194 3400611 flat soc...
3400611
ASME B18.3
Stainless Steel
18-8
Plain Finish
#8
.164-32 UNC-3A
0.5000
0.17
0.00
0.33
Standard
.164-32 x 0.5
0.1640
0.1585
0.359
0.311
0.112
0.267
0.266
0.055
0.039
0.094
0.076
0.194
BN 48194 3446907 flat soc...
3446907
ASME B18.3
Stainless Steel
18-8
Plain Finish
#8
.164-32 UNC-3A
0.6250
0.17
0.00
0.45
Standard
.164-32 x 0.63
0.1640
0.1585
0.359
0.311
0.112
0.267
0.266
0.055
0.039
0.094
0.076
0.194
BN 48194 3446991 flat soc...
3446991
ASME B18.3
Stainless Steel
18-8
Plain Finish
#8
.164-32 UNC-3A
0.7500
0.17
0.00
0.58
Standard
.164-32 x 0.75
0.1640
0.1585
0.359
0.311
0.112
0.267
0.266
0.055
0.039
0.094
0.076
0.194
BN 48194 3400612 flat soc...
3400612
ASME B18.3
Stainless Steel
18-8
Plain Finish
#8
.164-32 UNC-3A
1.0000
0.17
0.00
0.83
Standard
.164-32 x 1
0.1640
0.1585
0.359
0.311
0.112
0.267
0.266
0.055
0.039
0.094
0.076
0.194
BN 48194 3446993 flat soc...
3446993
ASME B18.3
Stainless Steel
18-8
Plain Finish
#10
.190-24 UNC-3A
0.2500
0.21
0.00
0.04
Standard
.190-24 x 0.25
0.1900
0.1840
0.411
0.359
0.127
0.313
0.312
0.058
0.041
0.125
0.087
0.220
BN 48194 3446994 flat soc...
3446994
ASME B18.3
Stainless Steel
18-8
Plain Finish
#10
.190-24 UNC-3A
0.3750
0.21
0.00
0.17
Standard
.190-24 x 0.38
0.1900
0.1840
0.411
0.359
0.127
0.313
0.312
0.058
0.041
0.125
0.087
0.220
BN 48194 3400613 flat soc...
3400613
ASME B18.3
Stainless Steel
18-8
Plain Finish
#10
.190-24 UNC-3A
0.5000
0.21
0.00
0.29
Standard
.190-24 x 0.5
0.1900
0.1840
0.411
0.359
0.127
0.313
0.312
0.058
0.041
0.125
0.087
0.220
BN 48194 3446995 flat soc...
3446995
ASME B18.3
Stainless Steel
18-8
Plain Finish
#10
.190-24 UNC-3A
0.6250
0.21
0.00
0.42
Standard
.190-24 x 0.63
0.1900
0.1840
0.411
0.359
0.127
0.313
0.312
0.058
0.041
0.125
0.087
0.220
BN 48194 3446997 flat soc...
3446997
ASME B18.3
Stainless Steel
18-8
Plain Finish
#10
.190-24 UNC-3A
0.7500
0.21
0.00
0.54
Standard
.190-24 x 0.75
0.1900
0.1840
0.411
0.359
0.127
0.313
0.312
0.058
0.041
0.125
0.087
0.220
BN 48194 3447016 flat soc...
3447016
ASME B18.3
Stainless Steel
18-8
Plain Finish
#10
.190-24 UNC-3A
0.8750
0.21
0.00
0.67
Standard
.190-24 x 0.88
0.1900
0.1840
0.411
0.359
0.127
0.313
0.312
0.058
0.041
0.125
0.087
0.220
BN 48194 3447017 flat soc...
3447017
ASME B18.3
Stainless Steel
18-8
Plain Finish
#10
.190-24 UNC-3A
1.0000
0.21
0.00
0.79
Standard
.190-24 x 1
0.1900
0.1840
0.411
0.359
0.127
0.313
0.312
0.058
0.041
0.125
0.087
0.220
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表