您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48646 - Hex nylon insert lock nuts type NE, Coarse thread, Stainless Steel, 18-8, Plain Finish (IFI 100-107)
Bossard Inch
Stainless steel fasteners
Prevailing torque and lock nuts
Powered by
CAD模型選擇
{bossard_inch/stainless_steel_fasteners/preva_torque_a_lock_nuts/bn_48646.prj},{NB=BN 48646 3447534 hex nylon insert lock nut 3/8},{CNSORDERNO=3447534},{BNARTNR=3447534},{BNNORM1=IFI 100-107},{BNMAT=Stainless Steel},{CNSMAT=Stainless Steel},{BNQUALITY=18-8},{BNSURFACE=Plain Finish},{NS=3/8},{NS1=0.37500000},{TT=.375-16},{TYPE=UNC},{F=0.56250000},{G=0.650},{H=0.469},{J=0.198},{K=0.564},{M=0.012}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Size
ⁿ/ₐ
TT
Thread Type
ⁿ/ₐ
TYPE
Thread Type
ⁿ/ₐ
F
Width Across Flats
[Inch]
G
Width Across Corners - Max.
[Inch]
H
Thickness - Max.
[Inch]
K
Dia of Bearing Surface - Max.
[Inch]
BN 48646 3447532 hex nylo...
3447532
IFI 100-107
Stainless Steel
18-8
Plain Finish
1/4
.250-20
UNC
7/16
0.505
0.328
0.438
BN 48646 3447533 hex nylo...
3447533
IFI 100-107
Stainless Steel
18-8
Plain Finish
5/16
.3125-18
UNC
1/2
0.577
0.359
0.502
BN 48646 3447534 hex nylo...
3447534
IFI 100-107
Stainless Steel
18-8
Plain Finish
3/8
.375-16
UNC
9/16
0.650
0.469
0.564
BN 48646 3447535 hex nylo...
3447535
IFI 100-107
Stainless Steel
18-8
Plain Finish
1/2
.500-13
UNC
3/4
0.866
0.609
0.752
BN 48646 3447536 hex nylo...
3447536
IFI 100-107
Stainless Steel
18-8
Plain Finish
5/8
.625-11
UNC
15/16
1.063
0.765
0.939
BN 48646 3447537 hex nylo...
3447537
IFI 100-107
Stainless Steel
18-8
Plain Finish
3/4
.750-10
UNC
1 1/8
1.299
0.890
1.127
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表