您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20199 - Spring plungers with ball and hex socket (HALDER EH 22030.), free-cutting steel, black-oxidized, ball steel hardened, normal spring pressure
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.30 Indexing elements
03.200.100.30.20 Spring plungers
BN 20199, BN 20200 Spring plungers with ball and hex socket
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_30/03_200_100_30_20/bn_20199_20200/bn_20199_asmtab.prj},{NB=BN 20199 3354104 spring plunger M8 (1.5)},{CNSORDERNO=3354104},{BNARTNR=3354104},{BNNORM1=HALDER EH 22030.},{CNSMAT=Automatenstahl - Feder INOX},{BNMAT=Automatenstahl - Feder INOX},{BNSURFACE=brüniert},{BESTNR=22030.0008},{AUS=Kugel Stahl gehärtet, Standard-Federkraft},{D1=M8},{DNDM=8},{DKDM=6.466},{D2=4.5},{L=18},{S=1.5},{SW=4.0},{F1=18.0},{F2=31.0},{G=3.9},{A=2.000},{AA=120.000},{SWS=4.6188},{SWT=4.000},{B=2.4855},{BB=60.000},{BR=5.000},{PPATH=bn_20199_asmtpl.prj},{S1=1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
BESTNR
Ref. No.
ⁿ/ₐ
AUS
Type
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
[mm]
L
[mm]
SW
[mm]
F1
Spring load
[N]
F2
Spring load
[N]
G
Weight
[g]
BN 20199 3354099 spring p...
3354099
HALDER EH 22030.
Free cutting steel - Spri...
black-oxidized
22030.0004
Ball steel hardened, stan...
M4
2.5
12
2.0
8.5
14.0
0.7
BN 20199 3354101 spring p...
3354101
HALDER EH 22030.
Free cutting steel - Spri...
black-oxidized
22030.0005
Ball steel hardened, stan...
M5
3.0
14
2.5
8.0
14.0
1.2
BN 20199 3354102 spring p...
3354102
HALDER EH 22030.
Free cutting steel - Spri...
black-oxidized
22030.0006
Ball steel hardened, stan...
M6
3.5
15
3.0
11.0
18.0
1.8
BN 20199 3354104 spring p...
3354104
HALDER EH 22030.
Free cutting steel - Spri...
black-oxidized
22030.0008
Ball steel hardened, stan...
M8
4.5
18
4.0
18.0
31.0
3.9
BN 20199 3354105 spring p...
3354105
HALDER EH 22030.
Free cutting steel - Spri...
black-oxidized
22030.0010
Ball steel hardened, stan...
M10
6.0
23
5.0
24.0
45.0
8.1
BN 20199 3354107 spring p...
3354107
HALDER EH 22030.
Free cutting steel - Spri...
black-oxidized
22030.0012
Ball steel hardened, stan...
M12
8.0
26
6.0
26.0
49.0
13
BN 20199 7900014 spring p...
7900014
HALDER EH 22030.
Free cutting steel - Spri...
black-oxidized
22030.0016
Ball steel hardened, stan...
M16
10.0
33
8.0
41.0
86.0
32
BN 20199 7900013 spring p...
7900013
HALDER EH 22030.
Free cutting steel - Spri...
black-oxidized
22030.0020
Ball steel hardened, stan...
M20
12.0
43
10.0
56.0
111.0
66
BN 20199 9007600 spring p...
9007600
HALDER EH 22030.
Free cutting steel - Spri...
black-oxidized
22030.0024
Ball steel hardened, stan...
M24
15.0
48
12.0
81.0
151.0
106
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 20202 - Spring plungers with ball and hex socket (HALDER EH 22030.), sta...
Bossard Catalog
12.10.2023
BN 20200 - Spring plungers with ball and hex socket (HALDER EH 22030.), fre...
Bossard Catalog
09.05.2022
BN 20201 - Spring plungers with ball and hex socket (HALDER EH 22030.), sta...
Bossard Catalog
12.10.2023
BN 20214 - Ball-ended thrust screws headless, round ball (HALDER EH 22720.)...
Bossard Catalog
09.05.2022
BN 13363 - Spring plungers with ball and slot (HALDER EH 22050.), free-cutt...
Bossard Catalog
12.10.2023
STSCC, STSNCC, SSTSCC,STNCC, STNNCC, SSTNCC - Stopper Screws
Misumi
18.09.2023
00000T10 - SteelTRXPan head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
2102010H - Stainless(+) Small Counter sunk D=7 Tapping Screw(2-B-0)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
Reference 24700 - Hexagon socket low head cap screw - DIN 7984 8.8 class - ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
EH 22700. - Ball-Ended Thrust Screws, headless, ball protected against rota...
Halder
04.08.2022
EH 22720. - Ball-Ended Thrust Screws headless, round ball and hexalobular s...
Halder
22.12.2022
Spring plunger - Hexagon and ball
SDN Präzisionstechnik
28.07.2022
BN 13378 - Spring plungers with ball and slot (HALDER EH 22040.), polyoxyme...
Bossard Catalog
09.05.2022
FD03. Spring Plungers with ball and internal hexagon - Spring elements
Tecnorm
08.08.2016
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表