您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 30826 - Blind rivets Standard large head (POP® AD…ABSLF), aluminum EN AW 5154 (AlMg3,5), plain
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.100 Blind rivets
02.200.100.60 Open end blind rivets
BN 30826 Blind rivets Standard
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_100/02_200_100_60/bn_30826/g_flach_al.prj},{NB=3372169 (13.2)},{BNARTNR=3372169},{BNARTNR1=300132832},{BZC=AD 64 ABSLF},{BRAND=POP®},{BNMAT=Aluminium EN AW 5154 (AlMg3,5)},{BNSURFACE=blank},{D=4.8},{L=11.2},{FORM=1},{F2=1400},{F1=2220},{P=3.20},{P1=3.2-6.4},{PMIN=3.200},{PMAX=6.400},{B=4.8},{B1=4.9-5.0},{PF=Niet / Dorn: Aluminium},{D1=2.90},{X1=4.880},{X2=2.100},{X3=16.510}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Code
ⁿ/ₐ
BRAND
Brand
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Rivet diameter
[mm]
L
max.
[mm]
F2
Shear force
[N]
F1
Tensile force
[N]
P1
Grip range
[mm]
B1
Borehole diameter (d1)
[mm]
PF
Product features
ⁿ/ₐ
8279535
8279535
300145602
AD 42 ABSLF
POP®
Aluminum EN AW 5154 (AlMg...
plain
3.2
6.8
690
1050
1.6-3.2
3.3-3.4
Rivet / Mandrel: aluminum
5400117
5400117
300145603
AD 44 ABSLF
POP®
Aluminum EN AW 5154 (AlMg...
plain
3.2
10.0
690
1050
4.8-6.4
3.3-3.4
Rivet / Mandrel: aluminum
5400118
5400118
300147210
AD 54 ABSLF
POP®
Aluminum EN AW 5154 (AlMg...
plain
4.0
10.6
1000
1560
4.8-6.4
4.1-4.2
Rivet / Mandrel: aluminum
3372169
3372169
300132832
AD 64 ABSLF
POP®
Aluminum EN AW 5154 (AlMg...
plain
4.8
11.2
1400
2220
3.2-6.4
4.9-5.0
Rivet / Mandrel: aluminum
5400119
5400119
300150963
AD 66 ABSLF
POP®
Aluminum EN AW 5154 (AlMg...
plain
4.8
14.4
1400
2220
6.4-9.5
4.9-5.0
Rivet / Mandrel: aluminum
3218788
3218788
300214294
AD 68 ABSLF
POP®
Aluminum EN AW 5154 (AlMg...
plain
4.8
17.6
1400
2220
9.5-12.7
4.9-5.0
Rivet / Mandrel: aluminum
3372170
3372170
300162773
AD 610 ABSLF
POP®
Aluminum EN AW 5154 (AlMg...
plain
4.8
20.7
1400
2220
12.7-15.9
4.9-5.0
Rivet / Mandrel: aluminum
8111804
8111804
300159325
AD 612 ABSLF
POP®
Aluminum EN AW 5154 (AlMg...
plain
4.8
23.9
1400
2220
15.9-19
4.9-5.0
Rivet / Mandrel: aluminum
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表