您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20742 - Hexalobular (6 Lobe) socket T-STAR plus flat countersunk head screws for timber construction, partially threaded (SPAX®), A2, waxed
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 20742 Hexalobular (6 Lobe) socket T-STAR plus flat countersunk head screws for timber construction, partially threaded
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_100/bn_20742/15772_20742.prj},{NB=9017709(350)},{BNARTNR=9017709},{DURCHMESSER=8.0},{KOPFDURCHMESSER=15.1},{LAENGE=180},{GEWINDELAENGE=80},{MPA=pwfs://file:file:file://de-ess-nas-02/ecat/2019/Projekte/Spax/Quelldaten/export_all_0819/export/SPAX_Katalog_retail_20190722.xml/UE_LOGO_01.JPG},{EUROPAEISCH_TECHNISCHE_BEWERTUNG=pwfs://file:file:file://de-ess-nas-02/ecat/2019/Projekte/Spax/Quelldaten/export_all_0819/export/SPAX_Katalog_retail_20190722.xml/CE_13_DOP1_LOGO_01.JPG},{MADE_IN_GERMANY=pwfs://file:file:file://de-ess-nas-02/ecat/2019/Projekte/Spax/Quelldaten/export_all_0819/export/SPAX_Katalog_retail_20190722.xml/MIG_2018_SW.JPG},{LOD=350}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
DURCHMESSER
Zylinderkopf
[mm]
ANTRIEB
Antrieb
ⁿ/ₐ
KOPFDURCHMESSER
Kopfdurchmesser
[mm]
LAENGE
Länge
[mm]
KOPFFORM
Kopfform
ⁿ/ₐ
GEWINDELAENGE
Gewindelänge
[mm]
K
max.
[mm]
9017693
9017693
Stainless steel A2
8.0
Hexalobular socket
15.1
80
Countersunk head
47
4.400
9017705
9017705
Stainless steel A2
8.0
Hexalobular socket
15.1
100
Countersunk head
57
4.400
9017706
9017706
Stainless steel A2
8.0
Hexalobular socket
15.1
120
Countersunk head
70
4.400
9017707
9017707
Stainless steel A2
8.0
Hexalobular socket
15.1
140
Countersunk head
80
4.400
9017708
9017708
Stainless steel A2
8.0
Hexalobular socket
15.1
160
Countersunk head
80
4.400
9017709
9017709
Stainless steel A2
8.0
Hexalobular socket
15.1
180
Countersunk head
80
4.400
9017715
9017715
Stainless steel A2
8.0
Hexalobular socket
15.1
200
Countersunk head
80
4.400
9017716
9017716
Stainless steel A2
8.0
Hexalobular socket
15.1
220
Countersunk head
80
4.400
9017717
9017717
Stainless steel A2
8.0
Hexalobular socket
15.1
240
Countersunk head
80
4.400
9017718
9017718
Stainless steel A2
8.0
Hexalobular socket
15.1
260
Countersunk head
80
4.400
9017719
9017719
Stainless steel A2
8.0
Hexalobular socket
15.1
280
Countersunk head
80
4.400
9017720
9017720
Stainless steel A2
8.0
Hexalobular socket
15.1
300
Countersunk head
80
4.400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 1581 - Pozi Flat countersunk head chipboard screws form Z, partially thr...
Bossard Catalog
31.10.2023
BN 20470 - Hexalobular (6 Lobe) T-STAR plus flange head screws for timber c...
Bossard Catalog
19.06.2023
BN 15002 - Hexalobular (6 Lobe) socket flat countersunk head chipboard scre...
Bossard Catalog
19.06.2023
BN 20537 - Hexalobular (6 Lobe) T-STAR plus flange head screws for timber c...
Bossard Catalog
19.06.2023
BN 5948 - Pozi flat countersunk head wood screws form Z (DIN 7997), steel c...
Bossard Catalog
24.06.2024
timber construction screw - full thread, flat countersunk head, T-STAR plus...
SPAX
23.02.2023
DIN 96 - Slotted half round head wood screws
Fabory
13.02.2023
BN 699 - Slotted flat countersunk head wood screws (DIN 97), stainless stee...
Bossard Catalog
26.01.2023
timber construction screw - full thread, cylindrical head, T-STAR plus, 4CU...
SPAX
23.02.2023
BN 1455 - Pozi flat countersunk head chipboard screws form Z, fully threade...
Bossard Catalog
20.02.2024
Modèle 211314 - Pozidriv cross recessed countersunk head chipboard screws -...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
28.07.2022
timber construction screw - partial thread, flat countersunk head, T-STAR p...
SPAX
23.02.2023
BN 20545 - Hexalobular (6 Lobe) socket T-STAR plus flat countersunk head sc...
Bossard Catalog
20.02.2024
Stainless steel screw, full thread, flat countersunk head, T-STAR plus, 4CU...
SPAX
23.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表