您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20143 - Pozi flat countersunk head chipboard screws form Z, fully threaded, zinc plated blue
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 20143 Pozi flat countersunk head chipboard screws form Z
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_100/bn_20143_80010/bn_20143.prj},{NB=BN 20143 8159483 pozi flat countersunk head chipboard screw 3x16},{CNSORDERNO=8159483},{BNARTNR=8159483},{BNNORM1=},{CNSMAT=Stahl einsatzgehärtet},{BNMAT=Stahl einsatzgehärtet},{BNSURFACE=verzinkt-blau},{INNENSECHSRUN=X10},{D1=3.0},{D3=2.100},{P=1.350},{L=16.0},{A=1.350},{D2=6.000},{K=2.600},{K1=1.500},{R=1.100},{MZ=3.000},{TZ=1.730},{Y=2.600},{A1=2.800},{T=1.800}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
INNENSECHSRUN
ⁿ/ₐ
D1
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
D2
Head diameter max.
[mm]
K
Total head height ~
[mm]
BN 20143 8159564 pozi fla...
8159564
Steel case-hardened
zinc plated blue
X10
2.5
1.700
1.100
12.0
5.000
2.000
BN 20143 8159505 pozi fla...
8159505
Steel case-hardened
zinc plated blue
X10
3.0
2.100
1.350
12.0
6.000
2.600
BN 20143 8159483 pozi fla...
8159483
Steel case-hardened
zinc plated blue
X10
3.0
2.100
1.350
16.0
6.000
2.600
BN 20143 8159432 pozi fla...
8159432
Steel case-hardened
zinc plated blue
X10
3.0
2.100
1.350
20.0
6.000
2.600
BN 20143 8159440 pozi fla...
8159440
Steel case-hardened
zinc plated blue
X10
3.0
2.100
1.350
25.0
6.000
2.600
BN 20143 8159459 pozi fla...
8159459
Steel case-hardened
zinc plated blue
X10
3.0
2.100
1.350
30.0
6.000
2.600
BN 20143 8159467 pozi fla...
8159467
Steel case-hardened
zinc plated blue
X10
3.0
2.100
1.350
35.0
6.000
2.600
BN 20143 8159475 pozi fla...
8159475
Steel case-hardened
zinc plated blue
X15
3.5
2.300
1.600
12.0
7.000
2.800
BN 20143 8159424 pozi fla...
8159424
Steel case-hardened
zinc plated blue
X15
3.5
2.300
1.600
16.0
7.000
2.800
BN 20143 8159351 pozi fl...
8159351
Steel case-hardened
zinc plated blue
X15
3.5
2.300
1.600
20.0
7.000
2.800
BN 20143 8159378 pozi fla...
8159378
Steel case-hardened
zinc plated blue
X15
3.5
2.300
1.600
25.0
7.000
2.800
BN 20143 8159386 pozi fla...
8159386
Steel case-hardened
zinc plated blue
X15
3.5
2.300
1.600
30.0
7.000
2.800
BN 20143 8159394 pozi fla...
8159394
Steel case-hardened
zinc plated blue
X15
3.5
2.300
1.600
35.0
7.000
2.800
BN 20143 8159343 pozi fla...
8159343
Steel case-hardened
zinc plated blue
X20
4.0
2.600
1.800
16.0
8.000
3.600
BN 20143 8159270 pozi fla...
8159270
Steel case-hardened
zinc plated blue
X20
4.0
2.600
1.800
20.0
8.000
3.600
BN 20143 8159289 pozi fla...
8159289
Steel case-hardened
zinc plated blue
X20
4.0
2.600
1.800
25.0
8.000
3.600
BN 20143 8159297 pozi fla...
8159297
Steel case-hardened
zinc plated blue
X20
4.0
2.600
1.800
30.0
8.000
3.600
BN 20143 8159300 pozi fla...
8159300
Steel case-hardened
zinc plated blue
X20
4.0
2.600
1.800
35.0
8.000
3.600
BN 20143 8159319 pozi fla...
8159319
Steel case-hardened
zinc plated blue
X20
4.0
2.600
1.800
40.0
8.000
3.600
BN 20143 8159327 pozi fla...
8159327
Steel case-hardened
zinc plated blue
X20
4.0
2.600
1.800
45.0
8.000
3.600
BN 20143 8159335 pozi fla...
8159335
Steel case-hardened
zinc plated blue
X20
4.0
2.600
1.800
50.0
8.000
3.600
BN 20143 8159025 pozi fla...
8159025
Steel case-hardened
zinc plated blue
X20
4.5
2.900
2.000
30.0
9.000
3.800
BN 20143 8159033 pozi fla...
8159033
Steel case-hardened
zinc plated blue
X20
4.5
2.900
2.000
35.0
9.000
3.800
BN 20143 8159041 pozi fla...
8159041
Steel case-hardened
zinc plated blue
X20
4.5
2.900
2.000
40.0
9.000
3.800
BN 20143 8159076 pozi fla...
8159076
Steel case-hardened
zinc plated blue
X20
4.5
2.900
2.000
50.0
9.000
3.800
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 1218 - Pozi flat countersunk head chipboard screws form Z, fully threade...
Bossard Catalog
31.10.2023
BN 696 - Phillips flat countersunk head tapping screws form H, with cone en...
Bossard Catalog
26.01.2023
BN 1432 - Phillips pan head tapping screws form H, with flat end type F (DI...
Bossard Catalog
26.01.2023
BN 5209 - Pozi flat countersunk head chipboard screws form Z, fully threade...
Bossard Catalog
26.01.2023
PRF-LIS - Door seal - For aluminium profile
HPC
02.05.2023
BN 955 - Slotted flat countersunk head wood screws (DIN 97), steel, zinc pl...
Bossard Catalog
31.10.2023
BN 13259 - Pozi pan head tapping screws form Z, with cone end type C (DIN 7...
Bossard Catalog
26.01.2023
Profile seal - accessories
RK Rose+Krieger
13.02.2024
BN 20592 - Hexalobular (6 Lobe) socket flat countersunk head chipboard scre...
Bossard Catalog
31.10.2023
BN 20949 - Hexalobular (6 Lobe) socket flat countersunk head chipboard scre...
Bossard Catalog
24.06.2024
Modèle 211305 - Pozidriv cross recessed countersunk head chipboard screw - ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
28.07.2022
BN 33038 - Pozi flat countersunk head chipboard screws form Z, stainless st...
Bossard Catalog
26.01.2023
BN 83272 - Pozi flat countersunk head chipboard screws form Z, stainless st...
Bossard Catalog
31.10.2023
BN 31126 - Pozi pan head chipboard screws form Z, partially / fully threade...
Bossard Catalog
24.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表